Resistors, Discrete - Through hole - Power 0.25W or below

    All 7 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    ERC (Military RNC/RNR) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K Resistors, Fixed 0.25 10 3.01 M
    0.1 2 M
    0.05 796 K
    0.25
    0.125
    0.1
    0.25 10 2 M
    0.125
    0.1 796 K
    ERL (Military RLR) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR Resistors, Fixed 100 1 0.125 4.7 301 K
    0.25 1 9.76
    HDN (Military RNR/RNN) info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C Resistors, Fixed 0.25 24.9 4.99 M
    0.125 10
    1 49.9
    0.1 10 1.21 M
    0.25
    1 49.9
    0.125 10 1.21 M
    PSF info PDF icon
    datasheet
    Metal Film Metal Film Resistors, High Precision, High Stability, Surface Mount Resistors, Fixed See datasheet 0.01 0.125 2012 15 100 K
    0.25 4527 500 K
    PTF info PDF icon
    datasheet
    Metal Film Metal Film Resistors, High Precision, High Stability Resistors, Fixed See datasheet 0.01 0.125 15 500 K
    0.02 0.05 100 K
    0.05 0.25 1 M
    TR, TD info PDF icon
    datasheet
    Thick Film Thick Film Planar Resistors and Dividers, Through-Hole, High Voltage Resistors, Fixed See datasheet 1 0.25 300 3 M
    5
    WSE info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors (Extended Range) Surface Mount Resistors, Fixed 0.1 0.25 0805 10 10 K