Resistors, fixed discrete: Through hole - Power 1W or below
Brands Vishay, Vishay BCcomponents, Vishay Dale, Vishay Draloric, Vishay Foil Resistors, Vishay Sfernice, Vishay Thin Film
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
AC.. Series Wirewound Cemented Wirewound Resistors Resistors, Fixed 10 5 0.9 0.1 33
100 36 0
CA High Volume Wirewound Wirewound Resistors, Commercial Power, Axial Lead Resistors, Fixed 5 1 0.1 1000
CCF-07 Metal Film Industrial, Tape and Reel Packaging, Flame Retardant Epoxy Conformal Coating, Standard 4 Band Color Code Marking Resistors, Fixed 100 2 0.25 10 1 M
200 5 1.1 M 2 M
100 2 0.5 10 1 M
200 5 1.1 M 2 M
CCF-50 Metal Film Industrial, Superior Electrical Performance, Flame Retardant Epoxy Conformal Coating, Standard 4 or 5 Band Color Code Marking, Tape and Reel Packaging Resistors, Fixed 100 1 0.33 10 1 M
CMF Fusible Metal Film Special Purpose, Fusible, Flameproof (Meets EIA RS-325 Spec), Special Filming and Coating Processes, Tape and Reel Packaging Resistors, Fixed, Fusible 100 1 0.25 4 10 K
0.5 23 K
CNS020, CNS021 Thin Film Thin Film Single In Line Conformal, Radial Discrete Resistors, Fixed 5 0.01 0.3 100 K 10 M
0.5
CP0002...13 Wirewound Wirewound Resistors, Commercial Power, Low Value Resistors, Fixed 1 1 0.005 0.03
CPF Metal Film Industrial, Power, Flameproof (High Temperature Coating), High Power Rating, Small Size, Special Filming and Coating Processes, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient Resistors, Fixed 25 0.1 1 0.1 150 K
0.5
1
5
CW Wirewound Wirewound Resistors, Commercial Coated, Axial Lead Resistors, Fixed 0 0.5 1000. 17700000.
1 33000000.
63700000.
E102 Bulk Metal Foil High Performance Aerospace and Instrumentation Resistors, High Ohmic Value, Small Size Resistors, Fixed 2 0.005 0.6 150 K 300 K
E102Z Bulk Metal Foil Ultra High Precision Bulk Metal® Z-Foil Extended Value Range Resistor, with TCR of 0.2 ppm/°C, PCR of 5 ppm Rated Power, Tolerance to 0.005 %, and Power Rated at 0.6 W Resistors, Fixed 2 0.005 0.6 150 K 300 K
FP Metal Film Industrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish Leads Resistors, Fixed 150 1 0.5 10 1 M
1 0001
0032
FP..P Metal Film Pulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical Hazards Resistors, Fixed, Fusible 1 0.5 10 1 M
1
HCA0207 Carbon Film Carbon Film Resistors, Power Type Resistors, Fixed 220 2 0.8 0207 4.7 2.2 M
1 10 1 M
HMA Metal Film Miniature, Power Type Metal Film Resistors, Metal film resistor with high power rating, Stable film structure on special ceramic, For applications in power electronics Resistors, Fixed 50 1 0.8 0207 4.7 511 K
HPS Thick Film High Power Resistors, Thick Film Technology Resistors, Fixed 100 0.5 1 200 100 M
HVPS Thin Film Single in line High Value Precision Discrete (50 K ohms to 10M ohms) Resistors, Fixed 5 0.01 0.125 50 K 5 M
0.25 100 K 10 M
1 50 K 5 M
HVW, MVW Metal Alloy Special Purpose, High Voltage, Blue Flameproof Coating Available on Request, Axial Leads Resistors, Fixed 5 1 1000 25 M
LCA... Carbon Film Standard Carbon Film Resistors, Securely bonded carbon film, Suitable for general purpose commercial electronics and pulse load applications Resistors, Fixed 2 0.25 0204 10 470 K
0.35 0207 1 1 M
0.55 0411
0.6 0414
LCA....SI Carbon Film Fusible Type Carbon Film Resistors, Fusible resistor for constant voltage, Specially spiraled to provide the fusible function, Flame-proof protection Resistors, Fixed, Fusible 200 5 0.25 0.22 1000
0.35
LCA..NE Carbon Film Flameproof Carbon Film Resistors, Flameproof coating, Suitable for applications with special safety requirements Resistors, Fixed 2 0.25 0204 10 470 K
0.35 0207 1 2.2 M
0.5 0411 5.1 M
0.55 0414
LVR Wirewound Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead Resistors, Fixed 0 1 100. 1000.
MPH Thin Film Hermetic, 50 Mil Pitch, Leadless Chip Resistor Network Resistors, Fixed 0 1 0.25 1000000. 1000000.
MRS16, MRS25 Metal Alloy Professinal Leaded Resistors Resistors, Fixed 1 0.4 0. 160000.
0.6 250000.
NKS. Metal Film Fusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behavior Resistors, Fixed, Fusible 10 0.4 0207 0.1 20
5 1
10 0.5 0309 0.1
5 1
10 0.7 0414 0.1
5 1
10 1 0617 0.1
5 1
NMA....SI Metal Film Fusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behavior Resistors, Fixed, Fusible 500 10 0.35 0.1 0.91
5 1 47
OSOP Thin Film Molded, 25 Mil Pitch, Dual-In-Line Resistor Network Resistors, Fixed 0 0.1 0.4
PAC 01..06 Series Wirewound Cemented Wirewound Precision Resistors Resistors, Fixed 100 1 1 0.1 2200
RCA.... e3 Thick Film Automotive Grade Lead (Pb)-free Thick Film, Rectangular Chip Resistors Resistors, Fixed 200 1 0.063 10000. 97600.
5 100000000000.
100 0.5 100000. 10000000000.
1 56000000000.
50 0.5 1000000. 10000000000.
200 1 0.1 10000. 97600.
5 100000000000.
100 0.5 100000.
50 1000000.
100 1 0.125 10000.
0.5 100000.
50 1000000.
100 1 0.25 10000.
0.5 100000.
50 1000000.
RCMA Metal Film, Molded Very High Stability Resistors Resistors, Fixed 25 0.5 0.125 1 1 M
15 0.1 10 332 K
0.5 1 M
25 0.25 1
15 0.1 10 332 K
0.5 1 M
25 0.5 1 1.5 M
15 0.1 10 750 K
25 1 M
15 0.5 1.5 M
25 0.75 1 2 M
15 0.1 10 750 K
25 1 M
15 0.5 2 M
25 1 1 2.5 M
15 0.1 10 1 M
0.5 2.5 M
RCME Metal Film, Molded High Frequency Performance Molded Metal film Resistors Resistors, Fixed 5 0.1 0.125 100 750 K
0.25
RCMM Metal Film, Molded Molded Metal Film Resistors Resistors, Fixed 50 2 0.25 1 330 K
5 332 K
0.5 330 K
2 332 K
1 M
5 1 2.2 M
2 2.26 M
RCMS Metal Film, Molded High Stability Resistors, Fixed 30 1 0.125 1 332 K
0.25
1 M
0.5 332 K
1 M
2.21 M
1 332 K
1 M
2.21 M
RCMT Metal Film, Molded High Stability, High Temperature Resistors, Fixed 15 0.5 0.063 1 511 K
0.2 10
25 0.1 49.9 100 K
0.5 511 K
50 0.1 100 100 K
15 0.5 0.125 1 332 K
0.1 10 100 K
25 332 K
15 0.5 0.25 1 1 M
0.1 10 332 K
50 0.5 1 M
15 0.5 1 1.5 M
50 0.1 10 750 K
15 1 M
50 0.5 1.5 M
15 1 1 2 M
50 0.1 10 750 K
25 1 M
15 0.2 1.5 M
50 0.5 2 M
RLP Wirewound, Axial Leads, Insulated Insulated Precision Wirewound Resistors, Axial Leads Resistors, Fixed 0.1 1 0 0
1 0.05 2200
0.5 0.4
RNC90Y Bulk Metal Foil High Precision QPL Resistor Resistors, Fixed 5 0.005 0.6 4.99 121 K
RNC90Z Ultra High Precision QPL Resistor 2 0.01 100
RNC90Z (RNC90S) (Z Foil) Bulk Metal Foil Bulk Metal® Foil Technology Resistors, Fixed 2 0.01 0.6 30.1 121 K
RS Style Wirewound Fuse Resistor Wirewound Fusible, Fast Acting Molded Styles, Custom Designed for Your Application, High Temperature Silicone Molded Package Resistors, Fixed, Fusible 30 3 1 0.12 0.42
0.19 0.82
0.23 1.16
0.29 1.61
0.35 2.17
0.72 6.44
1.1 12
1.7 23
2.2 35
3.5 68
4.7 107
6.8 185
49 500
RS92N/AN Bulk Metal Foil Very High Precision and Stability, Metal Foil Resistors, Bulk Metal® CECC Qualified Resistors, Fixed 0.01 0.5 80.6 92 K
120 K
S102C Bulk Metal Foil S Series - High Performance Aerospace and Instrumentation Resistors Resistors, Fixed 2 0.005 0.4 1 150 K
S102K 1 0.6 100 K
S104D 2 1 500 K
S104K 1 0.6 300 K
1
S105D 2 0.8 750 K
S105K 1 500 K
S106D 2 1 0.5 1 M
S106K 1 600 K
S555 Bulk Metal Foil High Precision Resistor Produced in QPL Product Line Resistors, Fixed 2 0.005 0.6 1 150 K
SKS Carbon Film Fusible Type Carbon Film Resistors, Fusible resistor for constant voltage designed for over load protection, Special construction opens the resistor at a specified overload, Non inflammable coating, Defined switch-off behavior Resistors, Fixed, Fusible 5 0.3 0207 1 5100
0.5 0414
SPU Molded Wirewound Molded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low Value Resistors, Fixed 80 0.1 1 0.001 0.06
SXA Metal Oxide Standard Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, Used in applications with high endurance demands Resistors, Fixed 300 2 0.7 1 9.53
10 100 K
1 1 9.53
10 100 K
VAR (Z-Foil) Bulk Metal Foil Ultra High Precision High Resolution Z-Foil Audio Resistor Resistors, Fixed 0.05 0.01 0.4 10 100 K
VCS101 Bulk Metal Foil Precision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device Resistors, Fixed 15 0.1 1 0.005 0.25
VH102K Bulk Metal Foil Hermetically Sealed High Precision Resistor Resistors, Fixed 1 0.005 0.6 1 150 K
VH102Z (Z Foil) Bulk Metal Foil Hermetic Version of the Molded "Z" Series Devices Resistors, Fixed 0.05 0.005 0.6 10 100 K
VHA412 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 0.3 5 150 K
VHA412Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 0.3 5 100 K
VHA414 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 0.5 5 335 K
VHA414Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 0.5 5 200 K
VHA512 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 0.75 5 500 K
VHA512Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 0.75 5 300 K
VHA516-4 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 1 5 668 K
VHA516-4Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 1 5 400 K
VHP100 Bulk Metal Foil Ultra High Precision Hermetically Sealed Resistor with Almost Zero TCR Resistors, Fixed 0.6 0.005 0.3 100 150 K
VHP101 0.3
VHP102 0.6
VHP103 0.3
VHP202 Bulk Metal Foil H Series - Oil Filled Hermetically Sealed Ultra Precision Resistors, Fixed 2 0.001 0.3 5 150 K
VHP202J
VHP202Z Bulk Metal Foil Hermetically sealed Ultra High Precision Z-Foil Technology Resistors Resistors, Fixed 0.05 0.001 0.3 5 100 K
VHP202ZJ
VHP203 (Z-Foil) Bulk Metal Foil Hermetically Sealed Miniature Ultra High Precision Z-Foil Technology Resistors with TCR of 0.05 ppm/°C, Tolerance of ± 0.001 % and Load Life Stability of ± 0.005 %, Unaffected by Humidity Resistors, Fixed 0.05 0.001 0.3 5 100 K
VHS102 Bulk Metal Foil Hermetically Sealed High Precision Resistor Resistors, Fixed 2 0.005 0.6 1 150 K
VHS555 Hermetically Sealed High Precision Resistor Produced in QPL Product Line
VHZ555 (Z Foil) Bulk Metal Foil Hermetic Version of the Molded "Z" Series Devices Resistors, Fixed 0.05 0.005 0.6 4.99 121 K
VMTA55 Bulk Metal Foil Tubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ) Resistors, Fixed 4 0.01 0.2 5 30 K
VMTB60 0.25 60 K
VRM 6.35mm x 25.4mm Bulk Metal Foil Industrial Miniature Precision Resistor Resistors, Fixed 4 0.01 0.25 5 50 K
VSA101 Bulk Metal Foil Ultra High Precision Axial Z-Foil Resistor with TCR of ? 0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ± 0.005 % and Load Life Stability of ± 0.005 % Resistors, Fixed 0.05 0.005 0.6 10 100 K
VSR, VSRJ Bulk Metal Foil VSR Series - Industrial Precision Resistors Resistors, Fixed 4 0.01 0.2 100 K 150 K
0.25 1 100 K
VSR4 200 K 500 K
0.5 1 200 K
VSR5 0.4 400 K
0.75 400 K 750 K
VSR6 0.5 0.5 400 K
1 400 K 1 M
VSSX1284 Thin Film 25 Mil Pitch, IEEE 1284 Termination Network Resistor, Capacitor, Diode Resistors, Fixed 20 1
VTA52 Bulk Metal Foil Tubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ) Resistors, Fixed 4 0.01 1 5 500 K
VTA53 0.66 300 K
VTA54 0.5
VTA55 0.3 150 K
VTA56 0.25
WK / WR Metal Oxide High Power Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, non-inflammable Resistors, Fixed 100 5 1 0207 0.18 10 M
2 1 1 M
50 1 4.7
Z201 (Z-Foil) Bulk Metal Foil Ultra High Performance Aerospace and Instrumentation Molded Resistor - Drop-in replacement for S102C Resistors, Fixed 0.05 0.005 0.6 10 100 K
Z202 (Z-Foil) Bulk Metal Foil Ultra High Precision Molded Resistor - Miniature version of Z201 resistor Resistors, Fixed 0.05 0.01 0.25 5 30 K
Z300 Wirewound Axial Cemented Wirewound Resistors Resistors, Fixed 0 2 1 0. 0.
5 3000. 2700000.
6800. 20000000.
Z555 (Z Foil) Bulk Metal Foil Ultra High Precision Resistor Produced in QPL Product Line Resistors, Fixed 0.05 0.005 0.6 4.99 121 K
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)