Resistors, Discrete - Through hole - Power 5W or above

    All 14 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)
    AC.. Series info PDF icon
    datasheet
    Wirewound Cemented Wirewound Resistors Resistors, Fixed See datasheet 5 10.0 0.22 560
    7.0 0.10 1500
    5.0 910
    1000 10 K
    7.0 1600 15 K
    10.0 620 27 K
    5.0
    7.0
    10.0
    5.8 0.10 1500
    8.4 0.22 560
    5.8 1600 15 K
    8.4 620 27 K
    5.8
    8.4
    B, T info PDF icon
    datasheet
    Reference Carbon Film Resistors, General Purpose, High Voltage Resistors, Fixed 10.0 400 K 500 M
    6.0 200 K
    5.0
    CA info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Commercial Power, Axial Lead Resistors, Fixed 10 8.8 0.2 1020
    6.0 630
    8.0 920
    CPSM info PDF icon
    datasheet
    Wirewound, Ceramic Case Commercial Power, Fireproof Inorganic Construction, High Wattage Capabilities, Low Board Temperatures, Suitable for Pick and Place Equipment, Meets or Exceeds EIA RS-344 Spec, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 300 10 5.0 0.1 1000
    CW info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Commercial Coated, Axial Lead Resistors, Fixed 10 9.0 0.1 95.2 K
    5.0 40.3 K
    6.5 58.5 K
    6.0 10.89 K
    5.5 28.7 K
    10.0 167 K
    7.0 95.2 K
    5.0 58.5 K
    13.0 167 K
    ESS, ESN, EGS, EGN info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39007 Qualified, Type RWR, R Level Resistors, Fixed 0.5 5.0 0.1 12.1 K
    7.0 12.4 K
    10.0 19.6 K
    39.2 K
    5.0 6040
    7.0 6190
    0.1 5.0 0.499 12.1 K
    7.0 12.4 K
    10.0 19.6 K
    39.2 K
    5.0 6040
    7.0 6190
    FP info PDF icon
    datasheet
    Metal Film Metal Film Resistors, Industrial, Flameproof Resistors, Fixed 5.0 5 19 K
    7.5 8 1 M
    6.5 7
    5.5 6
    5.0
    6.0 7
    10.0 8
    5.0 7
    7.0 8
    KK... info PDF icon
    datasheet
    Wirewound Wirewound and Fusible Wirewound Resistors in Ceramic Case Resistors, Fixed 400 10 5.0 0.075 0.30
    7.0
    5.5 0.11
    7.0 0.68
    9.0
    5 5.0 0.15 0.30
    7.0
    10 11.0 1.0
    10.0 0.27 0.82
    17.0 1.6
    7.0 0.28 0.47
    5 0.33 0.68
    9.0
    5.5 33 K
    10 5.0 470
    7.0
    400 5 11.0 0.51 1.0
    7.0 47 K
    10 0.75 910
    9.0
    400 5 17.0 0.91 1.6
    10.0 82 K
    10 11.0 1.1 1300
    17.0 1.8 2400
    7.0 1000 33 K
    9.0
    11.0 1500 47 K
    17.0 2700 82 K
    5.0 510 15 K
    7.0
    10.0
    5.5
    7.0
    LVR info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead Resistors, Fixed 1 5.0 0.005 0.3
    0.01
    10.0 0.8
    MVW, HVW, HVX info PDF icon
    datasheet
    Reference Metal Alloy Resistor, Special Purpose, High Voltage Resistors, Fixed 5.0 1000 200 M
    RDX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage, Ratio Divider Resistors, Fixed 10.0
    12.0
    7.0
    8.0
    5.0
    RNX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage Resistors, Fixed 5.0 1000 2000 M
    ROX info PDF icon
    datasheet
    Metal Oxide Metal Oxide Resistors, Special Purpose, High Voltage Resistors, Fixed See datasheet 20.0 1000 3000 M
    16.0
    12.0
    10.0
    6.0
    5.0
    RS, NS info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated Resistors, Fixed 0.05 10.0
    0.25 0.1 273 K
    7.0 154 K
    0.05 5.0
    0.25 0.1 95.2 K
    0.05 10.0 0.499 73.4 K
    7.0 41.4 K
    5.0 25.7 K
    0.5 0.1 24.3 K
    10.0 71.5 K
    0.05 5.5 0.499 12.7 K
    6.5 25.7 K
    9.0 0.499 41.4 K
    13.0 73.4 K
    11.0
    0.25 5.5 0.1 47.1 K
    6.5 95.2 K
    9.0 154 K
    13.0 273 K
    10 6.5 8200
    11.0 20 K