August 01, 2008
Vishay’s New VPR220Z Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.05 ppm/°C, Tolerance to ±0.01 %, and Power Rating to 8 W
January 12, 2005
New Wirewound / Metal Oxide Resistor Series Optimized for High-Volume Requirements Deliver Power Ratings up to 20 W and Resistance Values From 0.1 Ω to 50 k Ω