Resistors, Discrete - Through hole - 1W to 5W
|
Series
|
Type
|
Description
|
Typical TCR (ppm/C)
|
Min. Tolerance (%)
|
Power (W)
|
Case
(EIA & Mil)
|
Resistance Min. (Ω)
|
Resistance Max. (Ω)
|
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 3.0 | 1 M | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 2.5 | 1 M | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 1.5 | 1 M | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 2.0 | 1 M | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 1.0 | 1 M | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 4.0 | 100 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 3.0 | 100 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 2.0 | 50 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 1.0 | 50 K | 500 M | |||
| Resistors, Fixed | Moulded and Insulated Wirewound Precision Power Resistors Axial Leads | 100 | 0.25 | 4.0 | 10 m | 20 K | ||
| Resistors, Fixed | Moulded and Insulated Wirewound Precision Power Resistors Axial Leads | 100 | 0.25 | 3.0 | 10 m | 15 K | ||
| Resistors, Fixed | Moulded and Insulated Wirewound Precision Power Resistors Axial Leads | 100 | 0.25 | 2.0 | 25 m | 4 K | ||
| Resistors, Fixed | Moulded and Insulated Wirewound Precision Power Resistors Axial Leads | 100 | 0.25 | 1.0 | 0.1 | 2 K | ||
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 300 | 5 | 1.0 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 300 | 5 | 2.0 | n/a | 0.1 | 2.4 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 300 | 5 | 2.0 | n/a | 0.1 | 1.02 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 300 | 5 | 2.5 | n/a | 0.1 | 7 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 350 | 5 | 2.0 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 350 | 5 | 1.0 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Tab Type Terminals | 300 | 5 | 4.0 | n/a | 0.11 | 740 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Tab Type Terminals | 300 | 5 | 3.8 | n/a | 0.10 | 685 | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 3.0 | n/a | 0.1 | 33 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 2.0 | n/a | 0.1 | 30 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 2.0 | n/a | 0.1 | 30 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 3.0 | n/a | 0.1 | 33 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Current Sense, Low Value | 1 | 1.0 | |||||
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 3.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 2.0 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 100 | 5 | 2.0 | n/a | 10 m | 150 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 100 | 5 | 3.0 | n/a | 10 m | 150 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 3.0 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 3.0 | n/a | 0.1 | ||
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 3.0 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Coated, Axial Lead | 10 | 3.25 | |||||
| Resistors, Fixed | Wirewound Resistors, Commercial Coated, Axial Lead | 10 | 4.0 | 40.3 K | ||||
| Resistors, Fixed | Wirewound Resistors, Commercial Coated, Axial Lead | 10 | 2.5 | |||||
| Resistors, Fixed | Wirewound Resistors, Commercial Coated, Axial Lead | 10 | 4.0 | 10.89 K | ||||
| Resistors, Fixed | Wirewound Resistors, Commercial Coated, Axial Lead | 10 | 4.0 | 28.7 K | ||||
| Resistors, Fixed | Wirewound Resistors, Commercial Coated, Axial Lead | 10 | 1.0 | |||||
| Resistors, Fixed | Wirewound Resistors, Commercial Coated, Axial Lead | 10 | 1.0 | 3.3 K | ||||
| Resistors, Fixed | Axial Vitreous Wirewound Resistors | 10 | 4.0 | 0.10 | 10 K | |||
| Resistors, Fixed | Axial Vitreous Wirewound Resistors | 2 | 4.0 | 0.36 | 10 K | |||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4.0 | 0.22 | 300 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4.0 | ||||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4.0 | 75 m | 0.13 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4.0 | 56 m | 0.20 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 4.0 | 0.10 | 0.20 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 4.0 | 0.15 | 12 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4.0 | 330 | 9.1 K | ||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead | 1 | 3.0 | 5 m | 0.2 | |||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead | 1 | 1.0 | 10 m | 0.12 | |||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead | 1 | 3.0 | 10 m | 0.2 | |||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | 50 | 1 | 3.0 | n/a | 10 m | 0.2 | |
| Resistors, Fixed | Metal Alloy Resistor, Special Purpose, High Voltage | 2.5 | 1 K | 75 M | ||||
| Resistors, Fixed | Metal Alloy Resistor, Special Purpose, High Voltage | 1.0 | 1 K | 25 M | ||||
| Resistors, Fixed | Metal Alloy Resistor, Special Purpose, High Voltage | 1.5 | 1 K | 50 M | ||||
| Resistors, Fixed | Insulated Precision Wirewound Resistors Axial Leads | 2 | 2.0 | 50 m | 2.2 K | |||
| Resistors, Fixed | Insulated Precision Wirewound Resistors Axial Leads | 1 | 2.0 | 25 m | 6.8 K | |||
| Resistors, Fixed | Insulated Precision Wirewound Resistors Axial Leads | 0.5 | 3.0 | 30 m | 1.5 K | |||
| Resistors, Fixed | Insulated Precision Wirewound Resistors Axial Leads | 1 | 1.0 | 50 m | 2.2 K | |||
| Resistors, Fixed | Insulated Precision Wirewound Resistors Axial Leads | 0.5 | 2.0 | 0.4 | 6.8 K | |||
| Resistors, Fixed | Insulated Precision Wirewound Resistors Axial Leads | 0.5 | 1.0 | 0.4 | 2.2 K | |||
| Resistors, Fixed | Insulated Precision Wirewound Resistors Axial Leads | 1 | 3.0 | 10 m | 1.5 K | |||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 1 | 4.0 | n/a | 100 | 2 G | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 1 | 3.0 | n/a | 100 | 2 G | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 0.5 | 2.5 | n/a | 100 | 2 G | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 0.5 | 2.0 | n/a | 100 | 2 G | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 0.5 | 1.2 | n/a | 100 | 2 G | ||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 0.5 | 1.0 | n/a | 100 | |||
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 4.0 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 3.0 | n/a | 100 | 3 G | |
| Resistors, Fixed | Metal Oxide Resistors, Special Purpose, High Voltage | 50 | 1 | 2.0 | n/a | 1 K | 1 G | |
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 4.5 | 0.1 | 16 K | ||
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 2.6 | 0.1 | 10 K | ||
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 1 | 4.0 | 1 m | 0.200 | |||
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 1 | 2.0 | 1 m | 60 m | |||
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 1 | 1.0 | 1 m | 60 m | |||
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 1 | 3.0 | 5 m | 50 m | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 4.0 | 1.80 | 3.9 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 1.0 | 0.68 | 2 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 4.0 | 0.10 | 1 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 2.0 | 0.47 | 560 | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 3.0 | 0.10 | 510 | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 1.0 | 0.30 | 270 | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 2.0 | 1.50 | 4.3 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 3.0 | 1.80 | 3.3 K |