Resistors, Discrete - Through hole - Thin film

    All 8 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)
    CNS020 info PDF icon
    datasheet
    Thin Film High Precision (0.01%/10ppm) Conformal Coated SIL Resistor Resistors, Fixed 10 0.01 0.5 100 10 M
    MBA/SMA 0204 HF info PDF icon
    datasheet
    Thin Film High Frequency Thin Film Leaded Resistors Resistors, Fixed 1 0.0 1.5 470
    MBA/SMA 0204, MBB/SMA 0207, MBE/SMA 0414 - Precision info PDF icon
    datasheet
    Thin Film Precision Thin Film Leaded Resistors Resistors, Fixed 10 1 M
    22 332 K
    1.5 M
    MBA/SMA 0204, MBB/SMA 0207, MBE/SMA 0414 - Professional info PDF icon
    datasheet
    Thin Film Professional Leaded Resistors Resistors, Fixed 5 0.22 10 M
    22 M
    MPR24 info PDF icon
    datasheet
    Thin Film High Precision Thin Film Leaded Resistors Resistors, Fixed 0.05 0.0 10 1 M
    Quick-Net® Prototypes info PDF icon
    datasheet
    Thin Film Guidelines Resistors, Fixed 1.0 0.0 100 5
    UXA 0204, UXB 0207, UXE 0414 info PDF icon
    datasheet
    Thin Film High Precision Thin Film Leaded Resistors Resistors, Fixed 0.0 22 221 K
    10 1 M
    0.1 22 511 K
    VSSX1284 info PDF icon
    datasheet
    Thin Film 25 Mil Pitch, IEEE 1284 Termination Network Resistor, Capacitor, Diode Resistors, Fixed 20 1.0