VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistors, fixed discretePress Releases
All Resistors, fixed discrete press releases

Sept. 17, 2008

Vishay’s New VPR221Z Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.2 ppm/°C, PCR of 4 ppm/W, Tolerance to ±0.01 %, and Load-Life Stability of ±0.005 % (50 ppm)

August 01, 2008

Vishay’s New VPR220Z Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.05 ppm/°C, Tolerance to ±0.01 %, and Power Rating to 8 W

July 30, 2008

Vishay’s Improved S-Series High-Precision Bulk Metal® Foil Resistors Combine TCR of ±2.0 ppm/°C, Tolerances of ±0.005 % (50 ppm) and Load Life Stability of ±0.005 % (50 ppm)

July 16, 2008

Vishay’s New VSA101 Ultra-High-Precision Axial Z-Foil Resistor Combines Absolute TCR of ±0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ±0.005 %, and Load-Life Stability of ±0.005 % (50 ppm)

June 27, 2008

Vishay’s New Hermetically Sealed VHP203 Miniature Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ±0.001 %, and Load-Life Stability of ±0.002 %

May 07, 2008

Vishay’s New Ultra-High-Precision, High-Resolution Z-Foil Audio Resistor Features a Special Design Without Molding or Encapsulation to Reduce Signal Distortion and Increase Clarity in Signal Processing

February 08, 2008

Vishay’s New Z202 Miniature Ultra-High-Precision Z-Foil Resistors Combine Typical TCR of ±0.05 ppm/°C, Power Coeffient of Resistance (PCR )of ±5 ppm, and Tolerances to ±0.01 %

December 15, 2006

Vishay’s New Z201 Ultra-High-Precision Z-Foil Resistor is First to Combine Very Low Typical TCR of ±0.05 ppm/°C (0 °C to +60 °C), Low PCR of ±5 ppm at Rated Power, Tight Tolerances of ±0.005 % (50 ppm), and Electrostatic Discharge (ESD) Above 25,000 Volts

October 05, 2001

New Industry-Best Established Reliability Discrete Resistor Features Radically Improved TCR Specification

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account