VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Resistors, fixed discrete> Ultra high precision>Power 0.25W or below (11 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (30):
  Application Note (5)
  Non-English Related Material (3)
  Ordering Info (1)
  Technical Note (7)
  Promotional Material (14)
Press Releases
Resistors, fixed discrete: Ultra high precision - Power 0.25W or below
TechnologyBulk Metal Foil
TypeResistors, Fixed
BrandVishay Foil Resistors

All 11 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
SMR1DinfoPrecision Molded Surface Mount Resistor20.010.25 5 33 K
SMR1DZ (Z-Foil)infoUltra High Precision Z-Foil Molded Surface Mount Resistor0.050.010.25 5 33 K
V15x10infoHybrid Chips (Gold Plated Pads)20.0050.15 33 K 80 K
V15x5info0.1 5 33 K
V5x5info0.05 10 K
VFCP0805 (Z Foil)infoUltra Precision Flip Chip Resistor0.050.010.10805 10 12 K
VFCP1206 (Z Foil)info0.251205 30 K
VMTA55infoTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.010.2 5 30 K
VMTB60info0.25 60 K
VRM 6.35mm x 25.4mminfoIndustrial Miniature Precision Resistor40.010.25 5 50 K
VSM0805infoPrecision Chip Resistor20.010.10805 10 12 K
VSM1206info0.151206 30 K
VSM1506info0.21506 40 K
VSMP0603 (Z-Foil)infoUltra High Precision Wraparound Chip Resistor0.050.010.05 100 4000
VSMP0805 (Z Foil)infoUltra High Precision Z-Foil Chip Resistor0.050.010.20805 10 12 K
VSMP1206 (Z Foil)info0.251206 30 K
VSR, VSRJinfoVSR Series - Industrial Precision Resistors40.010.2 100 K 150 K
0.25 1 100 K
VSR4info 200 K 500 K
VTA56infoTubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ)40.010.25 5 150 K
Z202 (Z-Foil)infoUltra High Precision Molded Resistor - Miniature version of Z201 resistor0.050.010.25 5 30 K
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account