June 27, 2008
Vishay’s New CSM2512S Bulk Metal® Surface-Mount Power Metal Strip® Resistor Offers Improved Load-Life Stability of 0.05 %, Absolute TCR of ±15 ppm/°C, and Tolerance of ±0.1 %
Vishay’s New Hermetically Sealed VHP203 Miniature Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ±0.001 %, and Load-Life Stability of ±0.002 %
February 08, 2008
Vishay’s New Z202 Miniature Ultra-High-Precision Z-Foil Resistors Combine Typical TCR of ±0.05 ppm/°C, Power Coeffient of Resistance (PCR )of ±5 ppm, and Tolerances to ±0.01 %
October 17, 2007
Vishay’s New SMR1DZ and SMR3DZ Ultra-High-Precision Z-Foil Molded Surface-Mount Resistors Combine Typical TCR of ±0.05 ppm/°C, PCR of ±5 ppm at Rated Power, Tight Tolerance to ± 0.01 %, and Electrostatic Discharge (ESD) Rating Above 25,000 V
January 20, 2004
Vishay CSM Current-Sensing Foil Resistor Named EDN Hot 100 Product of 2003
May 15, 2003
Vishay's New CSM Ultra-Precision, 2-mΩ, Surface-Mount, Current-Sensing Resistors Provide TCR Values Down to ±15 ppm/°C and Superior Stability in Compact 2512 and 3637 Sizes