VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete>Wirewound (66 datasheets)
Press Releases
New Wirewound / Metal Oxide Resistor Series Optimized for High-Volume Requirements
January 12, 2005
Vishay Provides High-Power, Low-Cost Wirewound Resistor Series
July 26, 2002
All Resistors, fixed discrete press releases
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (23):
  Application Note (1)
  Counterfeit Statement (1)
  Cross Reference (1)
  General Information (3)
  Ordering Info (4)
  Selector Guide (1)
  Technical Note (1)
  Promotional Material (11)

Special Purpose Resistors — Wirewound Resistors; Housed, Terminal Variations

  • Models RH-10, RH-25, RH-50: Four terminals
  • Models RH-5, RH-10, RH-25, RH-50: Threaded terminals
  • Models RH-10, RH-25, RH-50: Teflon insulated, flexible terminals
  • Models RH-25, RH-50: High-voltage design
  • Model SPR-1002: High-wattage, water-cooled

More Info:      

Special Purpose Resistors: Current Sensing

  • Models SPR-676, SPR-2039, SPR-2093: Special purpose, open style (designed for printed circuit boards)
  • Models SPR-2073, SPR-2123, SPR-2091: Special purpose, ceramic potted (designed for rugged applications)
  • Model SPR-1005: Special purpose, silicone coated, MIL Qualified

More Info:        

Special Purpose Resistors — Wirewound

  • Lead-formed products
  • High-powered resistors
  • Tab-type terminations
  • Brackets — chassis mounts
  • Engineered to your special requirements

More Info:        

Visit Vishay's Alternative Energy Virtual Trade Show


 Start a customized parametric search or find a datasheet by using the links below.
Features
Military/ESA  (6)
Special (1)
Current sensing (2)
Fusible (2)
Resistance
10 Ohms or smaller (60)
10 to 10K Ohms (51)
10K to 10M Ohms (27)
Resistance Tolerance
0.05% and better (1)
0.1% and better (4)
0.5% and better (6)
1% and better (15)
5% and better (35)
TCR (ppm/C)
0.5 or below (2)
1 or below (3)
5 or below (3)
Power
0.5W or below (2)
1W or below (12)
1W to 5W (28)
5W or above (34)
Mounting and Configuration
Through hole (19)
Surface mount (8)
Package Sizes
0603 and larger (1)
Special Construction
Heatsink (2)
The product links on this page are associated with these brand(s): Vishay BCcomponents, Vishay Dale, Vishay Draloric, Vishay Phoenix, Vishay Sfernice
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account