Resistors, Discrete - Wirewound - Flameproof/flame resistant
Latest Press Release
-
- New Wirewound / Metal Oxide Resistor Series Optimized for High-Volume Requirements Deliver Power Ratings up to 20 W and Resistance Values From 0.1 Ω to 50 k Ω January 12, 2005
- New 3-Watt Surface Mount Wirewound Resistor Provides Enhanced Stability Under Harsh Environmental Conditions With the Industry's Highest Derating Temperature May 18, 2001
All Resistors, discrete press releases
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 25 | n/a | 0.1 | 10 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 22 | n/a | 0.1 | 10 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 20 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 15 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 10 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 7 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 5 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 3 | n/a | 0.1 | 33 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 300 | 5 | 2 | n/a | 0.1 | 30 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 20 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 15 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 10 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 7 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 5 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 2 | n/a | 0.1 | 30 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead | 400 | 5 | 3 | n/a | 0.1 | 33 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial High Power, Quick Connect Terminals | 300 | 5 | 50 | n/a | 0.16 | 740 | |
| Resistors, Fixed | Wirewound Resistors, Commercial High Power, Quick Connect Terminals | 300 | 5 | 30 | n/a | 0.32 | 623 | |
| Resistors, Fixed | Wirewound Resistors, Commercial High Power, Quick Connect Terminals | 300 | 5 | 25 | n/a | 0.12 | 570 | |
| Resistors, Fixed | Wirewound Resistors, Commercial High Power, Quick Connect Terminals | 300 | 5 | 20 | n/a | 0.1 | 460 | |
| Resistors, Fixed | Wirewound Resistors, Commercial High Power, Quick Connect Terminals | 300 | 5 | 15 | n/a | 0.1 | 288 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Surface Mount | 50 | 1 | 4 | n/a | 0.1 | 2.74 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 10 | n/a | 0.1 | 100 | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 7 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 5 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 3 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Vertical Mount | 400 | 5 | 2 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 10 | n/a | 10 m | 8 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 5 | 7 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 3 | n/a | 10 m | 150 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 2 | n/a | 10 m | 150 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 5 | n/a | 10 m | 150 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 5 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 3 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 7 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 10 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 15 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 15 | n/a | 0.1 | 2 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 20 | n/a | 0.15 | 2.855 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 7 | n/a | 0.1 | 1.429 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 10 | n/a | 0.1 | 2 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 3 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 5 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 20 | n/a | 1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 15 | n/a | 1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 10 | n/a | 0.5 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 7 | n/a | 0.5 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 5 | n/a | 0.1 | 33 K | |
| Resistors, Fixed | Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals | 400 | 5 | 3 | n/a | 0.1 | 30 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 20 | n/a | 0.15 | 6.8 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 15 | n/a | 0.1 | 6.8 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 10 | n/a | 0.1 | 6.8 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 3 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 5 | n/a | 0.1 | 3.3 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Radial Terminals | 300 | 5 | 7 | n/a | 0.1 | 5.7 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 5 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 10 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 7 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 15 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 3 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Surface Mount | 300 | 5 | 5 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Surface Mount | 300 | 5 | 3 | n/a | 0.1 | 1 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 2 | n/a | 0.1 | 7 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 20 | n/a | 0.18 | 45 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 15 | n/a | 0.12 | 30 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 10 | n/a | 0.12 | 30 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 7 | n/a | 0.1 | 18 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 5 | n/a | 0.1 | 8.5 K | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead | 30 | 1 | 3 | n/a | 0.1 | 7.5 K | |
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 0.33 | 470 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 17 | 1.8 | 2.4 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 11 | 1.1 | 1.3 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 9 | 0.75 | 910 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 0.75 | 910 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 5 | 0.33 | 470 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4 | 0.22 | 300 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 10 | ||||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 10 | 0.27 | 0.82 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | ||||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 0.28 | 0.47 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 5.5 | ||||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 5.5 | 0.11 | 0.30 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4 | ||||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4 | 75 m | 0.13 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | 0.15 | 0.30 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 75 m | 0.30 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 17 | 0.91 | 1.6 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 17 | 0.27 | 1.6 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 11 | 0.51 | 1.0 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 11 | 0.15 | 1.0 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 9 | 0.33 | 0.68 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 9 | 0.11 | 0.68 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | 0.33 | 0.68 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 0.11 | 0.68 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 5 | 0.15 | 0.30 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 5 | 75 m | 0.30 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4 | 56 m | 0.20 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 4 | 0.10 | 0.20 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 4 | 0.15 | 12 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | 0.51 | 47 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 10 | 0.91 | 82 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4 | 330 | 9.1 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 5 | 510 | 15 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 1 K | 33 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 9 | 1 K | 33 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 11 | 1.5 K | 47 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 17 | 2.7 K | 82 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 510 | 15 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 5.5 | 0.33 | 33 K | ||
| Resistors, Fixed | Wirewound Resistors, Special Purpose, Commercial, High Power | 30 | 5 | 100 | n/a | 1.0 | 44 K | |
| Resistors, Fixed | Wirewound Resistors, Special Purpose, Commercial, High Power | 30 | 5 | 50 | n/a | 1.0 | 44 K | |
| Resistors, Fixed | Wirewound Resistors, Special Purpose, Commercial, High Power | 30 | 5 | 70 | n/a | 0.5 | 24 K | |
| Resistors, Fixed | Wirewound Resistors, Special Purpose, Commercial, High Power | 30 | 5 | 40 | n/a | 0.5 | 24 K | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 5.0 | n/a | 4 m | 50 m | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 3.0 | n/a | 5 m | 50 m | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 1.0 | n/a | 5 m | 30 m | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.5 | 0.5 | 2012 | 0.1 | 4.99 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.1 | 1 | 2515 | 0.1 | 2.77 K | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.5 | 2 | 4527 | 0.1 | 4.92 K | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.5 | 3 | 6927 | 0.1 | 8 K | |
| Resistors, Fixed | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | See datasheet | 1 | 3.75 | 7532 | 1 | 15 K | |
| Resistors, Fixed | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | See datasheet | 1 | 1.8 | 6720 | 0.10 | 3.3 K |