Searching . . .

Resistors, Discrete - Wirewound - Heatsink

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Flat (HL) 30 5 40 n/a 0.1 26 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Flat (HL) 30 5 30 n/a 0.1 11 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Flat (HL) 30 5 70 n/a 0.1 77 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Flat (HL) 30 5 95 n/a 0.1 99.9 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Flat (HL) 30 5 55 n/a 0.1 54 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Miniature Flat (HLM) 30 5 20 n/a 0.1 71 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Miniature Flat (HLM) 30 5 10 n/a 0.1 15 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Miniature Flat (HLM) 30 5 15 n/a 0.1 26 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount 20 1 30 n/a 0.10 39.2 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount 20 1 75 n/a 50 m 29.4 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount 20 1 120 n/a 0.10 35.7 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount 20 1 20 n/a 0.10 12.1 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount 20 1 5 n/a 0.10 3.32 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount 20 1 10 n/a 0.10 5.62 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level 20 1 30 n/a 0.10 39.2 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level 20 1 20 n/a 0.10 12.1 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level 20 1 5 n/a 0.10 3.32 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level 20 1 10 n/a 0.10 5.62 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount 20 0.05 250 n/a 50 m 116 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount 20 0.05 100 n/a 50 m 90 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount 20 0.05 50 n/a 10 m 273 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount 20 0.05 25 n/a 10 m 95.2 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount 20 0.05 12.5 n/a 10 m 47.1 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount 20 0.05 7.5 n/a 20 m 24.5 K
Datasheet
info
Resistors, Fixed Heatsink Encased Wirewound Power Resistors Industrial Applications 50 5 5 0.1 3.3 K
Datasheet
info
Resistors, Fixed Heatsink Encased Wirewound Power Resistors Industrial Applications 50 5 50 0.1 51 K
Datasheet
info
Resistors, Fixed Heatsink Encased Wirewound Power Resistors Industrial Applications 50 5 25 0.1 33 K
Datasheet
info
Resistors, Fixed Heatsink Encased Wirewound Power Resistors Industrial Applications 50 5 10 0.1 15 K