Resistors, Discrete - Wirewound - QPL/MIL
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | 50 | 1 | 3 | n/a | 10 m | 0.2 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | 50 | 1 | 5 | n/a | 10 m | 0.5 | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | 20 | 1 | 30 | n/a | 0.10 | 39.2 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | 20 | 1 | 75 | n/a | 50 m | 29.4 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | 20 | 1 | 120 | n/a | 0.10 | 35.7 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | 20 | 1 | 20 | n/a | 0.10 | 12.1 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | 20 | 1 | 5 | n/a | 0.10 | 3.32 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | 20 | 1 | 10 | n/a | 0.10 | 5.62 K | |
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | 20 | 1 | 30 | n/a | 0.10 | 39.2 K | |
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | 20 | 1 | 20 | n/a | 0.10 | 12.1 K | |
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | 20 | 1 | 5 | n/a | 0.10 | 3.32 K | |
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | 20 | 1 | 10 | n/a | 0.10 | 5.62 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 11.0 | n/a | 0.1 | 20 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 10.0 | n/a | 0.1 | 71.5 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 6.5 | n/a | 0.1 | 8.2 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 5.0 | n/a | 0.1 | 24.3 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 3.0 | n/a | 0.1 | 6.49 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 2.0 | n/a | 0.1 | 2.74 K | |
| Resistors, Fixed | Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead | 20 | 0.1 | 1.0 | n/a | 0.1 | 2.74 K | |
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 10 | n/a | 0.1 | 39.2 K | ||
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 3 | n/a | 0.1 | 4.12 K | ||
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 5 | n/a | 0.1 | 12.1 K | ||
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 7 | n/a | 0.1 | 12.4 K | ||
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 1 | n/a | 0.1 | 1 K | ||
| Resistors, Fixed | Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, R Level, Axial Lead | 0.1 | 2 | n/a | 0.1 | 12.1 K |