Resistors, Discrete - Wirewound - 0.5W or below
Latest Press Release
-
- Vishay Intertechnology’s New Surface-Mount PSF Series of High-Precision, High-Stability Metal Film Resistors Features Temperature Coefficients Down to ±5ppm/°C and Tight Tolerances to 0.01% in 2012 and 4527 Case Sizes December 20, 2010
- Vishay's New 0805-Size Surface-Mount Power Metal Strip® Resistor Matches 0.25 W Rating of 1206-Size Resistor, Enabling Significant Board-Space Reduction January 14, 2004
All Resistors, discrete press releases
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | 30 | 5 | 0.5 | n/a | 0.1 | 1.77 K | |
| Resistors, Fixed | Wirewound Resistors, Noise Suppressor | 0 | ||||||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.05 | 0.25 | 15 | 1 M | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.01 | 0.125 | 15 | 500 K | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.02 | 0.05 | 15 | 100 K | ||
| Resistors, Fixed | Wirewound Resistors, Industrial, Precision Power, Silicone Coated, Axial Lead | 20 | 0.05 | 0.4 | n/a | 0.1 | 3.4 K | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Surface Mount | 20 | 0.5 | 0.5 | 2012 | 0.1 | 4.99 | |
| Resistors, Fixed | Power Metal Strip® Resistors (Extended Range) Surface Mount | See datasheet | 0.1 | 0.25 | 0805 | 10 | 10 K | |
| Resistors, Fixed | Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | 0.5 | 0.5 | 2010 | 0.5 | 10 K | ||
| Resistors, Fixed | Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | 0.5 | 0.25 | 1506 | 0.5 | 10 K | ||
| Resistors, Fixed | Axial Cemented, Fusible, Wirewound Resistors | 0 | 0 | 0 |