Searching . . .

Resistors, Discrete - Wirewound - 0.25W or below

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Wirewound Resistors, Noise Suppressor 0
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability See datasheet 0.05 0.25 15 1 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability See datasheet 0.01 0.125 15 500 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability See datasheet 0.02 0.05 15 100 K
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors (Extended Range) Surface Mount See datasheet 0.1 0.25 0805 10 10 K
Datasheet
info
Resistors, Fixed Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending 0.5 0.25 1506 0.5 10 K
Datasheet
info
Resistors, Fixed Axial Cemented, Fusible, Wirewound Resistors 0 0 0