Resistors, Discrete - Wirewound - Power Metal Strip
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 5 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 3 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 7 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 10 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 15 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 5 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 10 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 7 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 15 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 3 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 5 | n/a | 5 m | 0.3 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 10 | n/a | 10 m | 0.8 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 1 | n/a | 10 m | 0.1 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 3 | n/a | 5 m | 0.2 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | 50 | 1 | 3 | n/a | 10 m | 0.2 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | 50 | 1 | 5 | n/a | 10 m | 0.5 | |
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 100 | 1 | 5 | n/a | 10 m | 0.500 | |
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 100 | 1 | 1 | n/a | 1 m | 60 m | |
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 100 | 1 | 4 | n/a | 1 m | 0.200 | |
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 100 | 1 | 2 | n/a | 1 m | 60 m | |
| Resistors, Fixed | Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | 100 | 1 | 1 | n/a | 1.67 m | 20 m | |
| Resistors, Fixed | Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | 100 | 1 | 1.875 | n/a | 2.5 m | 10 m | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 5.0 | n/a | 4 m | 50 m | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 3.0 | n/a | 5 m | 50 m | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 1.0 | n/a | 5 m | 30 m | |
| Resistors, Fixed | Power Metal Strip® Resistors (Extended Range) Surface Mount | See datasheet | 0.1 | 0.25 | 0805 | 10 | 10 K | |
| Resistors, Fixed | Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | 0.5 | 1.0 | 2512 | 0.5 | 10 K | ||
| Resistors, Fixed | Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | 0.5 | 0.5 | 2010 | 0.5 | 10 K | ||
| Resistors, Fixed | Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | 0.5 | 0.25 | 1506 | 0.5 | 10 K |