Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
AC.. Series Wirewound Cemented Wirewound Resistors Resistors, Fixed 10 5 5.8 0.1 1500
100 1600 15
10 8.4 0.68 560
100 620 0
BSI Wirewound Moulded and Insulated Wirewound Precision Power Resistors Axial Leads Resistors, Fixed 0.5 10 0.06 0.1
0.1 150 K
5 0.015 0.1
0.1 40 K
6 0.02 0.1
0.1 60 K
8 0.035 0.1
0.1 100 K
CA Wirewound Wirewound Resistors, Commercial Power, Axial Lead Resistors, Fixed 10 0 0
0.2 0.2
920
7000 7000
11 0 0
0.2 0.2
1020
7000 7000
5 0 0
0.15 0.15
420
6700 6700
6 0 0
0.2 0.2
630
7000 7000
7.5 0 0
0.2 0.2
630
7000 7000
8 0 0
0.2 0.2
920
7000 7000
8.8 0 0
0.2 0.2
1020
7000 7000
CL Wirewound Wirewound Resistors, Commercial Power, Tab Type Terminals Resistors, Fixed 10 0 0
0.18 0.18
380 380
12 0 0
0.22 0.22
0.43 0.43
475 475
2990 2990
14 0 0
0.27 0.27
570 570
18 0 0
0.35 0.35
765 765
5 0 0
0.15 0.15
1020 1020
5.7 0 0
0.1 0.1
175 175
6 0 0
0.1 0.1
0.19 0.19
190 190
1350 1350
8 0 0
0.13 0.13
0.27 0.27
285 285
1860 1860
9 0 0
0.31 0.31
2140 2140
CP Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Fusible Styles Available, Meets or Exceeds Requirements of EIA Standard RS-344, High Thermal Conductivity and Humidity Resistance Resistors, Fixed, Fusible 300 10 10 0010 0.1 7000
20 1000 40 K
300 15 0015 0.1 8000
20 1000 40 K
300 20 0020 0.1 10 K
20 1000 45 K
300 22 0022 0.1 10 K
20
300 25 0025 0.1 10 K
20
300 5 0005 0.1 2400
20 150 27 K
300 7 0007 0.1 5000
20 1000 35 K
CP High Volume Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead Resistors, Fixed 400 10 10 0.1 470
471 50 K
15 0.5 600
601 50 K
20 0.5 1000
1100 50 K
5 0.1 180
181 50 K
7 0.1 430
431 50 K
CPL Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Complete Welded Construction, High Thermal Conductivity and Moisture Resistance for Aqueous Board Wash Systems Resistors, Fixed 300 5 10 0.01 0.1
15
5
7
CPR Wirewound, Ceramic Case Commercial Power, Radial Terminals, Fireproof Inorganic Construction, Direct Mounting on Printed Circuitboard, Circuitboard Lock-in Mounting Tabs, Fusible Styles Available Resistors, Fixed, Fusible 300 10 10 0.1 2000
15
20 0.15 2855
5 0.1 1000
7 1429
CPSL Wirewound, Ceramic Case Low Value, Commercial Power, Four Lead, Fireproof Inorganic Construction, Current Sensing, High Power/Size Ratio, Complete Welded Construction, High Thermal Conductivity and Moisture Resistance for Aqueous Board Wash Systems Resistors, Fixed 100 3 10 0.01 0.1
15
5
7
CPSM Wirewound, Ceramic Case Commercial Power, Fireproof Inorganic Construction, High Wattage Capabilities, Low Board Temperatures, Suitable for Pick and Place Equipment, Meets or Exceeds EIA RS-344 Spec, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 300 10 5 0.1 1000
CPW Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Complete Welded Construction, Non-inductive Styles Available, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 30 1 10 0.12 30 K
15
20 0.18 45 K
5 0.1 8500
7 18 K
PAC 01..06 Series Wirewound Cemented Wirewound Precision Resistors Resistors, Fixed 100 1 5 0.68 10
6 12
RA Wirewound, Adjustable, Enameled Adjustable Wirewound Enameled Resistors Resistors, Fixed 75 10 120 220 10 K
13 33 3900
180 330 22 K
21 33 3900
25 100 4700
35 68 3900
50 100 4700
220 10 K
75 150 6800
RH Wirewound Heatsink Encased Wirewound Power Resistors Resistors, Fixed 0.1 10 0.006 20 K
16 0.1 11.8 K
20 0.006 62 K
24 0.1 33.2 K
40 0.006 130 K
7.2 62 K
8 0.01 12 K
0.1 4990
9.6 0.006 130 K
RLP Wirewound, Axial Leads, Insulated Insulated Precision Wirewound Resistors, Axial Leads Resistors, Fixed 0.1 10 0 0
1 0.06 150 K
0.5 0.3
0.1 5 0 0
1 0.02 59 K
0.5 0.3
0.1 6 0 0
1 0.02 59 K
0.5 0.3
RSO Wirewound, Fixed, Enameled Fixed Wirewound Enamelled Corrugated Tape Resistors, Very High Dissipation Resistors, Fixed 180 1000 0.39 68
160 0.068 12
200 0.1 18
350 0.22 33
700 0.33 56
RSSD Wirewound, Adjustable, Vitreous Adjustable Wirewound Vitreous Resistors, Low Ohmic Value Resistors, Fixed 10 14 0.1 150
0.12 10
22
43
220
0.22 100
360
0.33 75
0.47 470
0.68 560
600 0.1 150
0.12 10
22
43
220
0.22 100
360
0.33 75
0.47 470
0.68 560
RW Style Wirewound, Fixed, High Power Fixed Wirewound High Power Vitreous Resistors with Terminal Collars or Bands Resistors, Fixed 75 1 10 1 10 K
13
17 27 K
20
28 2.2 56 K
32
44
50
72 2.7 68 K
80
RWM Wirewound, Axial Leads, Enameled Enamelled Wirewound Power Resistors, Axial Leads Resistors, Fixed 75 1 21 0.47 62 K
0.68 100 K
25.8
6 0.1 27 K
39 K
7 27 K
0.33 36 K
9.5
0.47 62 K
RWST Wirewound, Fixed, High Power Fixed Wirewound High Power Vitreous Resistors, Electrical Traction Model Resistors, Fixed 75 5 800 2.7 430 K
95
SH Wirewound Heatsink Encased Wirewound Power Resistors, Industrial Applications Resistors, Fixed 50 5 10 0.1 15 K
20 33 K
40 51 K
7.2 33 K
8 3300
9.6 51 K
SPU Molded Wirewound Molded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low Value Resistors, Fixed 100 0.1 5 0.01 0.5
SR Wirewound Wirewound Resisotrs, Open Air, Current Sense, Low Value Resistors, Fixed 5 0 0
1 0.004 0.004
0.05 0.05
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)