December 20, 2010
Vishay Intertechnology’s New Surface-Mount PSF Series of High-Precision, High-Stability Metal Film Resistors Features Temperature Coefficients Down to ±5ppm/°C and Tight Tolerances to 0.01% in 2012 and 4527 Case Sizes
January 12, 2005
New Wirewound / Metal Oxide Resistor Series Optimized for High-Volume Requirements Deliver Power Ratings up to 20 W and Resistance Values From 0.1 Ω to 50 k Ω
January 14, 2004
Vishay's New 0805-Size Surface-Mount Power Metal Strip® Resistor Matches 0.25 W Rating of 1206-Size Resistor, Enabling Significant Board-Space Reduction
May 18, 2001
New 3-Watt Surface Mount Wirewound Resistor Provides Enhanced Stability Under Harsh Environmental Conditions With the Industry's Highest Derating Temperature