Searching . . .

Resistors, Discrete - Wirewound - Special

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Wirewound Resistors, Special Purpose, Commercial, High Power 30 5 100 n/a 1.0 44 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Special Purpose, Commercial, High Power 30 5 50 n/a 1.0 44 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Special Purpose, Commercial, High Power 30 5 70 n/a 0.5 24 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Special Purpose, Commercial, High Power 30 5 40 n/a 0.5 24 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision 100 1 1 n/a 1.67 m 20 m
Datasheet
info
Resistors, Fixed Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision 100 1 1.875 n/a 2.5 m 10 m