Searching . . .

Resistors, Discrete - Wirewound - Surface mount

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Wirewound Resistors, Commercial Power, Surface Mount 50 1 4 n/a 0.1 2.74 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Commercial Power, Surface Mount 300 5 5 n/a 0.1 1 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Commercial Power, Surface Mount 300 5 3 n/a 0.1 1 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Precision Power, Surface Mount 20 0.5 0.5 2012 0.1 4.99
Datasheet
info
Resistors, Fixed Wirewound Resistors, Precision Power, Surface Mount 20 0.1 1 2515 0.1 2.77 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Precision Power, Surface Mount 20 0.5 2 4527 0.1 4.92 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Precision Power, Surface Mount 20 0.5 3 6927 0.1 8 K
Datasheet
info
Resistors, Fixed Power Metal Strip® Resistors (Extended Range) Surface Mount See datasheet 0.1 0.25 0805 10 10 K
Datasheet
info
Resistors, Fixed Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending 0.5 1.0 2512 0.5 10 K
Datasheet
info
Resistors, Fixed Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending 0.5 0.5 2010 0.5 10 K
Datasheet
info
Resistors, Fixed Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending 0.5 0.25 1506 0.5 10 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power See datasheet 1 3.75 7532 1 15 K
Datasheet
info
Resistors, Fixed Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power See datasheet 1 1.8 6720 0.10 3.3 K