Resistors, Discrete - Wirewound - 0.5 and better
Latest Press Release
-
- Vishay Intertechnology’s New Surface-Mount PSF Series of High-Precision, High-Stability Metal Film Resistors Features Temperature Coefficients Down to ±5ppm/°C and Tight Tolerances to 0.01% in 2012 and 4527 Case Sizes December 20, 2010
- Vishay's New 0805-Size Surface-Mount Power Metal Strip® Resistor Matches 0.25 W Rating of 1206-Size Resistor, Enabling Significant Board-Space Reduction January 14, 2004
All Resistors, discrete press releases
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 8.4 W | ||||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 5.8 W | ||||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 4.7 W | ||||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 3.5 W | ||||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 2.5 W | 3.6 K | 5.1 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 0.9 W | ||||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 8.4 W | 620 | 27 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 5.8 W | 1.6 K | 15 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 4.7 W | 1 K | 10 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 3.5 W | 680 | 6.8 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 2.5 W | 430 | 3.3 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 0.9 W | 36 | 2.4 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 8.4 W | 0.22 | 560 | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 5.8 W | 0.10 | 1.5 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 4.7 W | 0.10 | 910 | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 3.5 W | 0.10 | 620 | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 2.5 W | 0.10 | 390 | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 0.9 W | 0.10 | 33 | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 10 W | ||||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 7 W | ||||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 5 W | ||||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 4 W | ||||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 3 W | 3.6 K | 5.1 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 10 W | 620 | 27 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 1 W | ||||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 7 W | 1.6 K | 15 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 5 W | 1 K | 10 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 4 W | 680 | 6.8 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 3 W | 430 | 3.3 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 1 W | 36 | 2.4 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 10 W | 0.22 | 560 | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 7 W | 0.10 | 1.5 K | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 5 W | 0.10 | 910 | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 4 W | 0.10 | 620 | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 3 W | 0.10 | 390 | ||
| Resistors, Fixed | Cemented Wirewound Resistors | See datasheet | 5 | 1 W | 0.10 | 33 | ||
| Resistors, Fixed | Axial Vitreous Wirewound Resistors | See datasheet | 2 | 17 | n/a | 0.20 | 120 K | |
| Resistors, Fixed | Axial Vitreous Wirewound Resistors | See datasheet | 2 | 7 | n/a | 0.10 | 39 K | |
| Resistors, Fixed | Axial Vitreous Wirewound Resistors | See datasheet | 2 | 4 | n/a | 0.10 | 10 K | |
| Resistors, Fixed | Axial Vitreous Wirewound Resistors | See datasheet | 2 | 13 | n/a | 0.15 | 68 K | |
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 0.33 | 470 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 17 | 1.8 | 2.4 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 11 | 1.1 | 1.3 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 9 | 0.75 | 910 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 0.75 | 910 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 5 | 0.33 | 470 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4 | 0.22 | 300 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 10 | ||||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 10 | 0.27 | 0.82 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | ||||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 0.28 | 0.47 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 5.5 | ||||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 5.5 | 0.11 | 0.30 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4 | ||||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4 | 75 m | 0.13 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | 0.15 | 0.30 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 75 m | 0.30 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 17 | 0.91 | 1.6 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 17 | 0.27 | 1.6 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 11 | 0.51 | 1.0 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 11 | 0.15 | 1.0 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 9 | 0.33 | 0.68 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 9 | 0.11 | 0.68 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | 0.33 | 0.68 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 0.11 | 0.68 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 5 | 0.15 | 0.30 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 5 | 75 m | 0.30 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4 | 56 m | 0.20 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 4 | 0.10 | 0.20 | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 4 | 0.15 | 12 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 7 | 0.51 | 47 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 10 | 0.91 | 82 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 4 | 330 | 9.1 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 5 | 510 | 15 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 1 K | 33 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 9 | 1 K | 33 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 11 | 1.5 K | 47 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 17 | 2.7 K | 82 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 10 | 7 | 510 | 15 K | ||
| Resistors, Fixed | Wirewound and Fusible Wirewound Resistors in Ceramic Case | See datasheet | 5 | 5.5 | 0.33 | 33 K | ||
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 5 | n/a | 5 m | 0.3 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 10 | n/a | 10 m | 0.8 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 1 | n/a | 10 m | 0.1 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 3 | n/a | 5 m | 0.2 | |
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.05 | 0.25 | 15 | 1 M | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.01 | 0.125 | 15 | 500 K | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.02 | 0.05 | 15 | 100 K | ||
| Resistors, Fixed | Power Metal Strip® Resistors (Extended Range) Surface Mount | See datasheet | 0.1 | 0.25 | 0805 | 10 | 10 K | |
| Resistors, Fixed | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | See datasheet | 1 | 3.75 | 7532 | 1 | 15 K | |
| Resistors, Fixed | Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | See datasheet | 1 | 1.8 | 6720 | 0.10 | 3.3 K | |
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 24 | 3.3 K | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | ||||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 4 | 1.80 | 3.9 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 12 | 3.9 K | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 6 | 3.90 | 10 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 10 | 10 K | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 8 | 6.80 | 16 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 10 | 12 | 30 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 1 | 0.68 | 2 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 3.30 | 8.2 K | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 1.80 | 8.2 K | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 10 | 0.20 | 8.2 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 2.2 | 4.7 K | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 1 | 4.7 K | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 8 | 0.13 | 4.7 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 0.10 | 2.4 K | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 0.62 | 2.4 K | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 6 | 0.10 | 2.4 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 1 | 1 K | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 0.10 | 1 K | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 4 | 0.10 | 1 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 2 | 0.47 | 560 | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 3 | 0.10 | 510 | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 0.10 | 510 | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 0.22 | 510 | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 1 | 510 | ||||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 1 | 0.30 | 270 | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 2 | 1.50 | 4.3 K | |||
| Resistors, Fixed | Axial Cemented Wirewound Resistors | See datasheet | 3 | 1.80 | 3.3 K | |||
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 6 | n/a | 0.10 | 10 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 5 | n/a | 0.10 | 5.6 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 4 | n/a | 0.10 | 3.9 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 3 | n/a | 0.10 | 3.3 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 2 | n/a | 0.47 | 4.3 K | |
| Resistors, Fixed | High Surge Axial Cemented Wirewound Resistors | See datasheet | 1 | 1 | n/a | 0.30 | 2 K | |
| Resistors, Fixed | Cemented Wirewound Resistors with Ferrules | See datasheet | 2 | 150 | n/a | 3.9 | 360 K | |
| Resistors, Fixed | Cemented Wirewound Resistors with Ferrules | See datasheet | 2 | 90 | n/a | 2.2 | 200 K | |
| Resistors, Fixed | Cemented Wirewound Resistors with Ferrules | See datasheet | 2 | 40 | n/a | 1.1 | 100 K | |
| Resistors, Fixed | Cemented Wirewound Resistors with Ferrules | See datasheet | 2 | 60 | n/a | 1.5 | 130 K | |
| Resistors, Fixed | Cemented Wirewound Resistors with Ferrules | See datasheet | 2 | 10 | n/a | 0.24 | 22 K | |
| Resistors, Fixed | Cemented Wirewound Resistors with Ferrules | See datasheet | 2 | 20 | n/a | 0.56 | 51 K | |
| Resistors, Fixed | Cemented Wirewound Resistors with Ferrules | See datasheet | 2 | 15 | n/a | 0.36 | 33 K | |
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 110 | 16 K | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 110 | 3.3 | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 2 | 110 | 3.3 | 91 K | |||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 75 | ||||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 75 | 2.4 | 1.6 K | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 2 | 75 | 3 | 62 K | |||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 75 | 2.4 | 62 K | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 6.8 | 39 K | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 8.2 | 6.2 K | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 2 | 8.2 | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 150 | 3.9 | 22 K | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 150 | 4.7 | 3.3 K | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 2 | 150 | 4.7 | 130 K | |||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 100 | 2.2 | 13 K | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 100 | ||||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 2 | 100 | 68 K | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 50 | 1.1 | 6.2 K | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 50 | 1.3 | 910 | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 2 | 50 | 2.2 | 33 K | |||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 50 | 1.3 | 33 K | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 1.1 | ||||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 5.1 K | ||||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 2 | 1.3 | 30 K | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 1.1 | 30 K | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 5 | 1 | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 10 | 0.47 | 2.7 K | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 430 | ||||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 2 | 16 K | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 0.62 | 16 K | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 5 | 15 | 1 | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 10 | 15 | 0.39 | 2.2 K | |||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 15 | 330 | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 2 | 15 | 2.2 | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 15 | 0.68 | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 5 | 12 | 1 | 1.8 K | |||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 10 | 12 | 0.33 | 1.8 K | |||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 12 | 270 | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 2 | 12 | 3 | 10 K | |||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 12 | 0.62 | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 5 | 1 | 1.3 K | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 10 | 1.3 K | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 0.62 | ||||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 2 | 3.3 | 7.5 K | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 0.68 | 7.5 K | |||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 5 | 6 | 1 | 910 | |||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 10 | 6 | 0.15 | 910 | |||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 6 | 0.82 | 130 | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 2 | 6 | 5.1 K | ||||
| Resistors, Fixed | Cemented Wirewound Resistors with Lugs | 6 | 0.82 | 5.1 K |