RH - Precision Wirewound, Aluminum Housed, Chassis Mount Resistors
A wide range of power ratings (5 Ω to 250 Ω)
A wide resistance range (0.01 Ω to 273k Ω)
Low-High temperature performance (-55 o C to +250 o C)
Tight tolerances (down to ±0.05%)
Available in non-inductive styles (type NH)
Heat-sink mounting for high power dissipation
More Info: RH, NH
Datasheet
RS - Precision Wirewound, Silicone Coated, Axial Lead Resistors
A wide range of power ratings (1/8 Ω to 13 Ω)
A wide resistance range (0.1 Ω to 273k Ω)
Low-High temperature performance (-65 o C to +350 o C)
Tight tolerances (down to ±0.05%)
Available in non-inductive styles (type NS)
Excellent stability in operation (typical resistance shift < 0.5%)
More Info: RS, NS
Datasheet
G - Precision Wirewound, Silicone Coated, Miniature Axial Lead Resistors
1.4 to 4 times higher power ratings than conventional resistors of equivalent size
A wide resistance range (0.1 Ω to 95.2k Ω)
Low-High temperature performance (-65 o C to +350 o C)
Tight tolerances (down to ±0.05%)
Available in non-inductive styles (type GN)
Excellent stability in operation (typical resistance shift < 0.5%)
More Info: G, GN
Datasheet
CP, CPCx, CPR: Wirewound, Commercial Power Resistors
High performance for low cost
Meets or exceeds requirements of EIA Standard RS-344
Special inorganic potting compound and ceramic case provide
high thermal conductivity in a fireproof package
Applications include: white goods, power supplies, power tools,
DC/DC converters
Datasheet: CP /CPCx /CPR
Resistors, fixed discrete: Wirewound - Through hole
Brands Vishay BCcomponents, Vishay Dale, Vishay Draloric, Vishay Phoenix, Vishay Sfernice
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
AC.. Series Wirewound Cemented Wirewound Resistors Resistors, Fixed 10 5 0.9 0.1 33
100 36 0
10 2.5 0.1 390
100 430 0
3600 5100
10 3.5 0.1 620
100 680 0
10 4.7 0.1 910
100 1000 10
10 5.8 0.1 1500
100 1600 15
10 8.4 0.68 560
100 620 0
CA High Volume Wirewound Wirewound Resistors, Commercial Power, Axial Lead Resistors, Fixed 10 1 0.1 1000
2
CP Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Fusible Styles Available, Meets or Exceeds Requirements of EIA Standard RS-344, High Thermal Conductivity and Humidity Resistance Resistors, Fixed, Fusible 300 10 10 0010 0.1 7000
20 1000 40 K
300 15 0015 0.1 8000
20 1000 40 K
300 2 0002 0.1 1000
20 100 12 K
300 20 0020 0.1 10 K
20 1000 45 K
300 22 0022 0.1 10 K
20
300 25 0025 0.1 10 K
20
300 3 0003 0.1 2000
20 150 22 K
300 5 0005 0.1 2400
20 150 27 K
300 7 0007 0.1 5000
20 1000 35 K
CP High Volume Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Axial Lead Resistors, Fixed 400 10 10 0.1 470
471 50 K
15 0.5 600
601 50 K
2 0.1 82
83 30 K
20 0.5 1000
1100 50 K
3 0.1 180
181 33 K
5 0.1 180
181 50 K
7 0.1 430
431 50 K
CP-2M Wirewound, Ceramic Case High Wattage Capabilities, Suitable for Pick and Place Equipment, Compact, Fireproof Inorganic Construction, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 50 1 4 0.1 2740
CP0002...13 Wirewound Wirewound Resistors, Commercial Power, Low Value Resistors, Fixed 1 1 0.005 0.03
CPL Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Complete Welded Construction, High Thermal Conductivity and Moisture Resistance for Aqueous Board Wash Systems Resistors, Fixed 300 5 10 0.01 0.1
15
3
5
7
CPR Wirewound, Ceramic Case Commercial Power, Radial Terminals, Fireproof Inorganic Construction, Direct Mounting on Printed Circuitboard, Circuitboard Lock-in Mounting Tabs, Fusible Styles Available Resistors, Fixed, Fusible 300 10 10 0.1 2000
15
20 0.15 2855
3 0.1 1000
5
7 1429
CPR High Volume Wirewound Wirewound/Metal Oxide Resistors, Commercial Power, Radial Terminals Resistors, Fixed 0.1 100
0.5 220
1 270
110 33 K
240 10 K
300
CPR Special Terminals Wirewound Wirewound Resistors, Commercial Power, Radial Terminals Resistors, Fixed 0.1 1000
3300
5700
6800
0.15
CPSL Wirewound, Ceramic Case Low Value, Commercial Power, Four Lead, Fireproof Inorganic Construction, Current Sensing, High Power/Size Ratio, Complete Welded Construction, High Thermal Conductivity and Moisture Resistance for Aqueous Board Wash Systems Resistors, Fixed 100 3 10 0.01 0.1
15
3
5
7
CPSM Wirewound, Ceramic Case Commercial Power, Fireproof Inorganic Construction, High Wattage Capabilities, Low Board Temperatures, Suitable for Pick and Place Equipment, Meets or Exceeds EIA RS-344 Spec, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 300 10 3 0.1 1000
5
CPW Wirewound, Ceramic Case Commercial Power, Axial Lead, Fireproof Inorganic Construction, Complete Welded Construction, Non-inductive Styles Available, High Thermal Conductivity and Humidity Resistance Resistors, Fixed 30 1 10 0.12 30 K
15
2 0.1 7000
20 0.18 45 K
3 0.1 7500
5 8500
7 18 K
CW Wirewound Wirewound Resistors, Commercial Coated, Axial Lead Resistors, Fixed 0.1 1770
3300
6370
10.89 K
12 K
15 K
19.9 K
28.7 K
40.3 K
58.5 K
95.2 K
167 K
ESS, ESN, EGS, EGN Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39007 Qualified, Type RWR, R Level Resistors, Fixed 0.1 499
649
1000
1300
1580
2050
3160
4120
6040
6190
12.1 K
12.4 K
19.6 K
39.2 K
0.499 499
649
1000
1300
1580
2050
3160
4120
6040
6190
12.1 K
12.4 K
19.6 K
39.2 K
G, GN Wirewound Military, MIL-R-26 Qualified, Type RW, Precision Power, Silicone Coated, Complete Welded Construction, High Temperature Silicone Coated and Molded, Available in Non-Inductive Styles (Type GN) Resistors, Fixed 20 0.5 0.1 1000
2740
3400
4900
10.4 K
0.25 24.5 K
32.3 K
95.2 K
0.1 0.499 1000
1300
2740
0.25 3400
4900
0.05 6500
8600
0.25 10.4 K
0.05 25.7 K
1 1000
1300
2740
G200 Wirewound Axial Vitreous Wirewound Resistors Resistors, Fixed 0 0
0.1 10 K
39 K
0.15 68 K
0.2 120 K
0.36 10 K
1 1
2 2 2
5 5 5
10 10 10
HL, HLM Wirewound Industrial Power, Flat (HL) and Miniature Flat (HLN), High Power/Size Ratio, Self-stacking Hardware, Non-Inductively Wound Models Available Resistors, Fixed 30 10 0.1 11 K
15 K
26 K
54 K
71 K
77 K
99.9 K
1 1200
1800
3000
3600
6800
9400
9800
5 11 K
10 12.4 K
5 15 K
26 K
54 K
71 K
77 K
99.9 K
HL, NHL Wirewound Industrial Power, Tubular (HL) and Non-Inductive Tubular (NHL) Resistors, Fixed 30 10 0.1 58 K
60 K
70 K
95 K
1 3900
4300
4700
6800
8800
11.8 K
21.5 K
22.9 K
27.2 K
31.4 K
38.3 K
48.5 K
5 58 K
60 K
10 64.1 K
5 70 K
10 70.2 K
5 95 K
10 105 K
112 K
115 K
121 K
124 K
145 K
170 K
190 K
260 K
330 K
380 K
470 K
500 K
645 K
HLA Wirewound Industrial Power, Adjustable Tapped Tubular (HLA) or Voltage Divider, May Be Used as Multi-Tap Resistor Resistors, Fixed 30 5 1 10 K
12 K
18 K
23 K
31 K
57 K
74 K
95 K
111 K
130 K
132 K
180 K
192 K
249 K
337 K
398 K
HLT Wirewound, Tapped Tubular Wirewound Resistors, Industrial Power, Tapped Tubular, Fixed taps for voltage dividers, High temperature silicon coating, Complete welded construction, Excellent stability in operation, Can be used as multi--tap resistor Resistors, Fixed 30 10 0.1 18 K
31 K
34 K
49 K
59 K
72 K
96 K
104 K
112 K
136 K
159 K
164 K
253 K
305 K
358 K
446 K
481 K
622 K
HLW Wirewound Industrial Power, Tubular (HLW) Resistors, Fixed 30 10 0.1 6000
15 K
20.5 K
29 K
58 K
95 K
5 1 700
10 701
1900
2700
3700
3900
4300
5 6000
10 6800
5 15 K
20.5 K
29 K
58 K
60 K
95 K
HLZ Wirewound, Edgewound Wirewound Resistors, Industrial Power, Edgewound, High temperature silicon coating, Complete welded construction, High thermal capacity for intermittent or short duration Resistors, Fixed 30 10 0.05 1.9
0.08 9
0.1 5.7
16
18
0.15 6.1
23
25
0.2 7.4
8.6
32
0.35 13
KK... Wirewound Wirewound Resistors in Ceramic Case Resistors, Fixed 15 0 0
10 0.056 0.091
15 0.075 0.12
0.13
22 0.1 0.2
33 0.11 0.3
0.15
1 0.47
5 12 K
9 0.22 300
1 0.27 0.82
0.28 0.47
0.33 0.68
15 470
5 33 K
1 0.51 1
5 47 K
1 0.75 910
0.91 1.6
5 82 K
1 1.1 1300
2 1.8 2400
5 5
330 9100
510 15 K
1000 33 K
1500 47 K
2700 82 K
LOR Wirewound Wirewound Resistors, Commercial Power, Axial/Radial Leads, Low Ohmic Value Resistors, Fixed 5 0.01 0.1
LVR Wirewound Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead Resistors, Fixed 0.005 0.2
0.3
0.01 0.1
0.2
0.3
0.8
PAC 01..06 Series Wirewound Cemented Wirewound Precision Resistors Resistors, Fixed 100 1 1 0.1 2200
2 3600
3 4700
4 8200
5 0.68 10
6 12
PCT Wirewound, Tab Terminals Wirewound Resistors, Commercial Power, Printed Circuit Board, Tab Type TerminalsVariety of core lengths Resistors, Fixed 300 10 4050 0.1 390
4065 0.14 560
4085 0.2 785
4105 0.25 1010
4145 0.36 1460
4185 0.47 1910
4215 0.56 2250
RH, NH Wirewound, Aluminum Housed, Chassis Mount Military, MIL-R-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount, Standard (RH) or Non-Inductive (NH) Winding, High Stability at Conventional Power Ratings, Complete Welded Construction Resistors, Fixed 100 1 0.01 47.1 K
95.2 K
273 K
0.02 24.5 K
0.5 0.05 3270
5540
8600
1 12.75 K
0.5 12.8 K
16.69 K
1 23.5 K
29.4 K
0.5 32.99 K
36.7 K
37.5 K
1 47.6 K
0.5 48.5 K
90 K
96 K
116 K
1 136 K
0.25 0.1 3270
1 3320
0.25 5540
1 5620
0.25 8600
1 12.1 K
0.25 12.8 K
16.69 K
32.99 K
1 35.7 K
0.25 36.7 K
37.5 K
1 39.2 K
0.25 48.5 K
90 K
96 K
116 K
0.05 0.5 2320
4450
6750
9090
12.7 K
25.7 K
26 K
37.5 K
48.5 K
73.4 K
90 K
116 K
1 1 1650
2800
6040
14.7 K
17.4 K
19.6 K
RLP Wirewound, Axial Leads, Insulated Insulated Precision Wirewound Resistors, Axial Leads Resistors, Fixed 0.1 1 0 0
1 0.05 2200
0.5 0.4
0.1 10 0 0
1 0.06 150 K
0.5 0.3
0.1 2 0 0
1 0.025 6800
0.5 0.4
0.1 3 0 0
1 0.01 15 K
0.5 0.3
0.1 5 0 0
1 0.02 59 K
0.5 0.3
0.1 6 0 0
1 0.02 59 K
0.5 0.3
RS Style Wirewound Fuse Resistor Wirewound Fusible, Fast Acting Molded Styles, Custom Designed for Your Application, High Temperature Silicone Molded Package Resistors, Fixed, Fusible 30 10 1 0.12 0.42
0.19 0.82
0.23 1.16
0.29 1.61
0.35 2.17
0.72 6.44
1.1 12
1.7 23
2.2 35
3.5 68
4.7 107
6.8 185
49 500
RS, NS Wirewound Military, MIL-R-26 Qualified, Type RW, Silicone Coated, Complete Welded Construction, High-temperature Silicone Coating, Meets Applicable Requirements of MIL-R-26, Available in Non-Inductive Styles (NS) with Aryton-Perry Winding Resistors, Fixed 20 0.25 0.1 32.3
0.5 950
10 2000
0.5 2740
3400
4900
6490
6850
10 8200
0.5 10.4 K
0.25 18.74 K
10 20 K
0.5 24.3 K
0.25 24.5 K
0.5 32.3 K
0.25 47.1 K
0.5 71.5 K
0.25 95.2 K
154 K
273 K
0.1 0.499 1000
1300
1670
2740
0.25 3400
0.05 4490
0.25 4900
0.05 6500
6800
0.25 6850
0.05 8600
0.25 10.4 K
0.05 12.7 K
0.1 25.7 K
0.05 41.4 K
73.4 K
1 1000
1300
1320
2740
4.99 25.7 K
RWM Wirewound, Axial Leads, Enameled Enamelled Wirewound Power Resistors, Axial Leads Resistors, Fixed 75 1 2.6 0.1 10 K
21 0.47 62 K
0.68 100 K
25.8
4.5 0.1 16 K
6 27 K
39 K
7 27 K
0.33 36 K
9.5
0.47 62 K
SG3, SG4 Wirewound, Cemented Cemented Wirewound Resistors Resistors, Fixed 0.1 5 3 0.01 3.3
4 0.1 3.9
SPR-2213, SPR-2214 Wirewound, Ceramic Case Special Purpose, Commercial, High Power, Flameproof, Fireproof Inorganic Construction, High Power/Size Ratio, Quick Disconnect Terminals, Completely Welded Construction Resistors, Fixed 30 10 2213 0.5 24 K
2214 1 44 K
SPU Molded Wirewound Molded Style, Current Shunts, Four Terminal Resistors for Specialized Applications, Low Value Resistors, Fixed 100 0.1 1 0.001 0.06
2
4 0.2
5 0.01 0.5
SPU Open Wirewound Open Style, Current Shunts, Custom Tailored, Percussive Arc Welding Process Applied to Terminations Resistors, Fixed 100 1 0.0025 0.01
0.005 0.005
0.00167 0.02
Z300 Wirewound Axial Cemented Wirewound Resistors Resistors, Fixed 2 0 0
10 0.1 510
1000
2400
0.13 4700
0.2 8200
2 0.22 510
10 0.3 270
0.47 560
2 0.62 2400
0.68 2000
1 510
1000
2 4700
1.5 4300
1.8 3300
3900
2 8200
2.2 4700
3.3 8200
3.9 10 K
6.8 16 K
10 10 K
12 3900
30 K
24 3300
Z302 BV 20327 Wirewound Axial Cemented, Fusible, Wirewound Resistors Resistors, Fixed 10 15 15
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)