- Features
-
- Ultra stable (10)
- Military/Aerospace
- Special (13)
- Current sensing (41)
- Flameproof/flame resistant (54)
- Fusible (8)
- Trimmable (3)
- High voltage (16)
- High frequency (16)
- High-pulse load (NaN)
- Noise suppressors (1)
- Hermetically-sealed (3)
- Power
-
- 0.25W or below (96)
- 0.5W or below (115)
- 1W or below (116)
- 1W to 5W (104)
- 5W to 25W (63)
- 25W to 100W (31)
- Above 100W (22)
- Resistance
-
- less than .01 ohms (35)
- 0.01 ohms - 0.1 ohms (6)
- 0.1 ohms - 10 ohms (15)
- 10 ohms - 1M ohms (76)
- 1M ohms - 1G ohms (8)
- Above 1G ohms (10)
- Resistance Tolerance
-
- 0.01% and better (6)
- 0.05% and better (23)
- 0.1% and better (57)
- 0.5% and better (81)
- 1% and better (176)
- 5% and better (235)
- Above 5% (24)
- TCR (ppm/C)
-
- 0.5 and better (41)
- 1 and better (41)
- 5 and better (48)
- 10 and better (59)
- 25 and better (93)
- 100 and better (161)
- Above 100 (55)
- Technologies
-
- Carbon film (8)
- Metal film (36)
- Metal glaze (3)
- Metal oxide (9)
- Power Metal Strip (40)
- Thick film (53)
- Thin film (64)
- Wirewound (63)
- Mounting and Configuration
-
- Through hole (41)
- TO220 (2)
- Surface mount (97)
- Smaller than 0603 (62)
- 0603 to 1206 (48)
- 1206 to 2512 (54)
- Larger than 2512 (69)
- Wirebondable (30)
- Through hole (41)
- Special Construction
-
- Heatsink (14)
- Epoxy bondable (10)
- Weldable (2)
- MELF (22)
Latest Press Release
-
- Vishay Intertechnology’s New Power Metal Strip® Meter Shunt Resistor Features Very Low Resistance Values Down to 100 µΩ and 3 W Power Capability in 3124 Size Package February 02, 2012
- Vishay’s New Power Metal Strip® Resistor in 2512 Case Size Features Very High 3W Power Rating and Extremely Low Resistance Values Down to 0.0005 Ω January 19, 2012
All Resistors, discrete press releases
Related Information
- Related Documents (177):
- Application Notes (19)
- Approval Documents (2)
- Constructions (1)
- Counterfeit Statement (1)
- Cross Reference (1)
- Custom Design (1)
- General Information (7)
- Markings (1)
- Ordering Info (7)
- Packaging Information (8)
- Promotional Materials (84)
- Reference Data (5)
- Selector Guides (28)
- Support Tools (1)
- Tape and Reel Info (1)
- Technical Notes (11)





