Resistors, Discrete - - Carbon film
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 3 | 1 M | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 2.5 | 1 M | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 1.5 | 1 M | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 2 | 1 M | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 1 | 1 M | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 10 | 400 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 0.5 | 1 M | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 6 | 200 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 4 | 100 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 5 | 200 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 3 | 100 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 2 | 50 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 1 | 50 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, General Purpose, High Voltage | 5 | 0.5 | 50 K | 500 M | |||
| Resistors, Fixed | High Pulse Load Carbon Film Leaded Resistors | -250 | 2 | 0.6 | 0207 | 10 | 1.5 M | |
| Resistors, Fixed | High Pulse Load Carbon Film Leaded Resistors | -250 | 2 | 0.4 | 0207 | 10 | 1.5 M | |
| Resistors, Fixed | High Pulse Load Carbon Film MELF Resistors | -250 | 2 | 0.25 | 0204 | 10 | 100 K | |
| Resistors, Fixed | High Pulse Load Carbon Film MELF Resistors | -250 | 2 | 0.4 | 0204 | 10 | 100 K | |
| Resistors, Fixed | Pulse Load Carbon Film MELF Resistors for High Frequency Applications | -250 | 2 | 0.25 | 0204 | 5.047 K | 300 | |
| Resistors, Fixed | Pulse Load Carbon Film MELF Resistors for High Frequency Applications | -250 | 2 | 0.40 | 0204 | 5.047 K | 300 | |
| Resistors, Fixed | High Pulse Load Carbon Film MELF Resistors | -250 | 1 | 1 | 0207 | 2.2 | 1.5 M | |
| Resistors, Fixed | High Pulse Load Carbon Film MELF Resistors | -250 | 1 | 0.4 | 0207 | 2.2 | 1.5 M | |
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 10 | 50 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 20 | 100 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 30 | 100 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 60 | 400 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 35 | 300 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 100 | 700 K | 500 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 10 | 1 K | 1 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 20 | 1 K | 1 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 30 | 1 K | 1 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 60 | 1 K | 5 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 35 | 1 K | 1 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Voltage | 5 | 100 | 1 K | 10 M | |||
| Resistors, Fixed | Standard Carbon Film Leaded Resistors | 5 | 0207 | 0.22 | 5.1 M | |||
| Resistors, Fixed | Standard Carbon Film Leaded Resistors | 5 | 0414 | 0.22 | 10 M | |||
| Resistors, Fixed | Standard Carbon Film Leaded Resistors | 2 | 0414 | 1 | 1 M | |||
| Resistors, Fixed | Standard Carbon Film Leaded Resistors | 2 | 0207 | 1 | 1 M | |||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | 200 | 2 | 2 | 50 | 50 | ||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | 200 | 2 | 10 | 50 | 50 | ||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | 200 | 2 | 40 | 50 | 50 | ||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | 200 | 2 | 55 | 50 | 50 | ||
| Resistors, Fixed | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | 200 | 2 | 120 | 50 | 50 |