Resistors, Discrete - - Current sensing
Latest Press Release
-
- Vishay Intertechnology’s New Power Metal Strip® Meter Shunt Resistor Features Very Low Resistance Values Down to 300 µΩ and 3 W Power Capability in 2906 Size Package February 16, 2012
- Vishay Intertechnology’s New Power Metal Strip® Meter Shunt Resistor Features Very Low Resistance Values Down to 100 µΩ and 3 W Power Capability in 3124 Size Package February 02, 2012
All Resistors, discrete press releases
Related Information
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 5 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 3 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 7 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 10 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Axial Lead, Low Value | 300 | 1 | 15 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 5 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 10 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 7 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 15 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Wirewound Resistors, Commercial Power, Four Terminal, Low Value | 100 | 1 | 3 | n/a | 10 m | 0.10 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 300 | 5 | 0.125 | 0805 | 0.1 | 0.43 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 300 | 5 | 0.25 | 1206 | 0.1 | 0.43 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 400 | 5 | 0.1 | 0603 | 0.1 | 0.43 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 0.33 | 1210 | 0.1 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 0.5 | 2010 | 0.1 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 1 | 1218 | 0.1 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 1 | 2512 | 0.1 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 600 | 5 | 0.063 | 0402 | 0.22 | 0.43 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 0.1 | 0603 | 0.47 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 0.125 | 0805 | 0.47 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 200 | 5 | 0.25 | 1206 | 0.47 | 0.91 | |
| Resistors, Fixed | Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | 400 | 5 | 0.063 | 0402 | 0.47 | 0.91 | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.125 | M55342/02 | 20 | 301 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.2 | M55342/03 | 10 | 649 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.5 | M55342/10 | 49.9 | 1 M | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.25 | D55342/07 | 10 | 1.5 M | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | M55342/06 | 10 | 475 K | |
| Resistors, Fixed | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip | 25 | 0.1 | 0.15 | M55342/04 | 10 | 1.69 M | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 0.125 | 0603 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 1.5 | 2512 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 1.5 | 2512 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 1.5 | 2512 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 1.5 | 2512 | 2.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 1 | 2010 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 1 | 2010 | 2.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 1 | 2010 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 1 | 2010 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 0.5 | 1505 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 0.5 | 1505 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 0.5 | 1505 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 0.33 | 1206 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 0.5 | 1505 | 2.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 0.33 | 1206 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 0.33 | 1206 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 0.2 | 0805 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 0.2 | 0805 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 200 | 1 | 0.2 | 0805 | 0.25 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 0.33 | 1206 | 2.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 300 | 1 | 0.125 | 0603 | 0.1 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 0.2 | 0805 | 2.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 100 | 1 | 0.125 | 0603 | 0.5 | 9.99 | |
| Resistors, Fixed | SMD Wraparound Ultra Low Value Thin Film Resistors | 50 | 1 | 0.125 | 0603 | 2.5 | 9.99 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.33 | 1206 | 0.10 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 1 | 1020 | 30 m | 3.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.5 | 1505 | 0.25 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 1 | 2010 | 0.17 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.25 | 1005 | 0.15 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 2 | 2512 | 0.18 | 10.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.2 | 0805 | 0.10 | 6.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.2 | 0705 | 0.10 | 6.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.125 | 0505 | 50 m | 5.0 | |
| Resistors, Fixed | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | 300 | 1 | 0.125 | 0603 | 0.10 | 5.0 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 5 | n/a | 5 m | 0.3 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 10 | n/a | 10 m | 0.8 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 1 | n/a | 10 m | 0.1 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | See datasheet | 1 | 3 | n/a | 5 m | 0.2 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | 50 | 1 | 3 | n/a | 10 m | 0.2 | |
| Resistors, Fixed | Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead | 50 | 1 | 5 | n/a | 10 m | 0.5 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 2.0 | 2512 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 1.0 | 2010 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 1.0 | 1210 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 0.5 | 1206 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 0.25 | 0805 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 0.2 | 0603 | 10 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | 100 | 1 | 0.125 | 0402 | 33 m | 0.976 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 0.5 | 2010 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 1.0 | 1218 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 0.33 | 1210 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 0.25 | 1206 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 0.125 | 0805 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 0.1 | 0603 | 0.10 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 400 | 5 | 0.063 | 0402 | 0.22 | 0.91 | |
| Resistors, Fixed | Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | 200 | 5 | 1.0 | 2512 | 0.10 | 0.91 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 2 | 6 | 2020 | 0.2 | 0.5 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 5 | 6 | 2020 | 50 m | 0.2 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 1 | 2 | 1212 | 0.5 | 1 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 2 | 2 | 1212 | 0.2 | 0.5 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 1 | 6 | 2020 | 0.5 | 1 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 5 | 2 | 1212 | 50 m | 0.2 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 5 | 0.5 | 0606 | 50 m | 0.2 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 1 | 0.5 | 0606 | 0.5 | 1 | |
| Resistors, Fixed | Current Sensing Bondable Chip Resistors | 100 | 2 | 0.5 | 0606 | 0.2 | 0.5 | |
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 100 | 1 | 5 | n/a | 10 m | 0.500 | |
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 100 | 1 | 1 | n/a | 1 m | 60 m | |
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 100 | 1 | 4 | n/a | 1 m | 0.200 | |
| Resistors, Fixed | Wirewound Resistors, Molded Style, Current Shunts, Very Low Value, Four Terminal | 100 | 1 | 2 | n/a | 1 m | 60 m | |
| Resistors, Fixed | Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | 100 | 1 | 1 | n/a | 1.67 m | 20 m | |
| Resistors, Fixed | Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | 100 | 1 | 1.875 | n/a | 2.5 m | 10 m | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 5.0 | n/a | 4 m | 50 m | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 3.0 | n/a | 5 m | 50 m | |
| Resistors, Fixed | Wirewound Resistors, Open Air, Current Sense, Low Value | 100 | 1 | 1.0 | n/a | 5 m | 30 m | |
| Resistors, Fixed | Power Metal Strip® Battery Shunt Resistor, Very Low Value (100 µOhm, 125 µOhm, and 250 µOhm) | 225 | 5 | 36 | 50 µ | 1 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors (Extended Range) Surface Mount | See datasheet | 0.1 | 0.25 | 0805 | 10 | 10 K | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 1 | 5 | 1 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.0005 ?), Surface Mount, 4-Terminal | See datasheet | 0.5 | 1.0 | 2512 | 0.5 m | 25 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 1.0 | 0612 | 0.5 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 2.0 | 2816 | 2 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 1.0 | 2512 | 0.5 m | 0.5 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.5 | 2010 | 1 m | 0.5 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.25 | 1206 | 1 m | 0.2 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.1 | 0603 | 2 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 0.125 | 0805 | 5 m | 0.2 | ||
| Resistors, Fixed | Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | 0.5 | 1.0 | 2512 | 0.5 | 10 K | ||
| Resistors, Fixed | Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | 0.5 | 0.5 | 2010 | 0.5 | 10 K | ||
| Resistors, Fixed | Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | 0.5 | 0.25 | 1506 | 0.5 | 10 K | ||
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 2.0 | 2512 | 0.5 m | 40 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 1.0 | 2010 | 1 m | 0.5 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.5 | 1206 | 1 m | 0.2 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.25 | 0805 | 5 m | 0.2 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 0.5 | 0.20 | 0603 | 10 m | 0.1 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 3.0 | 2726 | 0.3 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal | See datasheet | 0.5 | 3 | 1 m | 10 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | See datasheet | 1 | 5 | 0.2 m | 3 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | See datasheet | 1 | 3 | 0.3 m | 4 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | See datasheet | 1 | 3.0 | 4026 | 0.3 m | 5 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 1.0 | 1206 | 1 m | 50 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 0.4 | 0603 | 10 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 2.0 | 2010 | 1 m | 10 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 3.0 | 2512 | 0.5 m | 10 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | 0.5 | 0.5 | 0805 | 10 m | 50 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 1 | 7 | 0.5 m | 1 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 1 | 5 | 2 m | |||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | See datasheet | 1 | 5 | 2 m | 4 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | See datasheet | 1 | 10 | 0.3 m | 0.5 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | See datasheet | 1 | 7 | 1 m | 3 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | See datasheet | 1 | 9 | 0.5 m | 1 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 1 | 7 | 0.5 m | 1 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | See datasheet | 1 | 5 | 2 m | |||
| Resistors, Fixed | Improved Stability (0.25 % and 0.5 %), Power Metal Strip® Resistors, Low Value, Surface Mount | 75 | 0.5 | 1 | 10 m | 0.1 | ||
| Resistors, Fixed | Power Metal Strip® Resistors High Temperature (275 °C), High Power (1 W), Low Value (down to 0.01 Ohm), Surface Mount | 75 | 0.5 | 1 | 10 m | 0.50 | ||
| Resistors, Fixed | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (down to 0.01 Ohm), Surface Mount | 75 | 0.5 | 1.0 | 2512 | 10 m | 0.50 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0003 Ohm), Surface Mount | See datasheet | 1 | 5 | 0.3 m | 3 m | ||
| Resistors, Fixed | Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0003 Ohm), Surface Mount | See datasheet | 1 | 3 | 0.5 m | 4 m | ||
| Resistors, Fixed | Power Metal Strip® Meter Shunt Resistor Very Low Value (down to 0.0003 Ohm) | See datasheet | 5 | 3.0 | 2906 | 0.3 m | 0.66 m | |
| Resistors, Fixed | Power Metal Strip® Meter Shunt Resistor, Very Low Value (down to 0.0001 Ohm) | See datasheet | 5 | 3 | 50 µ | 1 m | ||
| Resistors, Fixed | Power Metal Strip® Meter Shunt Resistor Very Low Value (down to 0.0001 Ohm) | 75 | 5 | 3.0 | 3124 | 0.1 m | 0.75 m | |
| Resistors, Fixed | Power Metal Strip® Meter Shunt Resistor, Very Low Value (down to 0.00010 Ohms) | See datasheet | 5 | 3.0 | 5515 | 50 µ | 1 m | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 2 | 4527 | 1 m | 1.0 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 3 | 4527 | 1 m | 0.2 | |
| Resistors, Fixed | Power Metal Strip® Resistors, High Power (5 W), Low Value (Down to 0.001 Ohm), Surface Mount | See datasheet | 0.5 | 5 | 4527 | 1 m | 0.3 | |
| Resistors, Fixed | Power Metal Strip® Resistors, Low Value, Surface Mount | 175 | 1 | 3 | 2 m | 5 m |