Resistors, Discrete - - Metal film
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Flameproof | 100 | 1 | 2 | 4.99 | 1 M | ||
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 2 % and ± 5 % Tolerance | 200 | 5 | |||||
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 2 % and ± 5 % Tolerance | 2 | 1 M | |||||
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 1 % and ± 5 % Tolerance | 1 | 0.33 | 10 | 1 M | |||
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 1 % Tolerance | 100 | 1 | 10 | 3.01 M | |||
| Resistors, Fixed | Metal Film Resistors, Industrial, ± 1 % Tolerance | 100 | 1 | 0.5 | 10 | 1 M | ||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.125 | 10 | 301 K | ||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | |||||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.25 | 10 | 1 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.5 | 10 | 2 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.75 | 10 | |||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.25 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | 0.5 | ||||||
| Resistors, Fixed | Metal Film Resistors, Special Purpose, Fusible, Flameproof | 100 | 1 | 0.25 | 4 | 10 K | ||
| Resistors, Fixed | Metal Film Resistors, Special Purpose, Fusible, Flameproof | 100 | 1 | 0.5 | 4 | 23 K | ||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 10 | 22 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 0.1 | ||||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 0.1 | 10 | 2.5 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 0.1 | 50 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 0.1 | 10 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 0.1 | 22 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 1 | 22 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 1 | 5 M | ||||
| Resistors, Fixed | Metal Film Resistors, Industrial, Precision | 2 | 1 | 10 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 2 | 1 | 22 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 2 | 0.1 | 22 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 2 | 0.1 | 10 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 2 | 0.1 | 50 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 2 | 10 | 22 M | ||||
| Resistors, Fixed | Metal Film Resistors, Non-Magnetic, Industrial, Precision | 0.1 | 10 | 2.5 M | ||||
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 10 | n/a | 10 m | 8 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 5 | 7 | n/a | 0.1 | 50 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 3 | n/a | 10 m | 150 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 2 | n/a | 10 m | 150 K | |
| Resistors, Fixed | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | 20 | 1 | 5 | n/a | 10 m | 150 K | |
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 2 | 3 | 0.1 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 2 | 2 | 0.1 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 2 | 1 | 0.1 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 3 | 8 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 2 | 5 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Industrial Power, Precision, Flameproof | 0.1 | 1 | 5 | 150 K | |||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.25 | 10 | 3.01 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.1 | 10 | 2 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.05 | 10 | 796 K | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.05 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.75 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.5 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | |||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.25 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.125 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.75 | 10 | 3.01 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.5 | 10 | 3.01 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 2.01 M | 3.01 M | |||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.1 | ||||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.25 | 10 | 2 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.125 | 10 | 2 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | 0.1 | 10 | 796 K | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | 100 | 1 | 0.125 | 4.7 | 301 K | ||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | 100 | 1 | 0.25 | 1 | 9.76 | ||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | 100 | 1 | 0.5 | 4.3 | 3.01 M | ||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | 100 | 1 | 1 | 1 | 2.7 M | ||
| Resistors, Fixed | Metal Film Resistors, Industrial, Flameproof | |||||||
| Resistors, Fixed | Metal Film Resistors, Pulse Withstanding Protective | |||||||
| Resistors, Fixed | Metal Film Resistors, Zero Ohm Jumper, Industrial | |||||||
| Resistors, Fixed | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | 0.05 | 10 | 5 M | ||||
| Resistors, Fixed | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | 0.05 | 10 | 10 M | ||||
| Resistors, Fixed | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | 0.05 | 10 | 3 M | ||||
| Resistors, Fixed | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | 0.05 | 10 | 1 M | ||||
| Resistors, Fixed | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | 0.05 | 10 | 2.5 M | ||||
| Resistors, Fixed | Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C | |||||||
| Resistors, Fixed | Metal Film Resistors, Hermetically-Sealed, Precision, Matched Sets | 15 | 0.05 | 10 | 4.99 M | |||
| Resistors, Fixed | High Ohmic (up to 10 Megaohm), High Voltage (up to 3.5 kV) Metal Film Leaded Resistors | 1 | ||||||
| Resistors, Fixed | Leaded Metal Film Resistors with Established Reliability | 1 | ||||||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.1 | 1 | 10 | 332 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.5 | 1 | 10 | 1 M | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.1 | 0.5 | 10 | 332 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 5 | 2.5 | 40 m | 13 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 1 | 2.5 | 50 m | 13 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.5 | 2.5 | 0.3 | 13 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 1 | 2 | 40 m | 4.7 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.5 | 2 | 0.4 | 4.7 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.5 | 1 | 40 m | 2.2 K | ||
| Resistors, Fixed | Precision Surface Mount Resistors Wirewound or Metal Film Technologies | 25 | 0.5 | 1 | 0.4 | 2.2 K | ||
| Resistors, Fixed | Fusible, Non-Flammable Metal Film Leaded Resistors | 100 | 5 | 0.5 | 0.22 | 15 K | ||
| Resistors, Fixed | Fusible, Non-Flammable Metal Film Leaded Resistors | 100 | 5 | 0.33 | 0.22 | 15 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 100 | 2 | 0.5 | 2.7 | 4.7 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 100 | 2 | 0.5 | 10 | 33 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 15 | 0.1 | 0.5 | 100 | 499 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 15 | 0.5 | 0.5 | 10 | 499 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 25 | 0.1 | 0.5 | 100 | 1 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 50 | 0.5 | 0.5 | 10 | 4.7 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 50 | 1 | 0.5 | 2.67 | 4.7 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 50 | 0.5 | 0.5 | 10 | 33.2 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 25 | 0.1 | 0.5 | 10 | 1 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 25 | 0.5 | 0.25 | 10 | 511 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 50 | 0.5 | 0.25 | 10 | 15 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 100 | 2 | 0.25 | 1 | 15 M | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 15 | 0.1 | 0.25 | 49.9 | 499 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 15 | 0.5 | 0.25 | 10 | 499 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 25 | 0.1 | 0.25 | 100 | 511 K | ||
| Resistors, Fixed | High Precision Metal Film Resistors | 15 | 0.1 | 0.125 | 100 | 200 K | ||
| Resistors, Fixed | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | 5 | 0.1 | 0.125 | 0204 | 100 | 100 K | |
| Resistors, Fixed | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | 10 | 0.1 | 0.125 | 0204 | 100 | 221 K | |
| Resistors, Fixed | Power Metal Film Leaded Resistors | 0 | ||||||
| Resistors, Fixed | HID Lamp Metal Film Leaded Resistors | 0 | ||||||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability, Surface Mount | See datasheet | 0.01 | 0.125 | 2012 | 15 | 100 K | |
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability, Surface Mount | See datasheet | 0.01 | 0.25 | 4527 | 15 | 500 K | |
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.05 | 0.25 | 15 | 1 M | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.01 | 0.125 | 15 | 500 K | ||
| Resistors, Fixed | Metal Film Resistors, High Precision, High Stability | See datasheet | 0.02 | 0.05 | 15 | 100 K | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 1 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 2 | 1 | 5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 2 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 2 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 0.25 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 0.5 | 1 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 0.5 | 10 | 750 K | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.1 | 0.5 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 0.5 | 10 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 0.75 | 1 | 2 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 0.75 | 10 | 750 K | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.1 | 0.75 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 0.75 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 1 | 1 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 1 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 0.25 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 25 | 0.5 | 0.125 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.1 | 0.125 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | 15 | 0.5 | 0.125 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Resistors Low Temperature Coefficient, High Precision | 5 | 0.1 | 0.25 | 100 | 750 K | ||
| Resistors, Fixed | Molded Metal Film Resistors Low Temperature Coefficient, High Precision | 5 | 0.1 | 0.125 | 100 | 750 K | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 5 | 0.5 | 1 | 330 K | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 2 | 0.5 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 2 | 1 | 1 | 2.26 M | ||
| Resistors, Fixed | Molded Metal Film Resistors | 2 | 5 | 1 | 1 | 2.2 M | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 2 | 0.25 | 1 | 330 K | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 5 | 0.25 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 2 | 0.5 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.25 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.5 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.5 | 1 | 2.21 M | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.125 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.25 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.5 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.25 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 0.25 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.5 | 1 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 0.5 | 10 | 750 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.5 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 0.5 | 10 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 1 | 1 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 1 | 10 | 750 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 1 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.2 | 1 | 10 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 2 | 1 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 2 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.2 | 2 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 2 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 4 | 1 | 5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 4 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 4 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.125 | 10 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 0.125 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.2 | 0.063 | 10 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 1 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 0.063 | 49.9 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.5 | 0.063 | 49.9 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 0.063 | 100 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.125 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.063 | 1 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.25 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors | 50 | 5 | 0.5 | 2 M | 50 M | ||
| Resistors, Fixed | Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors | 50 | 1 | 0.125 | 300 K | 10 M | ||
| Resistors, Fixed | Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors | 50 | 1 | 0.25 | 1 M | 20 M | ||
| Resistors, Fixed | Standard Metal Film Leaded Resistors | 5 | 1 | Zero ohm jumper | ||||
| Resistors, Fixed | Standard Metal Film Leaded Resistors | 5 | 0.22 | Zero ohm jumper |