Resistors, Discrete - - ESA/ESCC
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | 100 | 1 | 0.8 | 2512 | 1 | 10 M | |
| Resistors, Fixed | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | 100 | 1 | 0.5 | 2010 | 1 | 10 M | |
| Resistors, Fixed | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | 100 | 1 | 0.25 | 1206 | 1 | 10 M | |
| Resistors, Fixed | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | 100 | 1 | 0.2 | 0805 | 1 | 10 M | |
| Resistors, Fixed | ESCC 4001/026 Qualified High Stability Thick Film Resistor Chips | 100 | 1 | 0.1 | 0603 | 1 | 10 M | |
| Resistors, Fixed | Lead (Pb)-Bearing MINI-MELF Resistors with Established Reliability | 1 | ||||||
| Resistors, Fixed | Hi-Rel Thin Film MINI-MELF Resistors | 1 | ||||||
| Resistors, Fixed | ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors | 10 | 0.05 | 0.5 | 2010 | 100 | 3.01 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors | 10 | 0.05 | 0.25 | 1206 | 100 | 1 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors | 10 | 0.05 | 0.05 | 0402 | 100 | 150 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors | 10 | 0.05 | 0.1 | 0603 | 100 | 261 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors | 10 | 0.05 | 0.125 | 0805 | 100 | 301 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 25 | 0.1 | 0.5 | 2010 | 10 | 3 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.5 | 2010 | 50 | 3 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 10 | 0.1 | 0.5 | 2010 | 20 | 3 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.5 | 2010 | 250 | 3 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.02 | 0.5 | 2010 | 100 | 3 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.25 | 1206 | 50 | 1 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 10 | 0.1 | 0.25 | 1206 | 20 | 1 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 25 | 0.1 | 0.25 | 1206 | 10 | 1 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.02 | 0.125 | 0805 | 100 | 250 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.05 | 0.125 | 0805 | 50 | 250 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.125 | 0805 | 250 | 250 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 10 | 0.1 | 0.125 | 0805 | 20 | 250 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 25 | 0.1 | 0.125 | 0805 | 10 | 250 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.25 | 1206 | 250 | 1 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.02 | 0.25 | 1206 | 100 | 1 M | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 25 | 0.1 | 0.1 | 0603 | 10 | 200 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.02 | 0.1 | 0603 | 100 | 200 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.05 | 0.1 | 0603 | 50 | 200 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.1 | 0603 | 250 | 200 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 10 | 0.1 | 0.1 | 0603 | 20 | 200 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 25 | 0.1 | 0.05 | 0402 | 10 | 150 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.02 | 0.05 | 0402 | 100 | 150 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.05 | 0.05 | 0402 | 50 | 150 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 5 | 0.01 | 0.05 | 0402 | 250 | 150 K | |
| Resistors, Fixed | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | 10 | 0.1 | 0.05 | 0402 | 20 | 150 K | |
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.25 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.5 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.5 | 1 | 2.21 M | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.125 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.25 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability Resistors | 50 | 1 | 0.5 | 1 | 332 K |