Resistors, Fixed - Automotive


Showing 1 to 50 of 544 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Description
▲▼filter
Type
▲▼filter
Power
(W)
▲▼filter
Case
(EIA & Mil)
▲▼filter
Typical TCR
(ppm/°C)
▲▼filter
Min. Tolerance
(%)
▲▼filter
Resistance Min.
(Ω)
▲▼filter
Resistance Max.
(Ω)
▲▼filter
Datasheet
20128
Enlarge
High Pulse Load, High Power Metal Oxide Leaded ResistorsResistors, Fixed10207 501 0.22 1 M
Datasheet
20128
Enlarge
High Pulse Load, High Power Metal Oxide Leaded ResistorsResistors, Fixed20414 2002 0.33 1 M
Datasheet
20128
Enlarge
High Pulse Load, High Power Metal Oxide Leaded ResistorsResistors, Fixed30617 2002 0.22 560 K
Datasheet
20128
Enlarge
High Pulse Load, High Power Metal Oxide Leaded ResistorsResistors, Fixed40922 2002 0.22 100 K
Datasheet
28766
Enlarge
Professional Metal Film Leaded ResistorsResistors, Fixed0.40204 250.5 0.22 10 M
Datasheet
28766
Enlarge
Professional Metal Film Leaded ResistorsResistors, Fixed0.60207 250.5 0.22 22 M
Datasheet
28766
Enlarge
Professional Metal Film Leaded ResistorsResistors, Fixed1.00414 250.5 0.22 22 M
Datasheet
28766
Enlarge
Professional Metal Film Leaded ResistorsResistors, Fixed Zero Ohm Jumper Zero Ohm Jumper
Datasheet
28847
Enlarge
Precision Wide Terminal Thin Film Chip ResistorsResistors, Fixed0.250406 150.1 1 100 K
Datasheet
28847
Enlarge
Precision Wide Terminal Thin Film Chip ResistorsResistors, Fixed0.250406 250.1 1 100 K
Datasheet
28877
Enlarge
Precision Gold Terminated Thin Film Chip Resistors for Conductive GluingResistors, Fixed0.1000402 150.1 100 47 K
Datasheet
28877
Enlarge
Precision Gold Terminated Thin Film Chip Resistors for Conductive GluingResistors, Fixed0.1000402 250.1 100 47 K
Datasheet
28877
Enlarge
Precision Gold Terminated Thin Film Chip Resistors for Conductive GluingResistors, Fixed0.1250603 150.1 100 100 K
Datasheet
28877
Enlarge
Precision Gold Terminated Thin Film Chip Resistors for Conductive GluingResistors, Fixed0.1250603 250.1 100 100 K
Datasheet
68048
Enlarge
Thick Film Chip Resistors, High VoltageResistors, Fixed0.301206 1001 2 M 100 M
Datasheet
68048
Enlarge
Thick Film Chip Resistors, High VoltageResistors, Fixed0.451210 1001 4 M 100 M
Datasheet
68048
Enlarge
Thick Film Chip Resistors, High VoltageResistors, Fixed0.502010 1001 6 M 100 M
Datasheet
68048
Enlarge
Thick Film Chip Resistors, High VoltageResistors, Fixed0.602510 1001 10 M 500 M
Datasheet
68048
Enlarge
Thick Film Chip Resistors, High VoltageResistors, Fixed1.02512 1001 10 M 500 M
Datasheet
50077
Enlarge
Power Resistor for Mounting Onto a Heatsink Thick Film TechnologyResistors, Fixed600 1505 0.3 900 K
Datasheet
50078
Enlarge
Power Resistor for Mounting Onto a Heatsink Thick Film TechnologyResistors, Fixed800 1505 0.3 900 K
Datasheet
51078
Enlarge
Surface Mounted Power Resistor Thick Film TechnologyResistors, Fixed35TO-252 (DPAK) 1501 16 m 700 K
Datasheet
50076
Enlarge
Power Resistor for Mounting Onto a Heatsink Thick Film TechnologyResistors, Fixed300 1505 0.3 900 K
Datasheet
51054
Enlarge
Surface Mounted Power Resistor Thick Film TechnologyResistors, Fixed25TO-252 (DPAK) 1501 16 m 700 K
Datasheet
28780
Enlarge
Professional High Temperature Thin Film MELF ResistorsResistors, Fixed0.50204 250.5 47 100 K
Datasheet
28916
Enlarge
High Power Thin Film Chip ResistorsResistors, Fixed0.2000402 250.1 47 100 K
Datasheet
28916
Enlarge
High Power Thin Film Chip ResistorsResistors, Fixed0.2500603 250.1 1 100 K
Datasheet
28916
Enlarge
High Power Thin Film Chip ResistorsResistors, Fixed0.4000805 250.1 1 100 K
Datasheet
28849
Enlarge
Low Ohmic Wide Terminal Thin Film Chip ResistorsResistors, Fixed0.30406 50 0.33 0.91
Datasheet
28849
Enlarge
Low Ohmic Wide Terminal Thin Film Chip ResistorsResistors, Fixed10612 2 0.10 0.91
Datasheet
50081
Enlarge
Power Resistor Thick Film TechnologyResistors, Fixed100TO-247 2002 0.8 4 K
Datasheet
30387
Enlarge
Power Metal Plate™ Current Sense Resistors, Low Value (5 mΩ to 500 mΩ), Surface-Mount, High PowerResistors, Fixed3.020101 10 m 0.500
Datasheet
30387
Enlarge
Power Metal Plate™ Current Sense Resistors, Low Value (5 mΩ to 500 mΩ), Surface-Mount, High PowerResistors, Fixed2.020101 10 m 0.500
Datasheet
30387
Enlarge
Power Metal Plate™ Current Sense Resistors, Low Value (5 mΩ to 500 mΩ), Surface-Mount, High PowerResistors, Fixed4.025121 10 m 0.500
Datasheet
30387
Enlarge
Power Metal Plate™ Current Sense Resistors, Low Value (5 mΩ to 500 mΩ), Surface-Mount, High PowerResistors, Fixed3.025121 10 m 0.500
Datasheet
28956
Enlarge
High Pulse Load Carbon Film MELF ResistorsResistors, Fixed0.402042 10 100 K
Datasheet
28954
Enlarge
Automotive Ethernet Common Mode Termination Carbon Film Mini-MELF ResistorsResistors, Fixed0.40204 -2500.5 500 2 K
Datasheet
28796
Enlarge
Professional Wide Terminal Thin Film Chip ResistorsResistors, fixed0.30406 250.5 1 100 K
Datasheet
28796
Enlarge
Professional Wide Terminal Thin Film Chip ResistorsResistors, fixed1.00612 250.5 1 100 K
Datasheet
20018
Enlarge
Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm)Resistors, Fixed0.0630402 6005 0.22 0.43
Datasheet
20018
Enlarge
Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm)Resistors, Fixed0.10603 4005 0.10 0.43
Datasheet
20018
Enlarge
Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm)Resistors, Fixed0.1250805 3005 0.10 0.43
Datasheet
20018
Enlarge
Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm)Resistors, Fixed0.251206 3005 0.10 0.43
Datasheet
20018
Enlarge
Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm)Resistors, Fixed0.331210 2005 0.10 0.91
Datasheet
20018
Enlarge
Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm)Resistors, Fixed1.01218 2005 0.10 0.91
Datasheet
20018
Enlarge
Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm)Resistors, Fixed0.52010 2005 0.10 0.91
Datasheet
20018
Enlarge
Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm)Resistors, Fixed1.02512 2005 0.10 0.91
Datasheet
20019
Enlarge
Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω)Resistors, Fixed0.1250402 1000.5 0.033 0.976
Datasheet
20019
Enlarge
Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω)Resistors, Fixed0.20603 1000.5 0.010 0.976
Datasheet
20019
Enlarge
Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω)Resistors, Fixed0.250805 1000.5 0.010 0.976