Resistors, Fixed - High voltage
Showing 1 to 50 of 105 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Thick Film Chip Dividers, High Voltage | Resistors, Fixed | 1 | 2512 | 100 | 1 | 20 M | 20 G | |
Enlarge | High Voltage (Up to 3 kV) Thick Film Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 100 | 1 | 100 K | 100 M | |
Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 1 | 10 K | 100 M | |
Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 1 | 100 | 1 G | |
Enlarge | High Ohmic (up to 10 MΩ) / High Voltage (up to 3.5 kV) Metal Film Leaded Resistors | Resistors, Fixed | 0.25 | n/a | 200 | 1 | 100 K | 10 M | |
Enlarge | High Voltage (Up to 3 kV) Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 100 | 1 | 100 K | 100 M | |
Enlarge | High Voltage (Up to 3 kV) Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 2010 | 100 | 1 | 100 K | 100 M | |
Enlarge | High Voltage (Up to 3 kV) Thick Film Chip Resistors | Resistors, Fixed | 1 | 2512 | 100 | 1 | 100 K | 100 M | |
Enlarge | High Voltage (Up to 3 kV) Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 100 | 1 | 100 K | 51 M | |
Enlarge | Molded Thick Film Divider, High Voltage, High Precision, Surface-Mount | Resistors, Fixed | 1.5 | 4527 | 0.5 | 500 K | 50 M | ||
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.50 | 1206 | 100 | 0.5 | 2 M | 8 G | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.70 | 1210 | 100 | 0.5 | 4 M | 10 G | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.0 | 2010 | 100 | 0.5 | 6 M | 35 G | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.2 | 2510 | 100 | 0.5 | 10 M | 40 G | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.5 | 2512 | 100 | 0.5 | 10 M | 50 G | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.30 | 1206 | 100 | 0.5 | 150 | 15 M | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.35 | 1210 | 100 | 0.5 | 300 | 20 M | |
Enlarge | Precision Automotive High Voltage Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0204 | 25 | 0.1 | 340 K | 5.11 M | |
Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 0.50 | Through hole | 100 | 1 | 10 K | 500 M | |
Enlarge | High Ohmic (up to 10 MΩ) / High Voltage (up to 3.5 kV) Metal Film Leaded Resistors | Resistors, Fixed | 0.5 | n/a | 200 | 1 | 100 K | 10 M | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.50 | 2010 | 100 | 0.5 | 500 | 40 M | |
Enlarge | High Voltage (Up to 3 kV) Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 2010 | 100 | 1 | 100 K | 100 M | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.80 | 2510 | 100 | 0.5 | 1 K | 60 M | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.0 | 2512 | 100 | 0.5 | 1 K | 75 M | |
Enlarge | Thick Film Planar Resistors, Through-Hole, Axial Lead, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 1 | 10 K | 100 M | |
Enlarge | Thick Film Planar Resistors, Through-Hole, Axial Lead, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 1 | 100 | 1 G | |
Enlarge | Professional High Voltage Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0204 | 50 | 1 | 340 K | 10 M | |
Enlarge | Precision Automotive High Voltage Thin Film MELF Resistors | Resistors, fixed | 1.0 | 0207 | 25 | 0.1 | 340 K | 10 M | |
Enlarge | Professional High Voltage Thin Film MELF Resistors | Resistors, fixed | 1.0 | 0207 | 50 | 1 | 340 K | 10 M | |
Enlarge | High Voltage (Up to 3 kV) Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2512 | 100 | 1 | 100 K | 100 M | |
Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 1.5 | Through hole | 100 | 1 | 10 K | 2 G | |
Enlarge | Thick Film Planar Resistors, Through-Hole, Radial Lead, High Voltage | Resistors, Fixed | 2 | Through hole | 100 | 1 | 20 K | 2 G | |
Enlarge | Thick Film Planar Dividers, Through-Hole, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 0.5 | 300 | 10 G | |
Enlarge | Thick Film Planar Resistors, Through-Hole, High Voltage | Resistors, Fixed | 0.25 | Through hole | 100 | 1 | 300 | 10 G | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.30 | 1206 | 100 | 0.5 | 150 | 15 M | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.35 | 1210 | 100 | 0.5 | 300 | 20 M | |
Enlarge | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 0.5 | 5 | 50 K | 500 M | |||
Enlarge | Thick Film Planar Resistors, Through-Hole, High Voltage | Resistors, Fixed | 0.5 | Through hole | 100 | 1 | 500 | 100 G | |
Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.50 | 2010 | 100 | 0.5 | 500 | 40 M | |
Enlarge | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 1 | 5 | 50 K | 500 M | |||
Enlarge | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 1 | 5 | 1 M | 500 M | |||
Enlarge | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 1.5 | 5 | 1 M | 500 M | |||
Enlarge | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 2 | 5 | 50 K | 500 M | |||
Enlarge | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 3 | 5 | 100 K | 500 M | |||
Enlarge | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 4 | 5 | 100 K | 500 M | |||
Enlarge | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 5 | 5 | 200 K | 500 M | |||
Enlarge | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 6 | 5 | 200 K | 500 M | |||
Enlarge | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 10 | 5 | 400 K | 500 M | |||
Enlarge | High Voltage Thin Film Flat Chip Resistors | Resistors, Fixed | 0.20 | 0805 | 10 | 0.1 | 180 K | 1 M | |
Enlarge | High Voltage Thin Film Flat Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 10 | 0.1 | 160 K | 2 M |