MENU

TNPW e3 product information

High Stability Thin Film Flat Chip Resistors

 Datasheet

FEATURES

Superior moisture resistivity (85 C; 85 % RH)
Excellent overall stability at different environmental conditions ≤ 0.05 % (1000 h rated power at 70 C)
AEC-Q200 qualified

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes



RECOMMENDED FOR YOU

Latest Videos