MENU

TNPW e3 product information

High Stability Thin Film Flat Chip Resistors

 Datasheet

FEATURES

Superior moisture resistivity (85 C; 85 % RH)
Excellent overall stability at different environmental conditions ≤ 0.05 % (1000 h rated power at 70 C)
AEC-Q200 qualified (sizes 0402 to 1206)

APPLICATIONS



Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled


RECOMMENDED FOR YOU

Recommended Downloads









Latest Videos