MENU

WSL2726 product information

Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal

 Datasheet

FEATURES

4-Terminal design allows for 1 % tolerance down to 0.0002 Ω
High power to foot print size ratio
Ideal for all types of current sensing, voltage division and pulse applications including switching and linear power supplies, instruments, power amplifiers and shunts


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes



RECOMMENDED FOR YOU

Latest Videos