MENU

Resistors, Fixed - Metal Film


Pulse Handling Capabilities of MELF Resistors
This video demonstrates the pulse load capabilities of resistors, it shows the significant differences comparing the pulse handling capabilities of 4 different resistors. It demonstrates that the MELF resistors can handle a much higher pulse load than standard thick film resistors which is mainly down to the larger resistive area.
This video demonstrates the pulse load capabilities of resistors, it shows the significant differences comparing the pulse handling capabilities of 4 different resistors