Resistors, Fixed - Metal glaze
High Ohmic / High Voltage Metal Glaze Leaded Resistors
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | High Ohmic / High Voltage Metal Glaze Leaded Resistors | Resistors, Fixed | 0.25 | 0207 | 200 | 1 | 100 K | 22 M | |
Enlarge | High Ohmic / High Voltage Metal Glaze Leaded Resistors | Resistors, Fixed | 0.5 | 0309 | 200 | 1 | 100 K | 33 M | |
Enlarge | High Ohmic / High Voltage Metal Glaze Leaded Resistors | Resistors, Fixed | 1.0 | 0718 | 200 | 1 | 100 K | 68 M |