Resistors, Fixed - Metal Plate/Grid
Showing 1 to 33 of 33 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Resistance (min) (Ω) ▲▼ | Resistance (max) (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 1300 | n/a | 0.02 | 6.9 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 1950 | n/a | 0.03 | 10.3 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 2600 | n/a | 0.04 | 13.8 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 3250 | n/a | 0.05 | 17.2 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 3900 | n/a | 0.06 | 20.7 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 4550 | n/a | 0.07 | 24.1 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 5200 | n/a | 0.08 | 27.5 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 5850 | n/a | 0.09 | 31 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 6500 | n/a | 0.1 | 34.4 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 7150 | n/a | 0.11 | 37.8 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 7800 | n/a | 0.12 | 41.3 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 4000 | n/a | 0.04 | 28 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 6000 | n/a | 0.06 | 42 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 8000 | n/a | 0.08 | 56 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 10000 | n/a | 0.1 | 70 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 12000 | n/a | 0.12 | 84 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 14000 | n/a | 0.14 | 98 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 16000 | n/a | 0.16 | 112 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 18000 | n/a | 0.18 | 126 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 20000 | n/a | 0.2 | 140 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 22000 | n/a | 0.22 | 154 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 1 kW and Larger | 365 | 10 | 24000 | n/a | 0.24 | 168 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 6 kW and Larger | 365 | 10 | 6000 | n/a | 80 m | 40 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 6 kW and Larger | 365 | 10 | 9000 | n/a | 0.12 | 60 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 6 kW and Larger | 365 | 10 | 12000 | n/a | 0.16 | 80 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 6 kW and Larger | 365 | 10 | 15000 | n/a | 0.2 | 100 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 6 kW and Larger | 365 | 10 | 18000 | n/a | 0.24 | 120 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 6 kW and Larger | 365 | 10 | 21000 | n/a | 0.28 | 140 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 6 kW and Larger | 365 | 10 | 24000 | n/a | 0.32 | 160 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 6 kW and Larger | 365 | 10 | 27000 | n/a | 0.36 | 180 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 6 kW and Larger | 365 | 10 | 30000 | n/a | 0.4 | 200 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 6 kW and Larger | 365 | 10 | 33000 | n/a | 0.44 | 220 | |
Enlarge | Metal Plate, Metal Grid | High Power, High Current Grid Resistors, 6 kW and Larger | 365 | 10 | 36000 | n/a | 0.48 | 240 |