MENU

Resistors, Fixed - CECC / EN


Resistors, Fixed - CECC / EN
Series
Product Image
Description
Type
Power
(W)
Case (EIA & Mil)
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Axial Vitreous Leaded Wirewound Resistors with CECC Approval, Available with Established Reliability Resistors, Fixed 10 n/a 100 2 0.15 68 K
Datasheet
info
Axial Vitreous Leaded Wirewound Resistors with CECC Approval, Available with Established Reliability Resistors, Fixed 11.5 n/a 100 2 0.15 68 K
Datasheet
info
Axial Vitreous Leaded Wirewound Resistors with CECC Approval, Available with Established Reliability Resistors, Fixed 3.0 n/a 100 2 0.10 10 K
Datasheet
info
Axial Vitreous Leaded Wirewound Resistors with CECC Approval, Available with Established Reliability Resistors, Fixed 3.5 n/a 100 2 0.10 10 K
Datasheet
info
Axial Vitreous Leaded Wirewound Resistors with CECC Approval, Available with Established Reliability Resistors, Fixed 5.5 n/a 100 2 0.10 39 K
Datasheet
info
Axial Vitreous Leaded Wirewound Resistors with CECC Approval, Available with Established Reliability Resistors, Fixed 6.5 n/a 100 2 0.10 39 K
Datasheet
info
High Frequency Thin Film Leaded Resistors Resistors, Fixed
Datasheet
info
Leaded Metal Film Resistors with Established Reliability Resistors, Fixed Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Leaded Metal Film Resistors with Established Reliability Resistors, Fixed 0.25 0204 15 0.1 1 1
Datasheet
info
Leaded Metal Film Resistors with Established Reliability Resistors, Fixed 0.4 0204 15 0.1 1 1
Datasheet
info
Leaded Metal Film Resistors with Established Reliability Resistors, Fixed 0.4 0207 15 0.1 1 1
Datasheet
info
Leaded Metal Film Resistors with Established Reliability Resistors, Fixed 0.6 0207 15 0.1 1 1
Datasheet
info
Leaded Metal Film Resistors with Established Reliability Resistors, Fixed 0.651 0414 15 0.1 1 1
Datasheet
info
Leaded Metal Film Resistors with Established Reliability Resistors, Fixed 11 0414 15 0.1 1 1
Datasheet
info
Leaded Metal Film Resistors with Established Reliability Resistors, Fixed 12 0414 15 0.1 1 1
Datasheet
info
Precision Metal Film Leaded Resistors Resistors, Fixed 0.25 0204 15 0.1 22 332 K
Datasheet
info
Precision Metal Film Leaded Resistors Resistors, Fixed 0.40 0207 15 0.1 10 1 M
Datasheet
info
Precision Metal Film Leaded Resistors Resistors, Fixed 0.65 0414 15 0.1 22 1.5 M
Datasheet
info
Professional Metal Film Leaded Resistors Resistors, Fixed Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Professional Metal Film Leaded Resistors Resistors, Fixed 0.4 0204 25 0.5 0.22 10 M
Datasheet
info
Professional Metal Film Leaded Resistors Resistors, Fixed 0.6 0207 25 0.5 0.22 22 M
Datasheet
info
Professional Metal Film Leaded Resistors Resistors, Fixed 1.0 0414 25 0.5 0.22 22 M
Datasheet
info
Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing Resistors, Fixed 0.100 0402 15 0.1 100 47 K
Datasheet
info
Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing Resistors, Fixed 0.125 0603 15 0.1 100 100 K
Datasheet
info
Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL Resistors, Fixed 100 5 0.2 66 K
Datasheet
info
Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL Resistors, Fixed 125 5 0.25 76 K
Datasheet
info
Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL Resistors, Fixed 20 5 1.1 2.75 K
Datasheet
info
Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL Resistors, Fixed 40 5 0.2 22 K
Datasheet
info
Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL Resistors, Fixed 45 5 1.1 2.75 K
Datasheet
info
Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL Resistors, Fixed 50 5 0.2 66 K
Datasheet
info
Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL Resistors, Fixed 65 5 0.25 76 K
Datasheet
info
Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL Resistors, Fixed 70 5 0.2 22 K
Datasheet
info
Precision Thin Film Chip Resistors Resistors, Fixed 0.100 0402 10 0.1 47 221 K
Datasheet
info
Precision Thin Film Chip Resistors Resistors, Fixed 0.125 0603 10 0.1 47 511 K
Datasheet
info
Precision Thin Film Chip Resistors Resistors, Fixed 0.200 0805 10 0.1 47 1 M
Datasheet
info
Precision Thin Film Chip Resistors Resistors, Fixed 0.400 1206 10 0.1 47 1 M
Datasheet
info
Professional Thin Film Chip Resistors Resistors, Fixed 0.100 0402 25 0.5 2.43 221 K
Datasheet
info
Professional Thin Film Chip Resistors Resistors, Fixed 0.150 0603 25 0.5 1 511 K
Datasheet
info
Professional Thin Film Chip Resistors Resistors, Fixed 0.200 0805 25 0.5 1 1 M
Datasheet
info
Professional Thin Film Chip Resistors Resistors, Fixed 0.400 1206 25 0.5 1 1 M
Datasheet
info
High Power Thin Film Chip Resistors Resistors, Fixed 0.200 0402 25 0.1 47 100 K
Datasheet
info
High Power Thin Film Chip Resistors Resistors, Fixed 0.250 0603 25 0.1 1 100 K
Datasheet
info
High Power Thin Film Chip Resistors Resistors, Fixed 0.400 0805 25 0.1 1 100 K
Datasheet
info
Thin Film Chip Resistors with Established Reliability Resistors, Fixed
Datasheet
info
Precision Thin Film Chip Resistors Resistors, Fixed 0.063 0402 10 0.1 100 221 K
Datasheet
info
Precision Thin Film Chip Resistors Resistors, Fixed 0.100 0603 10 0.1 39 511 K
Datasheet
info
Precision Thin Film Chip Resistors Resistors, Fixed 0.125 0805 10 0.1 39 1.5 M
Datasheet
info
Precision Thin Film Chip Resistors Resistors, Fixed 0.250 1206 10 0.1 39 2 M
Datasheet
info
Professional Thin Film Chip Resistors Resistors, Fixed 0.100 0402 25 0.5 10 4.99 M
Datasheet
info
Professional Thin Film Chip Resistors Resistors, Fixed 0.125 0603 25 0.5 1 10 M
Datasheet
info
Professional Thin Film Chip Resistors Resistors, Fixed 0.200 0805 25 0.5 1 10 M
Datasheet
info
Professional Thin Film Chip Resistors Resistors, Fixed 0.400 1206 25 0.5 1 2 M
Datasheet
info
Precision Wide Terminal Thin Film Chip Resistors Resistors, Fixed 0.25 0406 15 0.1 1 100 K
Datasheet
info
Professional Wide Terminal Thin Film Chip Resistors Resistors, Fixed 0.3 0406 25 0.5 1 100 K
Datasheet
info
Professional Wide Terminal Thin Film Chip Resistors Resistors, Fixed 1.0 0612 25 0.5 10 100 K
Datasheet
info
Professional High Temperature Thin Film MELF Resistors Resistors, Fixed 0.5 0204 25 0.5 47 100 K
Datasheet
info
Professional High Voltage Thin Film MELF Resistors Resistors, Fixed 0.4 0204 50 1 340 K 10 M
Datasheet
info
Professional High Voltage Thin Film MELF Resistors Resistors, Fixed 1.0 0207 50 1 340 K 10 M
Datasheet
info
High Frequency Thin Film MELF Resistors Resistors, Fixed 0.3 0102 50 2 6.8 470
Datasheet
info
High Frequency Thin Film MELF Resistors Resistors, Fixed 0.4 0204 50 1 1.5 475
Datasheet
info
High Frequency Thin Film MELF Resistors Resistors, Fixed 1.0 0207 50 2 6.8 470
Datasheet
info
MELF Resistors with Established Reliability Resistors, Fixed
Datasheet
info
Precision Thin Film MELF Resistors Resistors, Fixed 0.2 0102 15 0.1 22 332 K
Datasheet
info
Precision Thin Film MELF Resistors Resistors, Fixed 0.25 0204 15 0.1 10 511 K
Datasheet
info
Precision Thin Film MELF Resistors Resistors, Fixed 0.4 0207 15 0.1 15 1 M
Datasheet
info
Professional Thin Film MELF Resistors Resistors, Fixed 0.3 0102 25 0.5 0.22 2.21 M
Datasheet
info
Professional Thin Film MELF Resistors Resistors, Fixed 0.4 0204 25 0.5 0.22 10 M
Datasheet
info
Professional Thin Film MELF Resistors Resistors, Fixed 1.0 0207 25 0.5 0.1 15 M
Datasheet
info
Precision Surface Mount Resistors Wirewound or Metal Film Technologies Resistors, Fixed 0.5 25 0.5 10 332 K
Datasheet
info
Precision Surface Mount Resistors Wirewound or Metal Film Technologies Resistors, Fixed 1 25 0.5 40 m 2.2 K
Datasheet
info
Precision Surface Mount Resistors Wirewound or Metal Film Technologies Resistors, Fixed 2 25 0.5 40 m 4.7 K
Datasheet
info
Precision Surface Mount Resistors Wirewound or Metal Film Technologies Resistors, Fixed 2.5 25 0.5 40 m 13 K
Datasheet
info
Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions Resistors, Fixed 0.125 0204 5 0.1 100 100 K
Datasheet
info
Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions Resistors, Fixed 0.125 0204 10 0.1 100 221 K
Datasheet
info
Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors Resistors, Fixed 0.125 15 0.1 1 1 M
Datasheet
info
Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors Resistors, Fixed 0.250 15 0.1 1 1 M
Datasheet
info
Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors Resistors, Fixed 0.500 15 0.1 1 1.5 M
Datasheet
info
Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors Resistors, Fixed 0.75 15 0.1 1 2 M
Datasheet
info
Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors Resistors, Fixed 1.0 15 0.1 1 2.5 M
Datasheet
info
Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors Resistors, Fixed 2.0 15 0.1 1 5 M
Datasheet
info
Power Resistors Cooled by Auxiliary Heatsink (Not Supplied) Thick Film Metal Technology Resistors, Fixed 750 150 10 0.27 18
Datasheet
info
Molded Metal Film Resistors Resistors, Fixed 0.25 50 2 1 332 K
Datasheet
info
Molded Metal Film Resistors Resistors, Fixed 0.50 50 2 1 332 K
Datasheet
info
Molded Metal Film Resistors Resistors, Fixed 1.0 50 2 1 1 M
Datasheet
info
Molded Metal Film High Stability Resistors Resistors, Fixed 0.125 30 1 1 332 K
Datasheet
info
Molded Metal Film High Stability Resistors Resistors, Fixed 0.250 30 1 1 332 K
Datasheet
info
Molded Metal Film High Stability Resistors Resistors, Fixed 0.500 30 1 1 332 K
Datasheet
info
Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 C) Precision Resistors Resistors, Fixed 0.063 15 0.1 1 511 K
Datasheet
info
Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 C) Precision Resistors Resistors, Fixed 0.125 15 0.1 1 322 K
Datasheet
info
Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 C) Precision Resistors Resistors, Fixed 0.250 15 0.1 1 1 M
Datasheet
info
Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 C) Precision Resistors Resistors, Fixed 0.500 15 0.1 1 1.5 M
Datasheet
info
Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 C) Precision Resistors Resistors, Fixed 1.0 15 0.1 1 2 M
Datasheet
info
Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 C) Precision Resistors Resistors, Fixed 2.0 15 0.1 1 2.5 M
Datasheet
info
Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 C) Precision Resistors Resistors, Fixed 4.0 15 0.1 1 5 M
Datasheet
info
Molded Metal Film High Ohmic Value (to 50 MΩ) Resistors Resistors, Fixed 0.125 50 1.5 300 K 10 M
Datasheet
info
Molded Metal Film High Ohmic Value (to 50 MΩ) Resistors Resistors, Fixed 0.250 50 1.5 1 M 20 M
Datasheet
info
Molded Metal Film High Ohmic Value (to 50 MΩ) Resistors Resistors, Fixed 0.500 50 1.5 2 M 50 M
Datasheet
info
Heatsink Encased Wirewound Power Resistors Resistors, Fixed 10 4 10 m 12 K
Datasheet
info
Heatsink Encased Wirewound Power Resistors Resistors, Fixed 12.5 4 0.1 12 K
Datasheet
info
Heatsink Encased Wirewound Power Resistors Resistors, Fixed 25 4 6 m 20 K
Datasheet
info
Heatsink Encased Wirewound Power Resistors Resistors, Fixed 50 4 10 m 20 K
Datasheet
info
Insulated Precision Wirewound Resistors Axial Leads Resistors, Fixed 1 0.1 50 m 2 K
Datasheet
info
Insulated Precision Wirewound Resistors Axial Leads Resistors, Fixed 10 0.1 60 m 150 K
Datasheet
info
Insulated Precision Wirewound Resistors Axial Leads Resistors, Fixed 2 0.1 25 m 6.8 K
Datasheet
info
Insulated Precision Wirewound Resistors Axial Leads Resistors, Fixed 3 0.1 10 m 15 K
Datasheet
info
Insulated Precision Wirewound Resistors Axial Leads Resistors, Fixed 6 0.1 20 m 59 K
Datasheet
info
Molded Precision Wirewound Resistors Axial Leads Resistors, Fixed 0.5 05 0.1 0.1 2 K
Datasheet
info
Molded Precision Wirewound Resistors Axial Leads Resistors, Fixed 0.75 075 0.1 0.1 2 K
Datasheet
info
Molded Precision Wirewound Resistors Axial Leads Resistors, Fixed 1 10 0.1 0.1 6.81 K
Datasheet
info
Molded Precision Wirewound Resistors Axial Leads Resistors, Fixed 1.5 105 0.1 0.1 6.81 K
Datasheet
info
Molded Precision Wirewound Resistors Axial Leads Resistors, Fixed 2 20 0.1 15 m 13 K
Datasheet
info
Molded Precision Wirewound Resistors Axial Leads Resistors, Fixed 3 300 0.1 51 m 13 K
Datasheet
info
Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount Resistors, Fixed 100 n/a See datasheet 1 50 m 90 K
Datasheet
info
Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount Resistors, Fixed 12.5 n/a See datasheet 1 10 m 47.1 K
Datasheet
info
Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount Resistors, Fixed 25 n/a See datasheet 1 10 m 95.2 K
Datasheet
info
Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount Resistors, Fixed 250 n/a See datasheet 1 50 m 116 K
Datasheet
info
Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount Resistors, Fixed 50 n/a See datasheet 1 10 m 273 K
Datasheet
info
Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount Resistors, Fixed 7.5 n/a See datasheet 1 20 m 24.5 K
Datasheet
info
Ultra Precision Thin Film MELF Resistors Resistors, Fixed 0.25 0204 5 0.02 22 332 K
Datasheet
info
Ultra Precision Thin Film MELF Resistors Resistors, Fixed 0.4 0207 5 0.02 100 390 K


RECOMMENDED FOR YOU

Recommended Downloads