MENU

Resistors, Fixed - QPL / MIL


Resistors, Fixed - QPL / MIL
Series
Product Image
Description
Type
Power
(W)
Case (EIA & Mil)
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL Resistors, Fixed 0.05 25 0.1 10 100 K
Datasheet
info
Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL Resistors, Fixed 0.10 25 0.1 10 301 K
Datasheet
info
Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL Resistors, Fixed 0.125 25 0.1 10 1 M
Datasheet
info
Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL Resistors, Fixed 0.25 25 0.1 10 2 M
Datasheet
info
Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL Resistors, Fixed 0.50 25 0.1 4.3 2.49 M
Datasheet
info
Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL Resistors, Fixed 0.75 25 0.1 10 2.49 M
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.05 M55342/11 25 0.1 20 100 K
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.05 M55342/01 25 0.1 20 150 K
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.1 M55342/12 25 0.1 10 261 K
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.125 M55342/02 25 0.1 20 301 K
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.15 M55342/06 25 0.1 10 475 K
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.15 M55342/04 25 0.1 10 1.69 M
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.2 M55342/03 25 0.1 10 649 K
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.225 M55342/05 25 0.1 10 3.16 M
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.25 D55342/07 25 0.1 10 1.5 M
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.5 M55342/10 25 0.1 49.9 1 M
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.8 M55342/08 25 0.1 10 4.02 M
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 1 M55342/09 25 0.1 10 6.19 M
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.05 M55342X11 25 0.1 20 100 K
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.05 M55342X01 25 0.1 20 150 K
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.1 M55342X12 25 0.1 10 261 K
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.125 M55342X02 25 0.1 20 301 K
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.15 M55342X06 25 0.1 10 475 K
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.15 M55342X04 25 0.1 10 1.8 M
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.2 M55342X03 25 0.1 10 680 K
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.225 M55342X05 25 0.1 10 3.3 M
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.25 D55342X07 25 0.1 10 1.5 M
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.5 M55342X10 25 0.1 49.9 1 M
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.8 M55342X08 25 0.1 10 4.02 M
Datasheet
info
QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 1 M55342X09 25 0.1 10 6.2 M
Datasheet
info
Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K Resistors, Fixed 0.05 25 0.1 10 796 K
Datasheet
info
Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K Resistors, Fixed 0.10 25 0.1 10 2 M
Datasheet
info
Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K Resistors, Fixed 0.125 25 0.1 10 3.01 M
Datasheet
info
Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K Resistors, Fixed 0.25 25 0.1 10 3.01 M
Datasheet
info
Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K Resistors, Fixed 0.50 25 0.1 10 3.01 M
Datasheet
info
Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K Resistors, Fixed 0.75 25 0.1 10 3.01 M
Datasheet
info
Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR Resistors, Fixed 0.125 100 1 4.7 1 M
Datasheet
info
Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR Resistors, Fixed 0.25 100 1 1 10 M
Datasheet
info
Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR Resistors, Fixed 0.50 100 1 4.3 3.01 M
Datasheet
info
Metal Film Resistors, Axial, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR Resistors, Fixed 1.0 100 1 1 2.7 M
Datasheet
info
Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C Resistors, Fixed 0.10 25 0.1 10 1.21 M
Datasheet
info
Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C Resistors, Fixed 0.125 25 0.1 10 2.49 M
Datasheet
info
Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C Resistors, Fixed 0.25 25 0.1 10 4.99 M
Datasheet
info
Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C Resistors, Fixed 0.50 25 0.1 24.9 4.99 M
Datasheet
info
Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C Resistors, Fixed 0.75 25 0.1 24.9 4.99 M
Datasheet
info
Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C Resistors, Fixed 1.0 25 0.1 49.9 1.21 M
Datasheet
info
Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C Resistors, Fixed 2.0 25 0.1 49.9 1.21 M
Datasheet
info
Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead Resistors, Fixed 3 n/a 50 1 10 m 0.2
Datasheet
info
Wirewound Resistors, Precision Power, Low Value, Military, MIL-PRF-49465 Qualified, Type RLV, Axial Lead Resistors, Fixed 5 n/a 50 1 10 m 0.5
Datasheet
info
Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 0.04 0302 100 0.5 1 22 M
Datasheet
info
Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 0.05 0402 100 0.5 1 22 M
Datasheet
info
Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 0.05 0502 100 0.5 1 22 M
Datasheet
info
Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 0.10 0603 100 0.5 1 22 M
Datasheet
info
Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 0.125 0505 100 0.5 1 22 M
Datasheet
info
Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 0.15 0705 100 0.5 1 22 M
Datasheet
info
Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 0.15 1505 100 0.5 1 22 M
Datasheet
info
Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 0.20 1005 100 0.5 1 22 M
Datasheet
info
Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 0.225 2208 100 0.5 1 22 M
Datasheet
info
Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 0.25 1206 100 0.5 1 22 M
Datasheet
info
Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 0.50 1010 100 0.5 1 22 M
Datasheet
info
Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 0.80 2010 100 0.5 1 22 M
Datasheet
info
Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 1.0 2512 100 0.5 1 22 M
Datasheet
info
Thick Film Chip Resistors, Zero Ohm Jumper, Military / Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 0.035 0302 Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Thick Film Chip Resistors, Zero Ohm Jumper, Military / Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 0.04 0402 Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Thick Film Chip Resistors, Zero Ohm Jumper, Military / Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 0.05 0502 Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Thick Film Chip Resistors, Zero Ohm Jumper, Military / Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 0.07 0603 Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Thick Film Chip Resistors, Zero Ohm Jumper, Military / Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 0.100 0505 Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Thick Film Chip Resistors, Zero Ohm Jumper, Military / Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 0.15 0705 Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Thick Film Chip Resistors, Zero Ohm Jumper, Military / Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 0.15 1505 Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Thick Film Chip Resistors, Zero Ohm Jumper, Military / Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 0.20 1005 Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Thick Film Chip Resistors, Zero Ohm Jumper, Military / Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 0.225 2208 Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Thick Film Chip Resistors, Zero Ohm Jumper, Military / Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 0.25 1206 Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Thick Film Chip Resistors, Zero Ohm Jumper, Military / Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 0.50 1010 Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Thick Film Chip Resistors, Zero Ohm Jumper, Military / Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 0.80 2010 Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Thick Film Chip Resistors, Zero Ohm Jumper, Military / Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 1.0 2512 Zero Ohm Jumper Zero Ohm Jumper
Datasheet
info
Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount Resistors, Fixed 10 n/a See datasheet 1 0.10 5.62 K
Datasheet
info
Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount Resistors, Fixed 120 n/a See datasheet 1 0.10 35.7 K
Datasheet
info
Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount Resistors, Fixed 20 n/a See datasheet 1 0.10 12.1 K
Datasheet
info
Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount Resistors, Fixed 30 n/a See datasheet 1 0.10 39.2 K
Datasheet
info
Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount Resistors, Fixed 5 n/a See datasheet 1 0.10 3.32 K
Datasheet
info
Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount Resistors, Fixed 75 n/a See datasheet 1 50 m 29.4 K
Datasheet
info
Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level Resistors, Fixed 10 n/a See datasheet 1 0.10 5.62 K
Datasheet
info
Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level Resistors, Fixed 20 n/a See datasheet 1 0.10 12.1 K
Datasheet
info
Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level Resistors, Fixed 30 n/a See datasheet 1 0.10 39.2 K
Datasheet
info
Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level Resistors, Fixed 5 n/a See datasheet 1 0.10 3.32 K
Datasheet
info
Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead Resistors, Fixed 1.0 n/a 20 0.1 0.1 2.74 K
Datasheet
info
Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead Resistors, Fixed 10.0 n/a 20 0.1 0.1 71.5 K
Datasheet
info
Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead Resistors, Fixed 11.0 n/a 20 0.1 0.1 20 K
Datasheet
info
Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead Resistors, Fixed 2.0 n/a 20 0.1 0.1 2.74 K
Datasheet
info
Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead Resistors, Fixed 3.0 n/a 20 0.1 0.1 6.49 K
Datasheet
info
Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead Resistors, Fixed 5.0 n/a 20 0.1 0.1 24.3 K
Datasheet
info
Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated, Axial Lead Resistors, Fixed 6.5 n/a 20 0.1 0.1 8.2 K
Datasheet
info
Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, Up to S Level, Axial Lead Resistors, Fixed 1 n/a see datasheet 0.1 0.1 1 K
Datasheet
info
Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, Up to S Level, Axial Lead Resistors, Fixed 1.5 n/a see datasheet 0.1 0.1 1.3 K
Datasheet
info
Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, Up to S Level, Axial Lead Resistors, Fixed 10 n/a see datasheet 0.1 0.1 39.2 K
Datasheet
info
Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, Up to S Level, Axial Lead Resistors, Fixed 2 n/a see datasheet 0.1 0.1 12.1 K
Datasheet
info
Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, Up to S Level, Axial Lead Resistors, Fixed 3 n/a see datasheet 0.1 0.1 4.12 K
Datasheet
info
Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, Up to S Level, Axial Lead Resistors, Fixed 5 n/a see datasheet 0.1 0.1 12.1 K
Datasheet
info
Wirewound Resistors, Military/Established Reliability, MIL-PRF-39007 Qualified, Type RWR, Up to S Level, Axial Lead Resistors, Fixed 7 n/a see datasheet 0.1 0.1 12.4 K