Resistors, Fixed - Power Metal Strip
Vishay's Power Metal Strip® resistors are ideal for high-power current sensing applications in automotive and many other applications. Power Metal Strip advantages include high current capability, a wide temperature range, and a broad choice of case sizes and styles.
Showing 1 to 50 of 96 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (Down to 15 µΩ) | 36 | 8518 | See datasheet | 5 | 30 µ | 0.1 m | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (Down to 15 µΩ) | 50 | 8536 | See datasheet | 5 | 15 µ | 50 µ | |
Enlarge | Power Metal Strip® Battery Shunt Resistor W/Molded Enclosure Very Low Value (50 µΩ,100 µΩ, 125 µΩ, and 500 µΩ) | 25 | 8518 | See datasheet | 5 | 50 µ | 0.5 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor W/Molded Enclosure Very Low Value (50 µΩ,100 µΩ, 125 µΩ, and 500 µΩ) | 36 | 8518 | See datasheet | 5 | 50 µ | 0.5 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor, Very Low Value (100 µΩ) | 12 | 5216 | See datasheet | 5 | 50 µ | 0.25 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor, Very Low Value (100 µΩ), Sn Plated | 12 | 5216 | See datasheet | 5 | 50 µ | 0.25 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor, Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor, Sn Plated, Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Two Sense Pins, Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | 20 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | 25 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | 36 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Sense Pins, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | 20 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Sense Pins, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | 25 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Sense Pins, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (100 µΩ, 500 µΩ, and 1000 µΩ) | 36 | 8518 | See datasheet | 5 | 0.1 m | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Three Sense Pins, Very Low Value (50 µΩ, 100 µΩ, and 125 µΩ) | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Two Sense Pins and Sn Plated Terminals, Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Power Metal Strip® Shunt Resistor With Three Sense Pins, Sn Plated Terminals, Very Low Value (50 µΩ, 100 µΩ, and 125 µΩ) | 36 | 8518 | See datasheet | 5 | 50 µ | 1 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor With (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | 36 | 8518 | See datasheet | 5 | 50 µ | 0.25 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor With M4 Tapped Holes Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | 36 | 8518 | See datasheet | 5 | 50 µ | 0.25 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor With M3 Tapped Holes and Sn Plated Terminals, Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | 36 | 8518 | See datasheet | 5 | 50 µ | 0.25 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor With M4 Tapped Holes and Sn Plated Terminals, Very Low Value (50 µΩ, 100 µΩ, 125 µΩ, and 250 µΩ) | 36 | 8518 | See datasheet | 5 | 50 µ | 0.25 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor Very Low Value (Down to 25 µΩ) | 50 | 8536 | See datasheet | 5 | 25 µ | 0.125 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor Very Low Value (25 µΩ, 50 µΩ, 100 µΩ, and 125 µΩ) | 50 | 8536 | See datasheet | 5 | 25 µ | 0.125 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor With Two Sense Pins Very Low Value (25 µΩ, 50 µΩ, 100 µΩ, and 125 µΩ) | 50 | 8536 | See datasheet | 5 | 25 µ | 0.125 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor With Three Sense Pins Very Low Value (25 µΩ, 50 µΩ, 100 µΩ, and 125 µΩ) | 50 | 8536 | See datasheet | 5 | 25 µ | 0.125 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor With Two Sense Pins Very Low Value (25 µΩ, 50 µΩ, 100 µΩ, and 125 µΩ) | 50 | 8536 | See datasheet | 5 | 25 µ | 0.125 m | |
Enlarge | Power Metal Strip® Battery Shunt Resistor With Three Sense Pins Very Low Value (25 µΩ, 50 µΩ, 100 µΩ, and 125 µΩ) | 50 | 8536 | See datasheet | 5 | 25 µ | 0.125 m | |
Enlarge | Power Metal Strip® Resistors, High Power (7 W), Low Value (Down to 0.001 Ω), Surface Mount | 6 | 2818 | See datasheet | 0.5 | 0.101 | 0.2 | |
Enlarge | Power Metal Strip® Resistors, High Power (7 W), Low Value (Down to 0.001 Ω), Surface Mount | 7 | 2818 | See datasheet | 0.5 | 1 m | 0.1 | |
Enlarge | Power Metal Strip® Resistors, High Power (10 W), Low Value (Down to 0.001 Ω), Surface-Mount | 10 | 2818 | See datasheet | 0.5 | 1 m | 0.1 | |
Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | 0.25 | 1206 | 35 | 0.1 | 0.01 | 50 m | |
Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | 0.5 | 1206 | 35 | 0.1 | 0.01 | 50 m | |
Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | 3.0 | 1216 | See datasheet | 1 | 1 m | 1 m | |
Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | 5.0 | See datasheet | 1 | 0.5 m | 0.5 m | ||
Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | 8.0 | See datasheet | 1 | 0.3 m | 0.3 m | ||
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ω), Surface-Mount, 4-Terminal | 1.0 | 2512 | See datasheet | 0.1 | 0.5 m | 0.2 | |
Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | 1.0 | 0612 | See datasheet | 1 | 0.5 m | 5 m | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | 0.1 | 0603 | See datasheet | 0.5 | 0.01 | 0.1 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | 0.125 | 0805 | See datasheet | 0.5 | 5 m | 0.2 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | 0.25 | 1206 | See datasheet | 0.5 | 0.5 m | 0.2 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | 0.5 | 2010 | See datasheet | 0.5 | 1 m | 0.5 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | 1.0 | 2512 | See datasheet | 0.5 | 0.5 m | 0.5 | |
Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | 2.0 | 2816 | See datasheet | 0.5 | 2 m | 0.1 | |
Enlarge | Power Metal Strip® Resistors, Wide Terminal, Low Inductance (< 1 nH), Surface-Mount | 1.0 | 0612 | See datasheet | 1 | 0.75 m | 5 m | |
Enlarge | Power Metal Strip® Resistors, Wide Terminal, Low Inductance (< 1 nH), Surface-Mount | 2.0 | 1020 | See datasheet | 0.5 | 1 m | 6 m | |
Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | 0.20 | 0603 | 0.5 | 0.01 | 0.1 | ||
Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | 0.25 | 0805 | 0.5 | 5 m | 0.2 | ||
Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | 0.5 | 1206 | 0.5 | 0.5 m | 0.2 | ||
Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | 1.0 | 2010 | 0.5 | 1 m | 0.5 |