Resistors, Fixed - Sulfur resistant
Showing 1 to 50 of 356 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thick Film Chip Dividers, Medium Voltage | Resistors, Fixed | 1 | 2512 | 0.5 | 500 K | 50 M | ||
![]() Enlarge | Molded Thick Film Divider, High Voltage, High Precision, Surface-Mount | Resistors, Fixed | 1.5 | 4527 | 0.5 | 500 K | 50 M | ||
![]() Enlarge | Automotive Ethernet Common Mode Termination Carbon Film Mini-MELF Resistors | Resistors, Fixed | 0.4 | 0204 | -250 | 0.5 | 500 | 2 K | |
![]() Enlarge | Pulse Load Carbon Film MINI-MELF Resistors for High Frequency Applications | Resistors, Fixed | 0.4 | 0204 | -250 | 2 | 47 | 300 | |
![]() Enlarge | High Pulse Load Carbon Film MELF Resistors | Resistors, Fixed | 0.4 | 0204 | 2 | 10 | 100 K | ||
![]() Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 50 K | |
![]() Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0502 | 25 | 0.1 | 20 | 66 K | |
![]() Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | 0505 | 25 | 0.1 | 10 | 140 K | |
![]() Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0603 | 25 | 0.1 | 10 | 130 K | |
![]() Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0705 | 25 | 0.1 | 10 | 300 K | |
![]() Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 1005 | 25 | 0.1 | 10 | 360 K | |
![]() Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | 1010 | 25 | 0.1 | 50 | 600 K | |
![]() Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | 1206 | 25 | 0.1 | 10 | 1 M | |
![]() Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 1505 | 25 | 0.1 | 10 | 1 M | |
![]() Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.225 | 2208 | 25 | 0.1 | 10 | 1.75 M | |
![]() Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.8 | 2010 | 25 | 0.1 | 10 | 2 M | |
![]() Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 1 | 2512 | 25 | 0.1 | 10 | 3 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0402 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0502 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | 0504 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | 0505 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0603 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 0705 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 0805 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | 1005 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | 1010 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.33 | 1206 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.35 | 1505 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 1 | 2010 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.75 | 2208 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 2 | 2512 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0.4 | 0204 | 15 | 0.1 | 1 | 5.11 M | |
![]() Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0.6 | 0207 | 15 | 0.1 | 1 | 10 M | |
![]() Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 1 | 0414 | 15 | 0.1 | 1 | 21.5 M | |
![]() Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Leaded Metal Film Resistors With Established Reliability | Resistors, Fixed | 0207 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.100 | 0402 | 15 | 0.1 | 100 | 47 K | |
![]() Enlarge | Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.100 | 0402 | 25 | 0.1 | 100 | 47 K | |
![]() Enlarge | Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.125 | 0603 | 15 | 0.1 | 100 | 100 K | |
![]() Enlarge | Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.125 | 0603 | 25 | 0.1 | 100 | 100 K | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.075 | 0201 | 25 | 0.1 | 22 | 40 K | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.130 | 0402 | 10 | 0.1 | 1 | 1 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.210 | 0603 | 5 | 0.05 | 1 | 2 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.260 | 0805 | 10 | 0.1 | 1 | 7.5 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.520 | 1206 | 10 | 0.1 | 1 | 10 M | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Power Thin Film Chip Resistors | Resistors, Fixed | 0.200 | 0402 | 25 | 0.1 | 47 | 100 K |