Resistors, Fixed
Vishay’s discrete resistors serve applications in the computing, automotive, industrial, telecommunications, and medical markets, just to name a few. Resistive technology options include thin film, thick film, wirewound, and Power Metal Strip®.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 28558 entries
Click the arrows to sort the columns in ascending or descending order
| Series ▲▼ | Product Image | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ | E-Series ▲▼ | Tolerance (± %) ▲▼ | Power Rating (W) ▲▼ | Maximum Voltage (V) ▲▼ | TCR (± ppm/°C) ▲▼ | Mounting Technology ▲▼ | Size / Device Style ▲▼ | Operating Temperature (°C) ▲▼ | Automotive ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 0.1 | 33 | E24 | 5 | 0.9 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 33 | E24 | 5 | 1 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 390 | E24 | 5 | 2.5 | n/a | -10 to -80 | Surface-mount | Z-form | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 390 | E24 | 5 | 2.5 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 390 | E24 | 5 | 2.5 | n/a | -10 to -80 | Through-hole | Radial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 390 | E24 | 5 | 3 | n/a | -10 to -80 | Surface-mount | Z-form | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 390 | E24 | 5 | 3 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 390 | E24 | 5 | 3 | n/a | -10 to -80 | Through-hole | Radial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 620 | E24 | 5 | 3.5 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 620 | E24 | 5 | 4 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 68 | E24 | 5 | 3.5 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 68 | E24 | 5 | 4 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 69 | E24 | 5 | 2.5 | n/a | -10 to -80 | Surface-mount | Z-form | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 69 | E24 | 5 | 2.5 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 69 | E24 | 5 | 3 | n/a | -10 to -80 | Surface-mount | Z-form | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 69 | E24 | 5 | 3 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 820 | E24 | 5 | 5.8 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 820 | E24 | 5 | 7 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 910 | E24 | 5 | 4.7 | n/a | -10 to -80 | Surface-mount | Z-form | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 910 | E24 | 5 | 4.7 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 910 | E24 | 5 | 5 | n/a | -10 to -80 | Surface-mount | Z-form | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.1 | 910 | E24 | 5 | 5 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.10 | 33 | E24 | 5 | 0.9 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.10 | 33 | E24 | 5 | 0.9 | n/a | -10 to -80 | Through-hole | Radial | -55 to +250 | AEC-Q200 qualified | |
![]() Enlarge | 0.10 | 33 | E24 | 5 | 1 | n/a | -10 to -80 | Through-hole | Axial | -55 to +250 | AEC-Q200 qualified |

