Resistors, Linear - Automotive
|
Series
|
Product Image
![]() |
Description
|
Type
|
Power
(W) |
Case
(EIA & Mil)
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|---|
| High Pulse Load Carbon Film MELF Resistors | Resistors, Fixed | 0.25 | 0204 | -250 | 2 | 10 | 100 K | ||
| High Pulse Load Carbon Film MELF Resistors | Resistors, Fixed | 0.4 | 0204 | -250 | 2 | 10 | 100 K | ||
| High Pulse Load Carbon Film MELF Resistors | Resistors, Fixed | 0.4 | 0207 | -250 | 1 | 2.2 | 1.5 M | ||
| High Pulse Load Carbon Film MELF Resistors | Resistors, Fixed | 1 | 0207 | -250 | 1 | 2.2 | 1.5 M | ||
| Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2512 | 100 | 1 | 1 | 1 M | |||
| Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2010 | 100 | 1 | 1 | 1 M | |||
| Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1218 | 100 | 1 | 1 | 1 M | |||
| Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1210 | 100 | 1 | 1 | 1 M | |||
| Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1206 | 100 | 1 | 1 | 1 M | |||
| Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | 100 | 1 | 1 | 1 M | |||
| Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0603 | 100 | 1 | 1 | 1 M | |||
| Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0805 | 100 | 1 | 1 | 1 M | |||
| Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 2512 | 100 | 1 | 1 | 10 M | |||
| Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 2010 | 100 | 1 | 1 | 10 M | |||
| Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 1218 | 100 | 1 | 1 | 2.2 M | |||
| Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 1210 | 100 | 1 | 1 | 10 M | |||
| Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 1206 | 100 | 1 | 1 | 10 M | |||
| Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0805 | 100 | 1 | 1 | 10 M | |||
| Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0603 | 100 | 1 | 1 | 10 M | |||
| Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0402 | 100 | 1 | 1 | 10 M | |||
| Standard Thick Film Chip Resistors | Resistors, Fixed | 2512 | 100 | 1 | 1 | 10 M | |||
| Standard Thick Film Chip Resistors | Resistors, Fixed | 2010 | 100 | 1 | 1 | 10 M | |||
| Standard Thick Film Chip Resistors | Resistors, Fixed | 1218 | 100 | 1 | 1 | 2.2 M | |||
| Standard Thick Film Chip Resistors | Resistors, Fixed | 1210 | 100 | 1 | 1 | 10 M | |||
| Standard Thick Film Chip Resistors | Resistors, Fixed | 1206 | 100 | 1 | 1 | 10 M | |||
| Standard Thick Film Chip Resistors | Resistors, Fixed | 0805 | 100 | 1 | 1 | 10 M | |||
| Standard Thick Film Chip Resistors | Resistors, Fixed | 0603 | 100 | 1 | 1 | 10 M | |||
| Standard Thick Film Chip Resistors | Resistors, Fixed | 0402 | 100 | 1 | 1 | 10 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 2512 | 50 | 0.5 | 100 | 10 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 2512 | 100 | 0.5 | 10 | 10 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 2010 | 50 | 0.5 | 100 | 10 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 2010 | 100 | 0.5 | 10 | 10 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 1218 | 100 | 0.5 | 100 | 2.2 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 1210 | 100 | 0.5 | 100 | 1 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 1206 | 25 | 0.25 | 150 | 10 K | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 1206 | 50 | 0.25 | 100 | 1 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 1206 | 50 | 0.5 | 100 | 10 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 1206 | 100 | 0.5 | 10 | 10 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0805 | 25 | 0.25 | 150 | 10 K | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0805 | 50 | 0.25 | 100 | 1 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0805 | 50 | 0.5 | 100 | 10 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0805 | 100 | 0.5 | 10 | 10 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0603 | 25 | 0.25 | 200 | 10 K | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0603 | 50 | 0.25 | 100 | 1 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0603 | 50 | 0.5 | 100 | 10 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0603 | 100 | 0.5 | 10 | 10 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0402 | 25 | 0.5 | 1 K | 10 K | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0402 | 50 | 0.25 | 100 | 1 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0402 | 100 | 0.5 | 10 | 1 M | |||
| Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 35 K | ||
| Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | Resistors, Fixed | 0.15 | 0603 | 25 | 0.1 | 10 | 80 K | ||
| Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | Resistors, Fixed | 0.2 | 0805 | 25 | 0.1 | 10 | 301 K | ||
| Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | Resistors, Fixed | 0.4 | 1206 | 25 | 0.1 | 10 | 1 M | ||
| Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | Resistors, Fixed | 0.4 | 1505 | 25 | 0.1 | 10 | 1 M | ||
| Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | Resistors, Fixed | 0.75 | 2208 | 25 | 0.1 | 10 | 1.75 M | ||
| Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | Resistors, Fixed | 0.8 | 2010 | 25 | 0.1 | 10 | 2 M | ||
| Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | Resistors, Fixed | 1 | 2512 | 25 | 0.1 | 10 | 3 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 200 | 1 | 1 | 9.76 | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 100 | 1 | 10 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 100 | 0.5 | 10 | 1 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 50 | 0.5 | 100 | 1 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 200 | 5 | 1 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.1 | 0603 | 50 | 0.5 | 100 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.1 | 0603 | 100 | 0.5 | 10 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.1 | 0603 | 100 | 1 | 1 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 50 | 0.5 | 100 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 100 | 0.5 | 10 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 100 | 1 | 1 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 50 | 0.5 | 100 | 1 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 100 | 0.5 | 10 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 100 | 1 | 1 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.5 | 1210 | 50 | 0.5 | 100 | 1 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.5 | 1210 | 100 | 0.5 | 10 | 1 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.5 | 1210 | 100 | 1 | 1 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.75 | 2010 | 50 | 0.5 | 100 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.75 | 2010 | 100 | 0.5 | 10 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.75 | 2010 | 100 | 1 | 1 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 1 | 1218 | 100 | 0.5 | 100 | 2.2 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 1 | 1218 | 100 | 1 | 1 | 2.2 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 1 | 2512 | 50 | 0.5 | 100 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 1 | 2512 | 100 | 0.5 | 10 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 1 | 2512 | 100 | 1 | 1 | 10 M | ||
| Fully RoHS Compliant, Green, Thick Film, Rectangular Chip Resistors | Resistors, Fixed | ||||||||
| Long Side Termination Thick Film Chip Resistors | Resistors, Fixed | ||||||||
| Thin Film Mini-MELF Resistors | Resistors, Fixed | 0204 | Zero ohm jumper | Zero ohm jumper | |||||
| Thin Film Mini-MELF Resistors | Resistors, Fixed | 0.25 | 0204 | 50 | 0.5 | 0.82 | 10 M | ||
| Thin Film Mini-MELF Resistors | Resistors, Fixed | 0.25 | 0204 | 15 | 0.1 | 10 | 221 K | ||
| Thin Film Mini-MELF Resistors | Resistors, Fixed | 0.25 | 0204 | 100 | 5 | 0.22 | 10 M | ||
| Thin Film Mini-MELF Resistors | Resistors, Fixed | 0.25 | 0204 | 25 | 0.1 | 10 | 1 M | ||
| Thin Film MELF Resistors | Resistors, Fixed | 0207 | Zero ohm jumper | Zero ohm jumper | |||||
| Thin Film MELF Resistors | Resistors, Fixed | 1.0 | 0207 | 50 | 0.5 | 1 | 2.21 M | ||
| Thin Film MELF Resistors | Resistors, Fixed | 1.0 | 0207 | 100 | 5 | 0.16 | 0.91 | ||
| Thin Film MELF Resistors | Resistors, Fixed | 1.0 | 0207 | 50 | 1 | 1 | 10 M | ||
| Wirewound Resistors, Open Air, Current Sense, Low Value | Resistors, Fixed | 1.0 | n/a | 100 | 1 | 5 m | 30 m | ||
| Wirewound Resistors, Open Air, Current Sense, Low Value | Resistors, Fixed | 3.0 | n/a | 100 | 1 | 5 m | 50 m | ||
| Wirewound Resistors, Open Air, Current Sense, Low Value | Resistors, Fixed | 5.0 | n/a | 100 | 1 | 4 m | 50 m | ||
| High Precision Thin Film Chip Resistors ± 0.05 %; ± 5 ppm/K | Resistors, Fixed | 1 K | |||||||
| High Precision Thin Film Chip Resistors ± 0.05 %; ± 5 ppm/K | Resistors, Fixed | 1 | |||||||
| High Precision Thin Film Chip Resistors ± 0.05 %; ± 5 ppm/K | Resistors, Fixed | Zero ohm jumper | |||||||
| High Precision Thin Film Chip Resistors ± 0.05 %; ± 5 ppm/K | Resistors, Fixed | Zero ohm jumper | Zero ohm jumper | ||||||
| High Stability Thin Film Flat Chip Resistors | Resistors, Fixed | ||||||||
| High Ohmic/High Voltage Metal Glaze Leaded Resistors | Resistors, Fixed | 0.25 | 200 | 1 | 100 K | 22 M | |||
| Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 0.5 | 2012 | 20 | 0.5 | 0.1 | 4.99 | ||
| Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 1 | 2515 | 20 | 0.1 | 0.1 | 2.77 K | ||
| Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 2 | 4527 | 20 | 0.5 | 0.1 | 4.92 K | ||
| Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 3 | 6927 | 20 | 0.5 | 0.1 | 8 K | ||
| Power Surface Mount, Molded Encapsulation, Wraparound Termination | Resistors, Fixed | 0.5 | 2012 | 0.5 | 5.0 | 1.43 K | |||
| Power Surface Mount, Molded Encapsulation, Wraparound Termination | Resistors, Fixed | 1 | 2515 | 0.5 | 10 | 10 K | |||
| Power Surface Mount, Molded Encapsulation, Wraparound Termination | Resistors, Fixed | 2 | 4527 | 0.5 | 10 | 100 K | |||
| Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 5 | See datasheet | 1 | 1 m | 0.1 | |||
| Power Metal Strip® Resistors, Low Value (down to 0.0005 ?), Surface Mount, 4-Terminal | Resistors, Fixed | 1.0 | 2512 | See datasheet | 0.5 | 0.5 m | 25 m | ||
| Power Metal Strip® Resistors, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 1.0 | 0612 | See datasheet | 1 | 0.5 m | 5 m | ||
| Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.1 | 0603 | 0.5 | 2 m | 0.1 | |||
| Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.125 | 0805 | 0.5 | 5 m | 0.2 | |||
| Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.25 | 1206 | 0.5 | 1 m | 0.2 | |||
| Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.5 | 2010 | 0.5 | 1 m | 0.5 | |||
| Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 2512 | 0.5 | 0.5 m | 0.5 | |||
| Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 2.0 | 2816 | 0.5 | 2 m | 0.1 | |||
| Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.20 | 0603 | See datasheet | 0.5 | 10 m | 0.1 | ||
| Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.25 | 0805 | See datasheet | 0.5 | 5 m | 0.2 | ||
| Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.5 | 1206 | See datasheet | 0.5 | 1 m | 0.2 | ||
| Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 2010 | See datasheet | 0.5 | 1 m | 0.5 | ||
| Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 2.0 | 2512 | See datasheet | 0.5 | 0.5 m | 40 m | ||
| Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 3.0 | 2726 | See datasheet | 1 | 0.3 m | 5 m | ||
| Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount, 4-Terminal | Resistors, Fixed | 3 | See datasheet | 0.5 | 1 m | 10 m | |||
| Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | Resistors, Fixed | 3 | See datasheet | 1 | 0.3 m | 4 m | |||
| Power Metal Strip® Resistors, Low Value (down to 0.0002 Ohms), Surface Mount | Resistors, Fixed | 5 | See datasheet | 1 | 0.2 m | 3 m | |||
| Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 3.0 | 4026 | See datasheet | 1 | 0.3 m | 5 m | ||
| Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | Resistors, Fixed | 0.4 | 0603 | 0.5 | 10 m | 0.1 | |||
| Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | Resistors, Fixed | 0.5 | 0805 | 0.5 | 10 m | 50 m | |||
| Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | Resistors, Fixed | 1.0 | 1206 | 0.5 | 1 m | 50 m | |||
| Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | Resistors, Fixed | 2.0 | 2010 | 0.5 | 1 m | 10 m | |||
| Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | Resistors, Fixed | 3.0 | 2512 | 0.5 | 0.5 m | 10 m | |||
| Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 5 | See datasheet | 1 | 2 m | ||||
| Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 7 | See datasheet | 1 | 0.5 m | 1 m | |||
| Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | Resistors, Fixed | 10 | See datasheet | 1 | 0.3 m | 0.5 m | |||
| Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | Resistors, Fixed | 5 | See datasheet | 1 | 2 m | 4 m | |||
| Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | Resistors, Fixed | 7 | See datasheet | 1 | 1 m | 3 m | |||
| Power Metal Strip® Resistors, Very High Power (to 10 W), Low Value (Down to 0.0003 Ohms), Surface Mount | Resistors, Fixed | 9 | See datasheet | 1 | 0.5 m | 1 m | |||
| Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 5 | See datasheet | 1 | 2 m | ||||
| Power Metal Strip® Resistors, Very High Power (to 7 W), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 7 | See datasheet | 1 | 0.5 m | 1 m | |||
| Improved Stability (0.25 % and 0.5 %), Power Metal Strip® Resistors, Low Value, Surface Mount | Resistors, Fixed | 1 | 75 | 0.5 | 10 m | 0.1 | |||
| Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (down to 0.01 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 2512 | 75 | 0.5 | 10 m | 0.50 | ||
| Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0003 Ohm), Surface Mount | Resistors, Fixed | 3 | See datasheet | 1 | 0.5 m | 4 m | |||
| Power Metal Strip® Resistors, High Temperature (275 °C), Low Value (Down to 0.0003 Ohm), Surface Mount | Resistors, Fixed | 5 | See datasheet | 1 | 0.3 m | 3 m | |||
| Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 2 | 4527 | See datasheet | 0.5 | 1 m | 1.0 | ||
| Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 3 | 4527 | See datasheet | 0.5 | 1 m | 0.2 | ||
| Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | Resistors, Fixed | 1.8 | 6720 | See datasheet | 1 | 0.10 | 3.3 K | ||
| Wirewound Resistors, Surface Mount, Silicone or Cement Coated, High Power | Resistors, Fixed | 3.75 | 7532 | See datasheet | 1 | 1 | 15 K |




More info