- Features
-
- Automotive (26)
- Current sensing (35)
- Flameproof/flame resistant (22)
- Fusible (4)
- High frequency (8)
- High voltage (3)
- Military/Aerospace
- Noise suppressors (1)
- Special (4)
- Ultra stable (4)
- Power
-
- 0.25W or below (20)
- 0.5W or below (29)
- 1W or below (30)
- 1W to 5W (74)
- 5W to 25W (59)
- 25W to 100W (27)
- Above 100W (18)
- Resistance
-
- less than .01 ohms (29)
- 0.01 ohms to < 0.1 ohms (23)
- 0.1 ohms to < 10 ohms (89)
- 10 ohms to < 1M ohms (87)
- 1M ohms to < 1G ohms (20)
- Resistance Tolerance
-
- 0.05% and better (3)
- 0.1% and better (14)
- 0.5% and better (30)
- 1% and better (70)
- 5% and better (116)
- Above 5% (8)
- TCR (ppm/C)
-
- 0.5 and better (37)
- 1 and better (37)
- 5 and better (39)
- 10 and better (39)
- 25 and better (50)
- 100 and better (88)
- Above 100 (25)
- Technologies
-
- Carbon film (6)
- Metal film (15)
- Metal glaze (127)
- Metal oxide (5)
- Power Metal Strip (27)
- Thick film (3)
- Thin film (3)
- Wirewound (72)
- Mounting and Configuration
-
- Through hole (40)
- Surface mount (35)
- Smaller than 0603 (3)
- 0603 to 1206 (8)
- 1206 to 2512 (11)
- Larger than 2512 (10)
- Wirebondable (1)
- Through hole (40)
- Special Construction
-
- Heatsink (8)
- Epoxy bondable (1)
- MELF (4)
Latest Press Release
-
- Vishay Intertechnology’s New Power Metal Strip® Meter Shunt Resistor Features Very Low Resistance Values Down to 300 µΩ and 3 W Power Capability in 2906 Size Package February 16, 2012
- Vishay Intertechnology’s New Power Metal Strip® Meter Shunt Resistor Features Very Low Resistance Values Down to 100 µΩ and 3 W Power Capability in 3124 Size Package February 02, 2012
All Resistors, Linear press releases
Related Information