Resistors, Linear - High-pulse load - 0.5W or below
Latest Press Release
-
- Vishay Intertechnology’s New Power Metal Strip® Resistor Combines High 2 W Power Rating With Extremely Low Resistance Values Down to 0.001 Ω in 2010 Case Size December 20, 2012
- Vishay Intertechnology Expands L-NS Series of Surface-Mount Thin Film Chip Resistors With Devices in 0508, 0612, and 1225 Case Sizes September 20, 2012
All Resistors, Linear press releases
Related Information
|
Series
|
Product Image
![]() |
Description
|
Type
|
Power
(W) |
Case
(EIA & Mil)
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|
|---|---|---|---|---|---|---|---|---|---|---|
| High Pulse Load Carbon Film Leaded Resistors | Resistors, Fixed | 0.4 | 0207 | -250 | 2 | 10 | 1.5 M | |||
| High Pulse Load Carbon Film MELF Resistors | Resistors, Fixed | 0.25 | 0204 | -250 | 2 | 10 | 100 K | |||
| High Pulse Load Carbon Film MELF Resistors | Resistors, Fixed | 0.4 | 0204 | -250 | 2 | 10 | 100 K | |||
| Pulse Load Carbon Film MELF Resistors for High Frequency Applications | Resistors, Fixed | 0.25 | 0204 | -250 | 2 | 5.047 K | 300 | |||
| Pulse Load Carbon Film MELF Resistors for High Frequency Applications | Resistors, Fixed | 0.40 | 0204 | -250 | 2 | 5.047 K | 300 | |||
| High Pulse Load, High Voltage (up to 0.5 kV) Carbon Film MELF Resistors | Resistors, Fixed | 0.4 | 0207 | 1 | 2.2 | 1.5 M | ||||
| Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.05 | 25 | 0.1 | 10 | 100 K | ||||
| Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.10 | 25 | 0.1 | 10 | 301 K | ||||
| Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 1 M | ||||
| Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.25 | 25 | 0.1 | 10 | 2 M | ||||
| Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.50 | 25 | 0.1 | 4.3 | 2.49 M | ||||
| Metal Film Resistors, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 0.25 | 100 | 1 | 4 | 10 K | ||||
| Metal Film Resistors, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 0.50 | 100 | 1 | 4 | 23 K | ||||
| Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.125 | 0402 | 100 | 0.5 | 1 | 1 M | |||
| Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.25 | 0603 | 100 | 0.5 | 1 | 1 M | |||
| Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.33 | 0805 | 100 | 0.5 | 1 | 1 M | |||
| Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 1206 | 100 | 0.5 | 1 | 1 M | |||
| Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 0.5 | n/a | 30 | 5 | 0.1 | 1.77 K | |||
| Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 0.5 | 1 | 10 | 1 M | |||||
| SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.125 | 0603 | 50 | 1 | 0.1 | 9.99 | |||
| SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.2 | 0805 | 50 | 1 | 0.1 | 9.99 | |||
| SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.33 | 1206 | 50 | 1 | 0.1 | 9.99 | |||
| SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.5 | 1505 | 50 | 1 | 0.1 | 9.99 | |||
| Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.125 | 0505 | 300 | 1 | 50 m | 5.0 | |||
| Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.125 | 0603 | 300 | 1 | 0.10 | 5.0 | |||
| Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.2 | 0705 | 300 | 1 | 0.10 | 6.0 | |||
| Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.25 | 1005 | 300 | 1 | 0.15 | 10.0 | |||
| Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.33 | 1206 | 300 | 1 | 0.10 | 10.0 | |||
| Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.4 | 0508 | 300 | 1 | 30 m | 2.0 | |||
| Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.5 | 1505 | 300 | 1 | 0.25 | 10.0 | |||
| Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.5 | 0612 | 300 | 1 | 50 m | 2.5 | |||
| High Reliability Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.1 | 0402 | 100 | 1 | 10 | 10 M | |||
| High Reliability Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.1 | 0502 | 100 | 1 | 10 | 25 M | |||
| High Reliability Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.125 | 0505 | 100 | 1 | 10 | 25 M | |||
| High Reliability Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.125 | 0504 | 100 | 1 | 10 | 25 M | |||
| High Reliability Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.15 | 0603 | 100 | 1 | 10 | 25 M | |||
| High Reliability Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.2 | 0705 | 100 | 1 | 10 | 25 M | |||
| High Reliability Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.2 | 0805 | 100 | 1 | 10 | 25 M | |||
| High Reliability Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.25 | 1005 | 100 | 1 | 10 | 25 M | |||
| High Reliability Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.33 | 1206 | 100 | 1 | 10 | 25 M | |||
| High Reliability Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.35 | 1505 | 100 | 1 | 10 | 25 M | |||
| High Reliability Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.5 | 1010 | 100 | 1 | 10 | 25 M | |||
| Thin Film Microwave Resistor | Resistors, Fixed | 0.050 | n/a | 100 | 1 | 20 | 100 | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.120 | n/a | 10 | 0.01 | 1 | 400 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.150 | n/a | 10 | 0.01 | 1 | 500 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.175 | n/a | 10 | 0.01 | 1 | 750 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.200 | n/a | 10 | 0.01 | 1 | 1 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.250 | n/a | 10 | 0.01 | 1 | 1.2 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.330 | n/a | 10 | 0.01 | 1 | 2.5 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.400 | n/a | 10 | 0.01 | 1 | 3.8 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.500 | n/a | 10 | 0.01 | 1 | 3.8 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.120 | n/a | 10 | 0.01 | 1 | 400 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.150 | n/a | 10 | 0.01 | 1 | 500 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.175 | n/a | 10 | 0.01 | 1 | 750 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.200 | n/a | 10 | 0.01 | 1 | 1 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.250 | n/a | 10 | 0.01 | 1 | 1.2 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.330 | n/a | 10 | 0.01 | 1 | 2.5 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.400 | n/a | 10 | 0.01 | 1 | 3.8 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.500 | n/a | 10 | 0.01 | 1 | 3.8 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.06 | n/a | 10 | 0.01 | 1 | 75 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.08 | n/a | 10 | 0.01 | 1 | 150 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.10 | n/a | 10 | 0.01 | 1 | 250 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.125 | n/a | 10 | 0.01 | 1 | 500 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.250 | n/a | 10 | 0.01 | 1 | 600 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.400 | n/a | 10 | 0.01 | 1 | 800 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.500 | n/a | 10 | 0.01 | 1 | 1 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.125 | n/a | 10 | 0.01 | 1 | 500 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.250 | n/a | 10 | 0.01 | 1 | 750 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.300 | n/a | 10 | 0.01 | 1 | 500 K | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Radial Lead | Resistors, Fixed | 0.500 | n/a | 10 | 0.01 | 1 | 1 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.200 | n/a | 10 | 0.01 | 10 | 1 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.250 | n/a | 10 | 0.01 | 10 | 1.2 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.330 | n/a | 10 | 0.01 | 10 | 2.5 M | |||
| Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.500 | n/a | 10 | 0.01 | 10 | 3.8 M | |||
| Precision Surface Mount Resistors Wirewound or Metal Film Technologies | Resistors, Fixed | 0.5 | 25 | 0.1 | 10 | 332 K | ||||
| Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 0.125 | 25 | 0.5 | 1 | 1 M | ||||
| Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 0.125 | 15 | 0.1 | 10 | 332 K | ||||
| Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 0.125 | 15 | 0.5 | 10 | 1 M | ||||
| Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 0.25 | 15 | 0.5 | 1 | 1 M | ||||
| Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 0.25 | 15 | 0.1 | 10 | 332 K | ||||
| Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 0.5 | 25 | 0.5 | 1 | 1.5 M | ||||
| Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 0.5 | 15 | 0.1 | 10 | 750 K | ||||
| Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 0.5 | 25 | 0.1 | 10 | 1 M | ||||
| Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 0.5 | 15 | 0.5 | 10 | 1.5 M | ||||
| Molded Metal Film Resistors Low Temperature Coefficient, High Precision | Resistors, Fixed | 0.125 | 5 | 0.1 | 100 | 750 K | ||||
| Molded Metal Film Resistors Low Temperature Coefficient, High Precision | Resistors, Fixed | 0.25 | 5 | 0.1 | 100 | 750 K | ||||
| Molded Metal Film Resistors | Resistors, Fixed | 0.25 | 50 | 2 | 1 | 330 K | ||||
| Molded Metal Film Resistors | Resistors, Fixed | 0.25 | 50 | 5 | 1 | 332 K | ||||
| Molded Metal Film Resistors | Resistors, Fixed | 0.5 | 50 | 2 | 1 | 332 K | ||||
| Molded Metal Film Resistors | Resistors, Fixed | 0.5 | 50 | 5 | 1 | 330 K | ||||
| Molded Metal Film Resistors | Resistors, Fixed | 0.5 | 50 | 2 | 1 | 1 M | ||||
| Molded Metal Film High Stability Resistors | Resistors, Fixed | 0.125 | 50 | 1 | 1 | 332 K | ||||
| Molded Metal Film High Stability Resistors | Resistors, Fixed | 0.25 | 50 | 1 | 1 | 332 K | ||||
| Molded Metal Film High Stability Resistors | Resistors, Fixed | 0.25 | 50 | 1 | 1 | 1 M | ||||
| Molded Metal Film High Stability Resistors | Resistors, Fixed | 0.5 | 50 | 1 | 1 | 332 K | ||||
| Molded Metal Film High Stability Resistors | Resistors, Fixed | 0.5 | 50 | 1 | 1 | 1 M | ||||
| Molded Metal Film High Stability Resistors | Resistors, Fixed | 0.5 | 50 | 1 | 1 | 2.21 M | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.063 | 15 | 0.5 | 1 | 511 K | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.063 | 15 | 0.2 | 10 | 511 K | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.063 | 25 | 0.1 | 49.9 | 100 K | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.063 | 25 | 0.5 | 49.9 | 511 K | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.063 | 50 | 0.1 | 100 | 100 K | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.125 | 15 | 0.5 | 1 | 332 K | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.125 | 15 | 0.1 | 10 | 100 K | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 332 K | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.25 | 15 | 0.5 | 1 | 1 M | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.25 | 15 | 0.1 | 10 | 332 K | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.25 | 50 | 0.5 | 10 | 1 M | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.5 | 15 | 0.5 | 1 | 1.5 M | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.5 | 50 | 0.1 | 10 | 750 K | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.5 | 15 | 0.1 | 10 | 1 M | ||||
| Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 0.5 | 50 | 0.5 | 10 | 1.5 M | ||||
| Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors | Resistors, Fixed | 0.125 | 50 | 1 | 300 K | 10 M | ||||
| Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors | Resistors, Fixed | 0.25 | 50 | 1 | 1 M | 20 M | ||||
| Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors | Resistors, Fixed | 0.5 | 50 | 5 | 2 M | 50 M | ||||
| Wirewound Resistors, Industrial, Precision Power, Silicone Coated, Axial Lead | Resistors, Fixed | 0.4 | n/a | 20 | 0.05 | 0.1 | 3.4 K | |||
| High Ohmic/High Voltage Metal Glaze Leaded Resistors | Resistors, Fixed | 0.25 | 200 | 1 | 100 K | 22 M | ||||
| High Ohmic/High Voltage Metal Glaze Leaded Resistors | Resistors, Fixed | 0.5 | 200 | 1 | 100 K | 33 M | ||||
| Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 0.5 | 2012 | 20 | 0.5 | 0.1 | 4.99 | |||
| Power Metal Strip® Resistors (Extended Range) Surface Mount | Resistors, Fixed | 0.25 | 0805 | See datasheet | 0.1 | 10 | 10 K | |||
| Metal Film Resistors, Power, Surface Mount | Resistors, Fixed | 0.5 | 2012 | 100 | 0.5 | 5.0 | 1.43 K | |||
| Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.1 | 0603 | 0.5 | 10 m | 0.1 | ||||
| Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.125 | 0805 | 0.5 | 5 m | 0.2 | ||||
| Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.25 | 1206 | 0.5 | 1 m | 0.2 | ||||
| Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.5 | 2010 | 0.5 | 1 m | 0.5 | ||||
| Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | Resistors, Fixed | 0.25 | 1506 | 0.5 | 0.5 | 10 K | ||||
| Power Metal Strip® Flip Chip Resistors (Extended Range) Patents Pending | Resistors, Fixed | 0.5 | 2010 | 0.5 | 0.5 | 10 K | ||||
| Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.20 | 0603 | See datasheet | 0.5 | 10 m | 0.1 | |||
| Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.25 | 0805 | See datasheet | 0.5 | 5 m | 0.2 | |||
| Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.5 | 1206 | See datasheet | 0.5 | 1 m | 0.2 | |||
| Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | Resistors, Fixed | 0.4 | 0603 | 0.5 | 10 m | 0.1 | ||||
| Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (down to 0.0005 W), Surface Mount | Resistors, Fixed | 0.5 | 0805 | 0.5 | 10 m | 50 m |