Resistors, Linear - High-pulse load - Special
Related Information
|
Series
|
Product Image
![]() |
Description
|
Type
|
Power
(W) |
Case
(EIA & Mil)
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|
|---|---|---|---|---|---|---|---|---|---|---|
| Metal Film Resistors, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 0.25 | 100 | 1 | 4 | 10 K | ||||
| Metal Film Resistors, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 0.50 | 100 | 1 | 4 | 23 K | ||||
| Wirewound Resistors, Special Purpose, Commercial, High Power | Resistors, Fixed | 100 | n/a | 30 | 5 | 1.0 | 44 K | |||
| Wirewound Resistors, Special Purpose, Commercial, High Power | Resistors, Fixed | 40 | n/a | 30 | 5 | 0.5 | 24 K | |||
| Wirewound Resistors, Special Purpose, Commercial, High Power | Resistors, Fixed | 50 | n/a | 30 | 5 | 1.0 | 44 K | |||
| Wirewound Resistors, Special Purpose, Commercial, High Power | Resistors, Fixed | 70 | n/a | 30 | 5 | 0.5 | 24 K | |||
| Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | Resistors, Fixed | 1 | n/a | 100 | 1 | 1.67 m | 20 m | |||
| Wirewound Resistors, Open Style, Current Shunts, Custom Tailored, Very Low Value, High Precision | Resistors, Fixed | 1.875 | n/a | 100 | 1 | 2.5 m | 10 m | |||
| Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 10 | 200 | 2 | 50 | 50 | ||||
| Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 120 | 200 | 2 | 50 | 50 | ||||
| Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 2 | 200 | 2 | 50 | 50 | ||||
| Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 40 | 200 | 2 | 50 | 50 | ||||
| Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 55 | 200 | 2 | 50 | 50 |