- Features
-
- Automotive (7)
- Current sensing (10)
- Flameproof/flame resistant (3)
- Fusible (2)
- High frequency (11)
- High-pulse load (20)
- High voltage (5)
- Military/Aerospace
- Noise suppressors (1)
- Special (2)
- Trimmable (2)
- Ultra stable (9)
- Power
-
- 0.5W or below (103)
- 1W or below (103)
- Resistance
-
- less than .01 ohms (8)
- 0.01 ohms to < 0.1 ohms (3)
- 0.1 ohms to < 10 ohms (35)
- 10 ohms to < 1M ohms (84)
- 1M ohms to < 1G ohms (50)
- Above 1G ohms (2)
- Resistance Tolerance
-
- 0.01% and better (7)
- 0.05% and better (16)
- 0.1% and better (42)
- 0.5% and better (51)
- 1% and better (78)
- 5% and better (85)
- Above 5% (6)
- TCR (ppm/C)
-
- 0.5 and better (8)
- 1 and better (8)
- 5 and better (13)
- 10 and better (23)
- 25 and better (45)
- 100 and better (76)
- Above 100 (14)
- Technologies
-
- Carbon film (2)
- Metal film (16)
- Metal glaze (103)
- Power Metal Strip (4)
- Thick film (28)
- Thin film (44)
- Wirewound (5)
- Mounting and Configuration
-
- Through hole (2)
- Surface mount (56)
- Smaller than 0603 (33)
- 0603 to 1206 (37)
- 1206 to 2512 (25)
- Larger than 2512 (4)
- Wirebondable (27)
- Through hole (2)
- Special Construction
-
- Epoxy bondable (6)
- Weldable (1)
- MELF (5)
Latest Press Release
-
- Vishay Intertechnology Announces Industry’s First Wraparound Thick Film Chip Resistor With Operating Temperature to +230°C and Storage Temperature to +245°C December 01, 2011
- Vishay Intertechnology Enhances PLT Series of Precision Low-TCR Thin Film Resistors With Improved Tolerance to ± 0.01 % in Three Case Sizes March 03, 2011
All Resistors, Linear press releases
Related Information