Resistors, Linear - Resistance tolerance <= 5 - Heatsink
|
Series
|
Product Image
![]() |
Description
|
Type
|
Power
(W) |
Case
(EIA & Mil)
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|
|---|---|---|---|---|---|---|---|---|---|---|
| Wirewound Resistors, Industrial Power, Flat (HL) | Resistors, Fixed | 30 | n/a | 30 | 5 | 0.1 | 11 K | |||
| Wirewound Resistors, Industrial Power, Flat (HL) | Resistors, Fixed | 40 | n/a | 30 | 5 | 0.1 | 26 K | |||
| Wirewound Resistors, Industrial Power, Flat (HL) | Resistors, Fixed | 55 | n/a | 30 | 5 | 0.1 | 54 K | |||
| Wirewound Resistors, Industrial Power, Flat (HL) | Resistors, Fixed | 70 | n/a | 30 | 5 | 0.1 | 77 K | |||
| Wirewound Resistors, Industrial Power, Flat (HL) | Resistors, Fixed | 95 | n/a | 30 | 5 | 0.1 | 99.9 K | |||
| Wirewound Resistors, Industrial Power, Miniature Flat (HLM) | Resistors, Fixed | 10 | n/a | 30 | 5 | 0.1 | 15 K | |||
| Wirewound Resistors, Industrial Power, Miniature Flat (HLM) | Resistors, Fixed | 15 | n/a | 30 | 5 | 0.1 | 26 K | |||
| Wirewound Resistors, Industrial Power, Miniature Flat (HLM) | Resistors, Fixed | 20 | n/a | 30 | 5 | 0.1 | 71 K | |||
| Power Resistor for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 1100 | 150 | 1 | 1 | 1.3 K | ||||
| Power Resistor for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 300 | 150 | 1 | 0.3 | 900 K | ||||
| Power Resistor for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 600 | 150 | 1 | 0.3 | 900 K | ||||
| Power Resistor for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 800 | 150 | 1 | 0.3 | 900 K | ||||
| Power Resistor Thick Film Technology | Resistors, Fixed | 100 | TO-247 | 150 | 1 | 15 m | 1 | |||
| 30 W Power Resistor Thick Film Technology | Resistors, Fixed | 30 | TO-220 | 150 | 1 | 10 m | 550 K | |||
| Power Resistor Thick Film Technology | Resistors, Fixed | 50 | TO-220 | 150 | 1 | 10 m | 550 K | |||
| Power Resistor, for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 5 to 50 | 150 | 1 | 0.24 | 24 | ||||
| Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 10 | n/a | 20 | 1 | 0.10 | 5.62 K | |||
| Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 120 | n/a | 20 | 1 | 0.10 | 35.7 K | |||
| Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 20 | n/a | 20 | 1 | 0.10 | 12.1 K | |||
| Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 30 | n/a | 20 | 1 | 0.10 | 39.2 K | |||
| Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 5 | n/a | 20 | 1 | 0.10 | 3.32 K | |||
| Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount | Resistors, Fixed | 75 | n/a | 20 | 1 | 50 m | 29.4 K | |||
| Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 10 | n/a | 20 | 1 | 0.10 | 5.62 K | |||
| Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 20 | n/a | 20 | 1 | 0.10 | 12.1 K | |||
| Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 30 | n/a | 20 | 1 | 0.10 | 39.2 K | |||
| Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level | Resistors, Fixed | 5 | n/a | 20 | 1 | 0.10 | 3.32 K | |||
| Heatsink Encased Wirewound Power Resistors | Resistors, Fixed | 10 | 50 | 0.5 | 6 m | 20 K | ||||
| Heatsink Encased Wirewound Power Resistors | Resistors, Fixed | 25 | 0.5 | 6 m | 62 K | |||||
| Heatsink Encased Wirewound Power Resistors | Resistors, Fixed | 5 | 50 | 0.5 | 10 m | 12 K | ||||
| Heatsink Encased Wirewound Power Resistors | Resistors, Fixed | 50 | 0.5 | 6 m | 130 K | |||||
| Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 100 | n/a | 20 | 0.05 | 50 m | 90 K | |||
| Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 12.5 | n/a | 20 | 0.05 | 10 m | 47.1 K | |||
| Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 25 | n/a | 20 | 0.05 | 10 m | 95.2 K | |||
| Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 250 | n/a | 20 | 0.05 | 50 m | 116 K | |||
| Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 50 | n/a | 20 | 0.05 | 10 m | 273 K | |||
| Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount | Resistors, Fixed | 7.5 | n/a | 20 | 0.05 | 20 m | 24.5 K | |||
| Power Resistor for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 100 | 0100 | 150 | 1 | 92 m | 1 M | |||
| Power Resistor for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 250 | 0250 | 150 | 1 | 0.24 | 1 M | |||
| Power Resistor for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 500 | 0500 | 150 | 1 | 0.24 | 1 M | |||
| 20 W Power Resistor, Thick Film Technology, TO-220 | Resistors, Fixed | 20 | TO-220 | 150 | 1 | 10 m | 550 K | |||
| 50 W Power Resistor, Thick Film Technology, TO-220 | Resistors, Fixed | 50 | TO-220 | 150 | 1 | 10 m | 550 K | |||
| Power Resistors for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 100 | SOT-227B | 150 | 1 | 46 m | 1 M | |||
| Power Resistors for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 200 | SOT-227B | 150 | 1 | 46 m | 1 M | |||
| Power Resistors for Mounting onto a Heatsink Thick Film Technology | Resistors, Fixed | 50 | SOT-227B | 150 | 1 | 92 m | 1 M | |||
| Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 10 | 50 | 5 | 0.1 | 15 K | ||||
| Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 25 | 50 | 5 | 0.1 | 33 K | ||||
| Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 5 | 50 | 5 | 0.1 | 3.3 K | ||||
| Heatsink Encased Wirewound Power Resistors Industrial Applications | Resistors, Fixed | 50 | 50 | 5 | 0.1 | 51 K | ||||
| Power Metal Strip® Resistors, Low Value (Down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 5.0 | 4527 | See datasheet | 0.5 | 1 m | 0.3 |