Resistors, Linear - 10 ohms to < 1M ohms - Trimmable
|
Series
|
Product Image
![]() |
Description
|
Type
|
Power
(W) |
Case
(EIA & Mil)
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|
|---|---|---|---|---|---|---|---|---|---|---|
| Lead (Pb)-Bearing Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 100 | 0.47 | 10 M | ||||
| Lead (Pb)-Bearing Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 0.10 | 0603 | 100 | 0.47 | 10 M | ||||
| Lead (Pb)-Bearing Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 100 | 0.47 | 10 M | ||||
| Lead (Pb)-Bearing Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 100 | 0.47 | 10 M | ||||
| Lead (Pb)-Bearing Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 0.50 | 1210 | 100 | 10 | 4.7 M | ||||
| Lead (Pb)-Bearing Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 0.75 | 2010 | 100 | 10 | 4.7 M | ||||
| Lead (Pb)-Bearing Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 1.0 | 2512 | 100 | 10 | 4.7 M | ||||
| Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 100 | 0.47 | 10 M | ||||
| Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 0.10 | 0603 | 100 | 0.47 | 10 M | ||||
| Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 100 | 0.47 | 10 M | ||||
| Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 100 | 0.47 | 10 M | ||||
| Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 0.50 | 1210 | 100 | 10 | 4.7 M | ||||
| Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 0.75 | 2010 | 100 | 10 | 4.7 M | ||||
| Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 1.0 | 2512 | 100 | 10 | 4.7 M | ||||
| Trimmable Flat Chip Resistors | Resistors, Fixed | 20 | 10 | 1 M |