Resistors, Linear - Smaller than 0603
|
Series
|
Product Image
|
Description
|
Type
|
Power
(W) |
Case
(EIA & Mil)
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|---|
| High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | Resistors, Fixed | 0.05 | 0502 | 200 | 5 | 0.1 | 25 M | ||
| High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | Resistors, Fixed | 0.05 | 0502 | 200 | 2 | 1 | 25 M | ||
| High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | Resistors, Fixed | 0.05 | 0502 | 100 | 0.5 | 10 | 5 M | ||
| High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | Resistors, Fixed | 0.05 | 0502 | 100 | 1 | 5 | 10 M | ||
| High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0505 | 100 | 1 | 5 | 10 M | ||
| High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0505 | 200 | 5 | 0.1 | 10 M | ||
| High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0505 | 200 | 2 | 1 | 10 M | ||
| High Stability Resistor Chips (< 0.25 % at Pn at 70 °C during 1000 h) Thick Film Technology | Resistors, Fixed | 0.125 | 0505 | 100 | 0.5 | 10 | 5 M | ||
| Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | 100 | 1 | 1 | 1 M | |||
| Lead (Pb)-free Commodity Thick Film Chip Resistors | Resistors, Fixed | 0201 | 200 | 1 | 10 | 1 M | |||
| Lead (Pb)-free Commodity Thick Film Chip Resistors | Resistors, Fixed | 0201 | 100 | 1 | 47 | 1 M | |||
| Single Value Chip Resistor | Resistors, Fixed | 0.1 | 0202 | 50 | 0.5 | 10 K | 10 M | ||
| Thick Film, Rectangular Chip Resistors for Conductive Gluing | Resistors, Fixed | 0402 | 100 | 1 | 100 | 10 | |||
| Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 600 | 5 | 0.22 | 0.43 | ||
| Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 400 | 5 | 0.47 | 0.91 | ||
| Thick Film, Rectangular, Trimmable, Resistor Chips | Resistors, Fixed | 0.063 | 0402 | 10 | 10 M | ||||
| Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 10 | 10 M | ||||
| Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0402 | 100 | 1 | 1 | 10 M | |||
| Standard Thick Film Chip Resistors | Resistors, Fixed | 0402 | 100 | 1 | 1 | 10 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0402 | 25 | 0.5 | 1 K | 10 K | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0402 | 50 | 0.25 | 100 | 1 M | |||
| Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors | Resistors, Fixed | 0402 | 100 | 0.5 | 10 | 1 M | |||
| High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 16 | 1 K | ||
| High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip | Resistors, Fixed | 0.125 | 0505 | 25 | 0.1 | 20 | 1 K | ||
| Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.125 | 0505 | 300 | 1 | 50 m | 5.0 | ||
| Commercial Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.1 | 0402 | 100 | 1 | 10 | 10 M | ||
| Commercial Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.1 | 0502 | 100 | 1 | 10 | 25 M | ||
| Commercial Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.125 | 0505 | 100 | 1 | 10 | 25 M | ||
| Commercial Thick Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.125 | 0504 | 100 | 1 | 10 | 25 M | ||
| Thin Film, Rectangular, Resistor Chips | Resistors, Fixed | 0.063 | 0402 | 10 | 20 K | ||||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.04 | 0302 | 50 | 0.1 | 10 | 750 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.04 | 0302 | 25 | 0.05 | 10 | 75 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.04 | 0302 | 5 | 0.05 | 10 | 35 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.04 | 0302 | 5 | 2 | 19 | 35 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.04 | 0302 | 10 | 0.01 | 100 | 50 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.04 | 0302 | 10 | 0.05 | 10 | 50 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.04 | 0302 | 5 | 0.01 | 100 | 35 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 50 | 0.1 | 10 | 1.5 M | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 25 | 0.05 | 10 | 150 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 10 | 0.01 | 100 | 100 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 10 | 0.05 | 10 | 100 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 5 | 0.05 | 10 | 67 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 5 | 0.01 | 100 | 67 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0505 | 50 | 0.1 | 10 | 4 M | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0505 | 25 | 0.05 | 10 | 400 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0505 | 10 | 0.01 | 100 | 260 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0505 | 10 | 0.05 | 10 | 260 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0505 | 5 | 0.01 | 100 | 187 K | ||
| High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0505 | 5 | 0.05 | 10 | 187 K | ||
| Commercial Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.05 | 0402 | 10 | 0.02 | 25 | 100 K | ||
| Commercial Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.1 | 0502 | 10 | 0.02 | 20 | 150 K | ||
| Commercial Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.15 | 0505 | 10 | 0.02 | 20 | 301 K | ||
| Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 35 K | ||
| ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors | Resistors, Fixed | 0.05 | 0402 | 10 | 0.05 | 100 | 150 K | ||
| ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 10 | 150 K | ||
| ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | Resistors, Fixed | 0.05 | 0402 | 5 | 0.02 | 100 | 150 K | ||
| ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | Resistors, Fixed | 0.05 | 0402 | 5 | 0.05 | 50 | 150 K | ||
| ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | Resistors, Fixed | 0.05 | 0402 | 5 | 0.01 | 250 | 150 K | ||
| ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | Resistors, Fixed | 0.05 | 0402 | 10 | 0.1 | 20 | 150 K | ||
| High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors | Resistors, Fixed | 0.0063 | 0402 | 15 | 0.05 | 10 | 100 K | ||
| High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors | Resistors, Fixed | 0.0063 | 0402 | 30 | 0.05 | 10 | 150 K | ||
| Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 35 K | ||
| Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.1 | 0502 | 25 | 0.1 | 20 | 65 K | ||
| Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % | Resistors, Fixed | 0.15 | 0505 | 25 | 0.1 | 20 | 130 K | ||
| Commercial Thin Film Chip Resistor, Surface Mount Chip | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 51.1 K | ||
| Commercial Thin Film Chip Resistor, Surface Mount Chip | Resistors, Fixed | 0.1 | 0502 | 25 | 0.1 | 20 | 65 K | ||
| Commercial Thin Film Chip Resistor, Surface Mount Chip | Resistors, Fixed | 0.15 | 0505 | 25 | 0.1 | 20 | 130 K | ||
| High Temperature (230 °C) 0 Ohm SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.002 | 0201 | Zero ohm jumper | 20 m | ||||
| High Temperature (230 °C) 0 Ohm SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.004 | 0402 | Zero ohm jumper | 20 m | ||||
| 0 Ohm SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.02 | 0201 | Zero ohm jumper | 20 m | ||||
| 0 Ohm SMD Thin Film Chip Resistor (Strap) | Resistors, Fixed | 0.04 | 0402 | Zero ohm jumper | 20 m | ||||
| Thick Film Chip Resistors, Alternate Terminations | Resistors, Fixed | 0.100 | 0505 | 100 | 1 | 10 | 500 K | ||
| Thick Film Chip Resistors, Alternate Terminations | Resistors, Fixed | 0.100 | 0504 | 100 | 1 | 10 | 500 K | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 200 | 1 | 1 | 9.76 | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 100 | 1 | 10 | 10 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 100 | 0.5 | 10 | 1 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 50 | 0.5 | 100 | 1 M | ||
| Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 200 | 5 | 1 | 10 M | ||
| Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ohm to 0.976 Ohm) | Resistors, Fixed | 0.125 | 0402 | 100 | 1 | 33 m | 0.976 | ||
| Thick Film Surface Mount Chip Resistors, Wraparound, Low Value (0.1 Ohm to 0.91 Ohm) | Resistors, Fixed | 0.063 | 0402 | 400 | 5 | 0.22 | 0.91 | ||
| Thick Film Chip Resistors, Industrial | Resistors, Fixed | 0.04 | 0302 | 100 | 1 | 1 | 22 M | ||
| Thick Film Chip Resistors, Industrial | Resistors, Fixed | 0.05 | 0402 | 100 | 1 | 1 | 22 M | ||
| Thick Film Chip Resistors, Industrial | Resistors, Fixed | 0.05 | 0201 | 100 | 1 | 10 | 1 M | ||
| Thick Film Chip Resistors, Industrial | Resistors, Fixed | 0.05 | 0502 | 100 | 1 | 1 | 22 M | ||
| Thick Film Chip Resistors, Industrial | Resistors, Fixed | 0.08 | 0504 | 100 | 1 | 1 | 22 M | ||
| Thick Film Chip Resistors, Industrial | Resistors, Fixed | 0.125 | 0505 | 100 | 1 | 1 | 22 M | ||
| Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | Resistors, Fixed | 0.04 | 0302 | 0 | 0 | ||||
| Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | Resistors, Fixed | 0.05 | 0502 | 0 | 0 | ||||
| Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | Resistors, Fixed | 0.05 | 0402 | 0 | 0 | ||||
| Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | Resistors, Fixed | 0.05 | 0201 | 0 | 0 | ||||
| Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | Resistors, Fixed | 0.08 | 0504 | 0 | 0 | ||||
| Thick Film Chip Resistors, Zero Ohm Jumper, Industrial | Resistors, Fixed | 0.125 | 0505 | 0 | 0 | ||||
| Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.04 | 0302 | 100 | 1 | 1 | 22 M | ||
| Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.05 | 0502 | 100 | 1 | 1 | 22 M | ||
| Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.05 | 0201 | 100 | 1 | 10 | 1 M | ||
| Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.05 | 0402 | 100 | 1 | 1 | 22 M | ||
| Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.125 | 0505 | 100 | 1 | 1 | 22 M | ||
| Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.04 | 0302 | 100 | 1 | 1 | 22 M | ||
| Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.05 | 0402 | 100 | 1 | 1 | 22 M | ||
| Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.05 | 0502 | 100 | 1 | 1 | 22 M | ||
| Thick Film Chip Resistors, Military/Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.125 | 0505 | 100 | 1 | 1 | 22 M | ||
| Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | Resistors, Fixed | 0.035 | 0302 | 0 | 0 | ||||
| Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | Resistors, Fixed | 0.04 | 0402 | 0 | 0 | ||||
| Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | Resistors, Fixed | 0.05 | 0502 | 0 | 0 | ||||
| Thick Film Chip Resistors, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ | Resistors, Fixed | 0.1 | 0505 | 0 | 0 | ||||
| Wirebondable High Precision Single Value Chip Resistors | Resistors, Fixed | 0.05 | 0202 | 10 | 0.01 | 50 | 300 K | ||
| Wirebondable High Precision Single Value Chip Resistors | Resistors, Fixed | 0.25 | 0505 | 10 | 0.01 | 1 K | 750 K | ||
| Precision Wirebondable Single Value Chip Resistor | Resistors, Fixed | 0.1 | 0202 | 25 | 0.1 | 10 | 500 K | ||
| CECC 40401-010 Qualified Thin Film Resistor Chip | Resistors, Fixed | 0.125 | 0505 | 10 | 0.1 | 500 | 260 K | ||
| CECC 40401-010 Qualified Thin Film Resistor Chip | Resistors, Fixed | 0.125 | 0505 | 10 | 0.5 | 100 | 260 K | ||
| Single Value Chip Resistor | Resistors, Fixed | 0.1 | 0202 | 50 | 0.5 | 10 | 1 M |





















