Thermistors - NTC Thermistors
Vishay delivers high sensitivity and accuracy with its thermistor and sensor products. These products are ideal when fast response time, limited space, high reliability, or wide temperature range is required.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 684 entries
Click the arrows to sort the columns in ascending or descending order
Series ▲▼ | Product Image | Description ▲▼ | Mounting ▲▼ | Resistance at 25 °C (Ω) ▲▼ | R 25 Tolerance (±%) ▲▼ | B 25/85 (K) ▲▼ | B 25/85 Tolerance (±%) ▲▼ | Operating Temperature Range (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | NTC Thermistors, Refrigerator Sensors | assembly | 10000 | 2 | 3984 | 0.5 | -55 to +60 | |
![]() Enlarge | NTC Thermistors, Refrigerator Sensors | assembly | 2700 | 2 | 3984 | 0.5 | -55 to +60 | |
![]() Enlarge | NTC Thermistors, Refrigerator Sensors | assembly | 5000 | 1 | 3984 | 0.5 | -55 to +60 | |
![]() Enlarge | NTC Thermistors, Flex Foil Sensors | flat surface | 10000 | 2 | 3435 | 1 | -40 to +125 | |
![]() Enlarge | NTC Thermistors, Flex Foil Sensors | flat surface | 10000 | 3 | 3960 | 1 | -40 to +125 | |
![]() Enlarge | NTC Thermistors, Flex Foil Sensors | flat surface | 47000 | 3 | 3960 | 1 | -40 to +125 | |
![]() Enlarge | NTC Thermistors, Flex Foil Sensors | flat surface | 122000 | 1 | 3590 | 1 | -40 to +125 | |
![]() Enlarge | NTC Thermistors, Miniature Immersion, Liquid Cooled Automotive Systems | 10000 | 2 | 3984 | 0.5 | -40 to +150 | ||
![]() Enlarge | NTC Thermistors, Miniature Immersion Sensor | 10000 | 3 | 3984 | 0.5 | -25 to +105 | ||
![]() Enlarge | NTC Thermistors, Steel Capped Sensors | 12000 | 4 | 3730 | 1.5 | -25 to +110 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 4700 | 3 | 3984 | 0.5 | -55 to +150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10000 | 1 | 3435 | 1 | -55 to +150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10000 | 1 | 3984 | 0.5 | -55 to +150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10000 | 2 | 3984 | 0.5 | -55 to +150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10000 | 3 | 3984 | 0.5 | -55 to +150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 10000 | 5 | 3984 | 0.5 | -55 to +150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 47000 | 3 | 4090 | 1.5 | -55 to +150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 100000 | 1 | 4190 | 1.5 | -55 to +150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors | 100000 | 2 | 4190 | 1.5 | -55 to +150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors, 150 °C | 10000 | 1 | 3984 | 0.5 | -55 to +150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors, 150 °C | 10000 | 1 | 3435 | 1 | -55 to +150 | ||
![]() Enlarge | NTC Thermistors, Standard Lug Sensors, 150 °C | 10000 | 2 | 3984 | 0.5 | -55 to +150 | ||
![]() Enlarge | NTC Thermistors, Low Thermal Gradient Lug Sensors | assembly screw mounting | 4700 | 2 | 3984 | 0.5 | -55 to +125 | |
![]() Enlarge | NTC Thermistors, Low Thermal Gradient Lug Sensors | assembly screw mounting | 4700 | 1 | 3984 | 0.5 | -55 to +125 | |
![]() Enlarge | NTC Thermistors, Low Thermal Gradient Lug Sensors | assembly screw mounting | 5000 | 2 | 3984 | 0.5 | -55 to +125 |