Resistors, Non-linear - PTC Thermistors
Latest Press Release
-
- Vishay Intertechnology Introduces New Radial-Leaded PTC Thermistors With Temperature Coefficients of + 4110 ppm/K, Response Time of < 2s, and Wide - 55°C to + 150°C Temperature Range July 19, 2012
- Vishay’s New PTC Thermistors Offer Mains Voltage Operation with Surface Temperatures Ratings from 100 °C to 200 °C for Heating Applications October 24, 2007
All Resistors, Non-linear press releases
Related Information
|
Series
|
Technology
|
Description
|
Type
|
|
|---|---|---|---|---|
| PTC | 30 V to 60 V PTC Thermistors For Overload Protection | Thermistors | ||
| PTC | 145 V PTC Thermistors For Overload Protection | Thermistors | ||
| PTC | 265 V PTC Thermistors For Overload Protection | Thermistors | ||
| PTC | PTC Thermistors, Overload Protection For Telecommunication | Thermistors | ||
| PTC | 600 V PTC Thermistors For Overload Protection | Thermistors | ||
| PTC | PTC Thermistors, Time Delay For Lighting | Thermistors | ||
| PTC | SMD PTC Thermistors For Overload Protection | Thermistors | ||
| PTC | PTC Thermistors For Heating Application | Thermistors | ||
| PTC | PTC Thermistors, Mini Radial Leaded for Over-Temperature Protection | Thermistors | ||
| PTC | PTC Thermistors, Lug Sensors for Over-Temperature Protection | Thermistors | ||
| PTC | PTC Thermistors, Screw Type For Over-Temperature Protection | Thermistors | ||
| PTC | TWIN Vertical SMD 600 V PTC Thermistors For Telcom Overload Protection | Thermistors | ||
| PTC | TWIN Vertical Surface Mount PTC Thermistors for Overload Protection | Thermistors | ||
| PTC | SMD 0805, PTC Thermistors for Over-Temperature Protection | Thermistors | ||
| PTC | PTC Thermistors Motor Start Packages | Thermistors | ||
| PTC | PTC Thermistors Motor Start Pellets | Thermistors | ||
| PTC | PTC Thermistors, Mini Chips for Over-Temperature Protection | Thermistors | ||
| PTC | PTC Thermistors, Sleeve Type for Over-Temperature Protection | Thermistors | ||
| PTC | SMD PTC - Nickel Thin Film Linear Thermistors | Thermistors | ||
| PTC | Radial Leaded PTC - Nickel Thin Film Linear Thermistors | Thermistors |